diff options
author | Tejun Heo | 2011-12-13 17:33:41 -0600 |
---|---|---|
committer | Jens Axboe | 2011-12-13 17:33:41 -0600 |
commit | a612fddf0d8090f2877305c9168b6c1a34fb5d90 (patch) | |
tree | b59047a1670469362e1ea44093522224bdcf5aae /include/linux/blkdev.h | |
parent | c58698073218f2c8f2fc5982fa3938c2d3803b9f (diff) | |
download | kernel-common-a612fddf0d8090f2877305c9168b6c1a34fb5d90.tar.gz kernel-common-a612fddf0d8090f2877305c9168b6c1a34fb5d90.tar.xz kernel-common-a612fddf0d8090f2877305c9168b6c1a34fb5d90.zip |
block, cfq: move cfqd->icq_list to request_queue and add request->elv.icq
Most of icq management is about to be moved out of cfq into blk-ioc.
This patch prepares for it.
* Move cfqd->icq_list to request_queue->icq_list
* Make request explicitly point to icq instead of through elevator
private data. ->elevator_private[3] is replaced with sub struct elv
which contains icq pointer and priv[2]. cfq is updated accordingly.
* Meaningless clearing of ->elevator_private[0] removed from
elv_set_request(). At that point in code, the field was guaranteed
to be %NULL anyway.
This patch doesn't introduce any functional change.
Signed-off-by: Tejun Heo <tj@kernel.org>
Signed-off-by: Jens Axboe <axboe@kernel.dk>
Diffstat (limited to 'include/linux/blkdev.h')
-rw-r--r-- | include/linux/blkdev.h | 10 |
1 files changed, 8 insertions, 2 deletions
diff --git a/include/linux/blkdev.h b/include/linux/blkdev.h index 65c2f8c7008..8bca04873f5 100644 --- a/include/linux/blkdev.h +++ b/include/linux/blkdev.h | |||
@@ -111,10 +111,14 @@ struct request { | |||
111 | * Three pointers are available for the IO schedulers, if they need | 111 | * Three pointers are available for the IO schedulers, if they need |
112 | * more they have to dynamically allocate it. Flush requests are | 112 | * more they have to dynamically allocate it. Flush requests are |
113 | * never put on the IO scheduler. So let the flush fields share | 113 | * never put on the IO scheduler. So let the flush fields share |
114 | * space with the three elevator_private pointers. | 114 | * space with the elevator data. |
115 | */ | 115 | */ |
116 | union { | 116 | union { |
117 | void *elevator_private[3]; | 117 | struct { |
118 | struct io_cq *icq; | ||
119 | void *priv[2]; | ||
120 | } elv; | ||
121 | |||
118 | struct { | 122 | struct { |
119 | unsigned int seq; | 123 | unsigned int seq; |
120 | struct list_head list; | 124 | struct list_head list; |
@@ -357,6 +361,8 @@ struct request_queue { | |||
357 | struct timer_list timeout; | 361 | struct timer_list timeout; |
358 | struct list_head timeout_list; | 362 | struct list_head timeout_list; |
359 | 363 | ||
364 | struct list_head icq_list; | ||
365 | |||
360 | struct queue_limits limits; | 366 | struct queue_limits limits; |
361 | 367 | ||
362 | /* | 368 | /* |