diff options
author | Trond Myklebust | 2012-09-03 13:56:02 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2012-10-02 11:47:38 -0500 |
commit | 839e17b7fb531eec48714abf5962b0a1310f71d9 (patch) | |
tree | 99a53907cc74ad01d28dc9cc0f8a3f12ac7fa089 /include | |
parent | b4395a14b80188c83d6b126f5617d2f1be852b2d (diff) | |
download | kernel-common-839e17b7fb531eec48714abf5962b0a1310f71d9.tar.gz kernel-common-839e17b7fb531eec48714abf5962b0a1310f71d9.tar.xz kernel-common-839e17b7fb531eec48714abf5962b0a1310f71d9.zip |
NFS: Fix the initialisation of the readdir 'cookieverf' array
commit c3f52af3e03013db5237e339c817beaae5ec9e3a upstream.
When the NFS_COOKIEVERF helper macro was converted into a static
inline function in commit 99fadcd764 (nfs: convert NFS_*(inode)
helpers to static inline), we broke the initialisation of the
readdir cookies, since that depended on doing a memset with an
argument of 'sizeof(NFS_COOKIEVERF(inode))' which therefore
changed from sizeof(be32 cookieverf[2]) to sizeof(be32 *).
At this point, NFS_COOKIEVERF seems to be more of an obfuscation
than a helper, so the best thing would be to just get rid of it.
Also see: https://bugzilla.kernel.org/show_bug.cgi?id=46881
Reported-by: Andi Kleen <andi@firstfloor.org>
Reported-by: David Binderman <dcb314@hotmail.com>
Signed-off-by: Trond Myklebust <Trond.Myklebust@netapp.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'include')
-rw-r--r-- | include/linux/nfs_fs.h | 5 |
1 files changed, 0 insertions, 5 deletions
diff --git a/include/linux/nfs_fs.h b/include/linux/nfs_fs.h index acdc370086a..af625d80e1d 100644 --- a/include/linux/nfs_fs.h +++ b/include/linux/nfs_fs.h | |||
@@ -261,11 +261,6 @@ static inline const struct nfs_rpc_ops *NFS_PROTO(const struct inode *inode) | |||
261 | return NFS_SERVER(inode)->nfs_client->rpc_ops; | 261 | return NFS_SERVER(inode)->nfs_client->rpc_ops; |
262 | } | 262 | } |
263 | 263 | ||
264 | static inline __be32 *NFS_COOKIEVERF(const struct inode *inode) | ||
265 | { | ||
266 | return NFS_I(inode)->cookieverf; | ||
267 | } | ||
268 | |||
269 | static inline unsigned NFS_MINATTRTIMEO(const struct inode *inode) | 264 | static inline unsigned NFS_MINATTRTIMEO(const struct inode *inode) |
270 | { | 265 | { |
271 | struct nfs_server *nfss = NFS_SERVER(inode); | 266 | struct nfs_server *nfss = NFS_SERVER(inode); |