diff options
author | Qi Yong | 2007-07-25 01:45:51 -0500 |
---|---|---|
committer | Jens Axboe | 2007-07-27 01:08:24 -0500 |
commit | 4e97182a22ed5ca6a5cbc39275d4752d5a4369da (patch) | |
tree | 1bdd4bdc0c3ef77eca5336e205ab39fc34b357d3 /include | |
parent | d941cf5e373c356723fa648b9f0302a11c9b1770 (diff) | |
download | kernel-common-4e97182a22ed5ca6a5cbc39275d4752d5a4369da.tar.gz kernel-common-4e97182a22ed5ca6a5cbc39275d4752d5a4369da.tar.xz kernel-common-4e97182a22ed5ca6a5cbc39275d4752d5a4369da.zip |
[patch] QUEUE_FLAG_READFULL QUEUE_FLAG_WRITEFULL comment fix
The two comments were transposed.
Signed-off-by: Qi Yong <qiyong@mail.fc-cn.com>
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
Diffstat (limited to 'include')
-rw-r--r-- | include/linux/blkdev.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/include/linux/blkdev.h b/include/linux/blkdev.h index a1c96d9ee72..b126c6f68e2 100644 --- a/include/linux/blkdev.h +++ b/include/linux/blkdev.h | |||
@@ -483,8 +483,8 @@ struct request_queue | |||
483 | #define QUEUE_FLAG_CLUSTER 0 /* cluster several segments into 1 */ | 483 | #define QUEUE_FLAG_CLUSTER 0 /* cluster several segments into 1 */ |
484 | #define QUEUE_FLAG_QUEUED 1 /* uses generic tag queueing */ | 484 | #define QUEUE_FLAG_QUEUED 1 /* uses generic tag queueing */ |
485 | #define QUEUE_FLAG_STOPPED 2 /* queue is stopped */ | 485 | #define QUEUE_FLAG_STOPPED 2 /* queue is stopped */ |
486 | #define QUEUE_FLAG_READFULL 3 /* write queue has been filled */ | 486 | #define QUEUE_FLAG_READFULL 3 /* read queue has been filled */ |
487 | #define QUEUE_FLAG_WRITEFULL 4 /* read queue has been filled */ | 487 | #define QUEUE_FLAG_WRITEFULL 4 /* write queue has been filled */ |
488 | #define QUEUE_FLAG_DEAD 5 /* queue being torn down */ | 488 | #define QUEUE_FLAG_DEAD 5 /* queue being torn down */ |
489 | #define QUEUE_FLAG_REENTER 6 /* Re-entrancy avoidance */ | 489 | #define QUEUE_FLAG_REENTER 6 /* Re-entrancy avoidance */ |
490 | #define QUEUE_FLAG_PLUGGED 7 /* queue is plugged */ | 490 | #define QUEUE_FLAG_PLUGGED 7 /* queue is plugged */ |