diff options
author | Rebecca Schultz Zavin | 2012-12-11 17:23:14 -0600 |
---|---|---|
committer | Arve Hjønnevåg | 2013-02-19 19:56:05 -0600 |
commit | 68d0fcfb4ec48060f00052ac965c6067326c4d47 (patch) | |
tree | b719a6905b646af1dc928b495b8909ed5e32adca /include | |
parent | ceb0878df2a696c772ac6e2fe1c1f7851a2eef7c (diff) | |
download | kernel-common-68d0fcfb4ec48060f00052ac965c6067326c4d47.tar.gz kernel-common-68d0fcfb4ec48060f00052ac965c6067326c4d47.tar.xz kernel-common-68d0fcfb4ec48060f00052ac965c6067326c4d47.zip |
gpu: ion: Remove heapmask from client
The heapmask in the client generally wasn't being used. This
patch removes it.
Change-Id: I3526723fbf8f2e81c28c0733deb583ea14bdd837
Signed-off-by: Rebecca Schultz Zavin <rebecca@android.com>
Diffstat (limited to 'include')
-rw-r--r-- | include/linux/ion.h | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/include/linux/ion.h b/include/linux/ion.h index 610665d2be7..a55d11fbcbd 100644 --- a/include/linux/ion.h +++ b/include/linux/ion.h | |||
@@ -126,7 +126,6 @@ void ion_reserve(struct ion_platform_data *data); | |||
126 | * @name: used for debugging | 126 | * @name: used for debugging |
127 | */ | 127 | */ |
128 | struct ion_client *ion_client_create(struct ion_device *dev, | 128 | struct ion_client *ion_client_create(struct ion_device *dev, |
129 | unsigned int heap_type_mask, | ||
130 | const char *name); | 129 | const char *name); |
131 | 130 | ||
132 | /** | 131 | /** |