diff options
author | Josh Triplett | 2011-06-15 17:08:28 -0500 |
---|---|---|
committer | Linus Torvalds | 2011-06-15 22:04:00 -0500 |
commit | bd5dc17be87b3a3073d50b23802647db3ae3fa8e (patch) | |
tree | b8abfc57e4282d943bb2bb21762a868efa29bd20 /init | |
parent | ca39599c633fb02aceac31a7e67563612e4fe347 (diff) | |
download | kernel-common-bd5dc17be87b3a3073d50b23802647db3ae3fa8e.tar.gz kernel-common-bd5dc17be87b3a3073d50b23802647db3ae3fa8e.tar.xz kernel-common-bd5dc17be87b3a3073d50b23802647db3ae3fa8e.zip |
uts: make default hostname configurable, rather than always using "(none)"
The "hostname" tool falls back to setting the hostname to "localhost" if
/etc/hostname does not exist. Distribution init scripts have the same
fallback. However, if userspace never calls sethostname, such as when
booting with init=/bin/sh, or otherwise booting a minimal system without
the usual init scripts, the default hostname of "(none)" remains,
unhelpfully appearing in various places such as prompts ("root@(none):~#")
and logs. Furthermore, "(none)" doesn't typically resolve to anything
useful.
Make the default hostname configurable. This removes the need for the
standard fallback, provides a useful default for systems that never call
sethostname, and makes minimal systems that much more useful with less
configuration. Distributions could choose to use "localhost" here to
avoid the fallback, while embedded systems may wish to use a specific
target hostname.
Signed-off-by: Josh Triplett <josh@joshtriplett.org>
Acked-by: Linus Torvalds <torvalds@linux-foundation.org>
Acked-by: David Miller <davem@davemloft.net>
Cc: Serge Hallyn <serue@us.ibm.com>
Cc: Kel Modderman <kel@otaku42.de>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init')
-rw-r--r-- | init/Kconfig | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/init/Kconfig b/init/Kconfig index ebafac4231e..e0a22e42d39 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -204,6 +204,15 @@ config KERNEL_LZO | |||
204 | 204 | ||
205 | endchoice | 205 | endchoice |
206 | 206 | ||
207 | config DEFAULT_HOSTNAME | ||
208 | string "Default hostname" | ||
209 | default "(none)" | ||
210 | help | ||
211 | This option determines the default system hostname before userspace | ||
212 | calls sethostname(2). The kernel traditionally uses "(none)" here, | ||
213 | but you may wish to use a different default here to make a minimal | ||
214 | system more usable with less configuration. | ||
215 | |||
207 | config SWAP | 216 | config SWAP |
208 | bool "Support for paging of anonymous memory (swap)" | 217 | bool "Support for paging of anonymous memory (swap)" |
209 | depends on MMU && BLOCK | 218 | depends on MMU && BLOCK |