diff options
author | Josh Triplett | 2011-06-15 17:08:47 -0500 |
---|---|---|
committer | Linus Torvalds | 2011-06-15 22:04:01 -0500 |
commit | d2c32258798f813dc2be6cbc32f78aa5ac5cb205 (patch) | |
tree | e44c0d0feeaa52fe7d7b02ed343f7f5b671c372a /init | |
parent | b0461a44a2f1fc052fc949ae19c3a5d684627b09 (diff) | |
download | kernel-common-d2c32258798f813dc2be6cbc32f78aa5ac5cb205.tar.gz kernel-common-d2c32258798f813dc2be6cbc32f78aa5ac5cb205.tar.xz kernel-common-d2c32258798f813dc2be6cbc32f78aa5ac5cb205.zip |
gcov: disable CONFIG_CONSTRUCTORS when not needed by CONFIG_GCOV_KERNEL
CONFIG_CONSTRUCTORS controls support for running constructor functions at
kernel init time. According to commit b99b87f70c7785ab ("kernel:
constructor support"), gcov (CONFIG_GCOV_KERNEL) needs this. However,
CONFIG_CONSTRUCTORS currently defaults to y, with no option to disable it,
and CONFIG_GCOV_KERNEL depends on it. Instead, default it to n and have
CONFIG_GCOV_KERNEL select it, so that the normal case of
CONFIG_GCOV_KERNEL=n will result in CONFIG_CONSTRUCTORS=n.
Observed in the short list of =y values in a minimal kernel configuration.
Signed-off-by: Josh Triplett <josh@joshtriplett.org>
Acked-by: WANG Cong <xiyou.wangcong@gmail.com>
Acked-by: Peter Oberparleiter <peter.oberparleiter@de.ibm.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'init')
-rw-r--r-- | init/Kconfig | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/init/Kconfig b/init/Kconfig index e0a22e42d39..412c21b00d5 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -19,7 +19,6 @@ config DEFCONFIG_LIST | |||
19 | config CONSTRUCTORS | 19 | config CONSTRUCTORS |
20 | bool | 20 | bool |
21 | depends on !UML | 21 | depends on !UML |
22 | default y | ||
23 | 22 | ||
24 | config HAVE_IRQ_WORK | 23 | config HAVE_IRQ_WORK |
25 | bool | 24 | bool |