diff options
author | Linus Torvalds | 2011-03-16 19:21:00 -0500 |
---|---|---|
committer | Linus Torvalds | 2011-03-16 19:21:00 -0500 |
commit | f74b9444192c60603020c61d7915b72893137edc (patch) | |
tree | 8b1d16d373234038c2b045c9ceb3c33b93059e8a /init | |
parent | 7a6362800cb7d1d618a697a650c7aaed3eb39320 (diff) | |
parent | 4ba8216cd90560bc402f52076f64d8546e8aefcb (diff) | |
download | kernel-common-f74b9444192c60603020c61d7915b72893137edc.tar.gz kernel-common-f74b9444192c60603020c61d7915b72893137edc.tar.xz kernel-common-f74b9444192c60603020c61d7915b72893137edc.zip |
Merge branch 'config' of git://git.kernel.org/pub/scm/linux/kernel/git/arnd/bkl
* 'config' of git://git.kernel.org/pub/scm/linux/kernel/git/arnd/bkl:
BKL: That's all, folks
fs/locks.c: Remove stale FIXME left over from BKL conversion
ipx: remove the BKL
appletalk: remove the BKL
x25: remove the BKL
ufs: remove the BKL
hpfs: remove the BKL
drivers: remove extraneous includes of smp_lock.h
tracing: don't trace the BKL
adfs: remove the big kernel lock
Diffstat (limited to 'init')
-rw-r--r-- | init/Kconfig | 5 |
1 files changed, 0 insertions, 5 deletions
diff --git a/init/Kconfig b/init/Kconfig index 6f49ceb2571..d91de16cf63 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -69,11 +69,6 @@ config BROKEN_ON_SMP | |||
69 | depends on BROKEN || !SMP | 69 | depends on BROKEN || !SMP |
70 | default y | 70 | default y |
71 | 71 | ||
72 | config LOCK_KERNEL | ||
73 | bool | ||
74 | depends on (SMP || PREEMPT) && BKL | ||
75 | default y | ||
76 | |||
77 | config INIT_ENV_ARG_LIMIT | 72 | config INIT_ENV_ARG_LIMIT |
78 | int | 73 | int |
79 | default 32 if !UML | 74 | default 32 if !UML |