diff options
author | Stanislav Kinsbursky | 2013-01-04 17:35:00 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-01-04 18:11:46 -0600 |
commit | b30efe2775ee0a1d911514292579770b214d31c3 (patch) | |
tree | d1059fdc2cd3eb2c44a0b4b2b641a63755db850c /ipc | |
parent | 85398aa8de1d68f44ff1b5d0ed9ceb2b0c51ce49 (diff) | |
download | kernel-common-b30efe2775ee0a1d911514292579770b214d31c3.tar.gz kernel-common-b30efe2775ee0a1d911514292579770b214d31c3.tar.xz kernel-common-b30efe2775ee0a1d911514292579770b214d31c3.zip |
ipc: convert prepare_copy() from macro to function
This code works if CONFIG_CHECKPOINT_RESTORE is disabled.
[akpm@linux-foundation.org: remove __maybe_unused]
Signed-off-by: Stanislav Kinsbursky <skinsbursky@parallels.com>
Cc: "Eric W. Biederman" <ebiederm@xmission.com>
Cc: James Morris <jmorris@namei.org>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'ipc')
-rw-r--r-- | ipc/msg.c | 11 |
1 files changed, 9 insertions, 2 deletions
@@ -803,8 +803,15 @@ static inline void free_copy(struct msg_msg *copy) | |||
803 | free_msg(copy); | 803 | free_msg(copy); |
804 | } | 804 | } |
805 | #else | 805 | #else |
806 | #define prepare_copy(buf, sz, msgflg, msgtyp, copy_nr) ERR_PTR(-ENOSYS) | ||
807 | #define fill_copy(copy_nr, msg_nr, msg, copy) NULL | 806 | #define fill_copy(copy_nr, msg_nr, msg, copy) NULL |
807 | |||
808 | static inline struct msg_msg *prepare_copy(void __user *buf, size_t bufsz, | ||
809 | int msgflg, long *msgtyp, | ||
810 | unsigned long *copy_number) | ||
811 | { | ||
812 | return ERR_PTR(-ENOSYS); | ||
813 | } | ||
814 | |||
808 | static inline void free_copy(struct msg_msg *copy) | 815 | static inline void free_copy(struct msg_msg *copy) |
809 | { | 816 | { |
810 | } | 817 | } |
@@ -819,7 +826,7 @@ long do_msgrcv(int msqid, void __user *buf, size_t bufsz, long msgtyp, | |||
819 | int mode; | 826 | int mode; |
820 | struct ipc_namespace *ns; | 827 | struct ipc_namespace *ns; |
821 | struct msg_msg *copy = NULL; | 828 | struct msg_msg *copy = NULL; |
822 | unsigned long __maybe_unused copy_number; | 829 | unsigned long copy_number = 0; |
823 | 830 | ||
824 | if (msqid < 0 || (long) bufsz < 0) | 831 | if (msqid < 0 || (long) bufsz < 0) |
825 | return -EINVAL; | 832 | return -EINVAL; |