diff options
author | Shawn Bohrer | 2013-01-14 11:55:31 -0600 |
---|---|---|
committer | Ingo Molnar | 2013-01-25 01:20:47 -0600 |
commit | aa7f67304d1a03180f463258aa6f15a8b434e77d (patch) | |
tree | 14c1f290447fb84483c0eeed81806835a07d73f8 /kernel | |
parent | ff7532ca2c631e7e96dcd305a967b610259dc0ea (diff) | |
download | kernel-common-aa7f67304d1a03180f463258aa6f15a8b434e77d.tar.gz kernel-common-aa7f67304d1a03180f463258aa6f15a8b434e77d.tar.xz kernel-common-aa7f67304d1a03180f463258aa6f15a8b434e77d.zip |
sched/rt: Use root_domain of rt_rq not current processor
When the system has multiple domains do_sched_rt_period_timer()
can run on any CPU and may iterate over all rt_rq in
cpu_online_mask. This means when balance_runtime() is run for a
given rt_rq that rt_rq may be in a different rd than the current
processor. Thus if we use smp_processor_id() to get rd in
do_balance_runtime() we may borrow runtime from a rt_rq that is
not part of our rd.
This changes do_balance_runtime to get the rd from the passed in
rt_rq ensuring that we borrow runtime only from the correct rd
for the given rt_rq.
This fixes a BUG at kernel/sched/rt.c:687! in __disable_runtime
when we try reclaim runtime lent to other rt_rq but runtime has
been lent to a rt_rq in another rd.
Signed-off-by: Shawn Bohrer <sbohrer@rgmadvisors.com>
Acked-by: Steven Rostedt <rostedt@goodmis.org>
Acked-by: Mike Galbraith <bitbucket@online.de>
Cc: peterz@infradead.org
Cc: <stable@kernel.org>
Link: http://lkml.kernel.org/r/1358186131-29494-1-git-send-email-sbohrer@rgmadvisors.com
Signed-off-by: Ingo Molnar <mingo@kernel.org>
Diffstat (limited to 'kernel')
-rw-r--r-- | kernel/sched/rt.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/kernel/sched/rt.c b/kernel/sched/rt.c index 418feb01344..4f02b284735 100644 --- a/kernel/sched/rt.c +++ b/kernel/sched/rt.c | |||
@@ -566,7 +566,7 @@ static inline struct rt_bandwidth *sched_rt_bandwidth(struct rt_rq *rt_rq) | |||
566 | static int do_balance_runtime(struct rt_rq *rt_rq) | 566 | static int do_balance_runtime(struct rt_rq *rt_rq) |
567 | { | 567 | { |
568 | struct rt_bandwidth *rt_b = sched_rt_bandwidth(rt_rq); | 568 | struct rt_bandwidth *rt_b = sched_rt_bandwidth(rt_rq); |
569 | struct root_domain *rd = cpu_rq(smp_processor_id())->rd; | 569 | struct root_domain *rd = rq_of_rt_rq(rt_rq)->rd; |
570 | int i, weight, more = 0; | 570 | int i, weight, more = 0; |
571 | u64 rt_period; | 571 | u64 rt_period; |
572 | 572 | ||