diff options
author | Chris Metcalf | 2011-05-02 15:52:19 -0500 |
---|---|---|
committer | Chris Metcalf | 2011-05-04 13:41:28 -0500 |
commit | aaeb012fe4700cb808562c2daf7ccc464e7f18cf (patch) | |
tree | c46c547b8cc287acad328c2c937485349a0df456 /lib | |
parent | d07bd86d82622247dba8cc29974d3860f857ea33 (diff) | |
download | kernel-common-aaeb012fe4700cb808562c2daf7ccc464e7f18cf.tar.gz kernel-common-aaeb012fe4700cb808562c2daf7ccc464e7f18cf.tar.xz kernel-common-aaeb012fe4700cb808562c2daf7ccc464e7f18cf.zip |
audit: support the "standard" <asm-generic/unistd.h>
Many of the syscalls mentioned in the audit code are not present
for architectures that implement only the "standard" set of
Linux syscalls (e.g. openat, but not open, etc.). This change
adds proper #ifdefs for all those syscalls.
Acked-by: Arnd Bergmann <arnd@arndb.de>
Signed-off-by: Chris Metcalf <cmetcalf@tilera.com>
Diffstat (limited to 'lib')
-rw-r--r-- | lib/audit.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/lib/audit.c b/lib/audit.c index 8e7dc1c63aa..76bbed4a20e 100644 --- a/lib/audit.c +++ b/lib/audit.c | |||
@@ -36,8 +36,10 @@ int audit_classify_arch(int arch) | |||
36 | int audit_classify_syscall(int abi, unsigned syscall) | 36 | int audit_classify_syscall(int abi, unsigned syscall) |
37 | { | 37 | { |
38 | switch(syscall) { | 38 | switch(syscall) { |
39 | #ifdef __NR_open | ||
39 | case __NR_open: | 40 | case __NR_open: |
40 | return 2; | 41 | return 2; |
42 | #endif | ||
41 | #ifdef __NR_openat | 43 | #ifdef __NR_openat |
42 | case __NR_openat: | 44 | case __NR_openat: |
43 | return 3; | 45 | return 3; |