diff options
author | Jim Kukunas | 2012-11-08 15:47:44 -0600 |
---|---|---|
committer | NeilBrown | 2012-12-12 23:42:01 -0600 |
commit | 7056741fd9fc14a65608549a4657cf5178f05f63 (patch) | |
tree | b30504208f8261c4a0a2625169eaff9aa9de544e /lib | |
parent | 54f89341e8b8da0cdac8a7b873491739de19f098 (diff) | |
download | kernel-common-7056741fd9fc14a65608549a4657cf5178f05f63.tar.gz kernel-common-7056741fd9fc14a65608549a4657cf5178f05f63.tar.xz kernel-common-7056741fd9fc14a65608549a4657cf5178f05f63.zip |
lib/raid6: Add AVX2 optimized recovery functions
Optimize RAID6 recovery functions to take advantage of
the 256-bit YMM integer instructions introduced in AVX2.
The patch was tested and benchmarked before submission.
However hardware is not yet released so benchmark numbers
cannot be reported.
Acked-by: "H. Peter Anvin" <hpa@zytor.com>
Signed-off-by: Jim Kukunas <james.t.kukunas@linux.intel.com>
Signed-off-by: NeilBrown <neilb@suse.de>
Diffstat (limited to 'lib')
-rw-r--r-- | lib/raid6/Makefile | 2 | ||||
-rw-r--r-- | lib/raid6/algos.c | 3 | ||||
-rw-r--r-- | lib/raid6/recov_avx2.c | 327 | ||||
-rw-r--r-- | lib/raid6/test/Makefile | 2 | ||||
-rw-r--r-- | lib/raid6/x86.h | 14 |
5 files changed, 341 insertions, 7 deletions
diff --git a/lib/raid6/Makefile b/lib/raid6/Makefile index de06dfe165b..8c2e22bef66 100644 --- a/lib/raid6/Makefile +++ b/lib/raid6/Makefile | |||
@@ -1,6 +1,6 @@ | |||
1 | obj-$(CONFIG_RAID6_PQ) += raid6_pq.o | 1 | obj-$(CONFIG_RAID6_PQ) += raid6_pq.o |
2 | 2 | ||
3 | raid6_pq-y += algos.o recov.o recov_ssse3.o tables.o int1.o int2.o int4.o \ | 3 | raid6_pq-y += algos.o recov.o recov_ssse3.o recov_avx2.o tables.o int1.o int2.o int4.o \ |
4 | int8.o int16.o int32.o altivec1.o altivec2.o altivec4.o \ | 4 | int8.o int16.o int32.o altivec1.o altivec2.o altivec4.o \ |
5 | altivec8.o mmx.o sse1.o sse2.o | 5 | altivec8.o mmx.o sse1.o sse2.o |
6 | hostprogs-y += mktables | 6 | hostprogs-y += mktables |
diff --git a/lib/raid6/algos.c b/lib/raid6/algos.c index 589f5f50ad2..8b7f55cadb4 100644 --- a/lib/raid6/algos.c +++ b/lib/raid6/algos.c | |||
@@ -72,6 +72,9 @@ EXPORT_SYMBOL_GPL(raid6_datap_recov); | |||
72 | 72 | ||
73 | const struct raid6_recov_calls *const raid6_recov_algos[] = { | 73 | const struct raid6_recov_calls *const raid6_recov_algos[] = { |
74 | #if (defined(__i386__) || defined(__x86_64__)) && !defined(__arch_um__) | 74 | #if (defined(__i386__) || defined(__x86_64__)) && !defined(__arch_um__) |
75 | #ifdef CONFIG_AS_AVX2 | ||
76 | &raid6_recov_avx2, | ||
77 | #endif | ||
75 | &raid6_recov_ssse3, | 78 | &raid6_recov_ssse3, |
76 | #endif | 79 | #endif |
77 | &raid6_recov_intx1, | 80 | &raid6_recov_intx1, |
diff --git a/lib/raid6/recov_avx2.c b/lib/raid6/recov_avx2.c new file mode 100644 index 00000000000..43a9bab9187 --- /dev/null +++ b/lib/raid6/recov_avx2.c | |||
@@ -0,0 +1,327 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2012 Intel Corporation | ||
3 | * Author: Jim Kukunas <james.t.kukunas@linux.intel.com> | ||
4 | * | ||
5 | * This program is free software; you can redistribute it and/or | ||
6 | * modify it under the terms of the GNU General Public License | ||
7 | * as published by the Free Software Foundation; version 2 | ||
8 | * of the License. | ||
9 | */ | ||
10 | |||
11 | #if (defined(__i386__) || defined(__x86_64__)) && !defined(__arch_um__) | ||
12 | |||
13 | #if CONFIG_AS_AVX2 | ||
14 | |||
15 | #include <linux/raid/pq.h> | ||
16 | #include "x86.h" | ||
17 | |||
18 | static int raid6_has_avx2(void) | ||
19 | { | ||
20 | return boot_cpu_has(X86_FEATURE_AVX2) && | ||
21 | boot_cpu_has(X86_FEATURE_AVX); | ||
22 | } | ||
23 | |||
24 | static void raid6_2data_recov_avx2(int disks, size_t bytes, int faila, | ||
25 | int failb, void **ptrs) | ||
26 | { | ||
27 | u8 *p, *q, *dp, *dq; | ||
28 | const u8 *pbmul; /* P multiplier table for B data */ | ||
29 | const u8 *qmul; /* Q multiplier table (for both) */ | ||
30 | const u8 x0f = 0x0f; | ||
31 | |||
32 | p = (u8 *)ptrs[disks-2]; | ||
33 | q = (u8 *)ptrs[disks-1]; | ||
34 | |||
35 | /* Compute syndrome with zero for the missing data pages | ||
36 | Use the dead data pages as temporary storage for | ||
37 | delta p and delta q */ | ||
38 | dp = (u8 *)ptrs[faila]; | ||
39 | ptrs[faila] = (void *)raid6_empty_zero_page; | ||
40 | ptrs[disks-2] = dp; | ||
41 | dq = (u8 *)ptrs[failb]; | ||
42 | ptrs[failb] = (void *)raid6_empty_zero_page; | ||
43 | ptrs[disks-1] = dq; | ||
44 | |||
45 | raid6_call.gen_syndrome(disks, bytes, ptrs); | ||
46 | |||
47 | /* Restore pointer table */ | ||
48 | ptrs[faila] = dp; | ||
49 | ptrs[failb] = dq; | ||
50 | ptrs[disks-2] = p; | ||
51 | ptrs[disks-1] = q; | ||
52 | |||
53 | /* Now, pick the proper data tables */ | ||
54 | pbmul = raid6_vgfmul[raid6_gfexi[failb-faila]]; | ||
55 | qmul = raid6_vgfmul[raid6_gfinv[raid6_gfexp[faila] ^ | ||
56 | raid6_gfexp[failb]]]; | ||
57 | |||
58 | kernel_fpu_begin(); | ||
59 | |||
60 | /* ymm0 = x0f[16] */ | ||
61 | asm volatile("vpbroadcastb %0, %%ymm7" : : "m" (x0f)); | ||
62 | |||
63 | while (bytes) { | ||
64 | #ifdef CONFIG_X86_64 | ||
65 | asm volatile("vmovdqa %0, %%ymm1" : : "m" (q[0])); | ||
66 | asm volatile("vmovdqa %0, %%ymm9" : : "m" (q[32])); | ||
67 | asm volatile("vmovdqa %0, %%ymm0" : : "m" (p[0])); | ||
68 | asm volatile("vmovdqa %0, %%ymm8" : : "m" (p[32])); | ||
69 | asm volatile("vpxor %0, %%ymm1, %%ymm1" : : "m" (dq[0])); | ||
70 | asm volatile("vpxor %0, %%ymm9, %%ymm9" : : "m" (dq[32])); | ||
71 | asm volatile("vpxor %0, %%ymm0, %%ymm0" : : "m" (dp[0])); | ||
72 | asm volatile("vpxor %0, %%ymm8, %%ymm8" : : "m" (dp[32])); | ||
73 | |||
74 | /* | ||
75 | * 1 = dq[0] ^ q[0] | ||
76 | * 9 = dq[32] ^ q[32] | ||
77 | * 0 = dp[0] ^ p[0] | ||
78 | * 8 = dp[32] ^ p[32] | ||
79 | */ | ||
80 | |||
81 | asm volatile("vbroadcasti128 %0, %%ymm4" : : "m" (qmul[0])); | ||
82 | asm volatile("vbroadcasti128 %0, %%ymm5" : : "m" (qmul[16])); | ||
83 | |||
84 | asm volatile("vpsraw $4, %ymm1, %ymm3"); | ||
85 | asm volatile("vpsraw $4, %ymm9, %ymm12"); | ||
86 | asm volatile("vpand %ymm7, %ymm1, %ymm1"); | ||
87 | asm volatile("vpand %ymm7, %ymm9, %ymm9"); | ||
88 | asm volatile("vpand %ymm7, %ymm3, %ymm3"); | ||
89 | asm volatile("vpand %ymm7, %ymm12, %ymm12"); | ||
90 | asm volatile("vpshufb %ymm9, %ymm4, %ymm14"); | ||
91 | asm volatile("vpshufb %ymm1, %ymm4, %ymm4"); | ||
92 | asm volatile("vpshufb %ymm12, %ymm5, %ymm15"); | ||
93 | asm volatile("vpshufb %ymm3, %ymm5, %ymm5"); | ||
94 | asm volatile("vpxor %ymm14, %ymm15, %ymm15"); | ||
95 | asm volatile("vpxor %ymm4, %ymm5, %ymm5"); | ||
96 | |||
97 | /* | ||
98 | * 5 = qx[0] | ||
99 | * 15 = qx[32] | ||
100 | */ | ||
101 | |||
102 | asm volatile("vbroadcasti128 %0, %%ymm4" : : "m" (pbmul[0])); | ||
103 | asm volatile("vbroadcasti128 %0, %%ymm1" : : "m" (pbmul[16])); | ||
104 | asm volatile("vpsraw $4, %ymm0, %ymm2"); | ||
105 | asm volatile("vpsraw $4, %ymm8, %ymm6"); | ||
106 | asm volatile("vpand %ymm7, %ymm0, %ymm3"); | ||
107 | asm volatile("vpand %ymm7, %ymm8, %ymm14"); | ||
108 | asm volatile("vpand %ymm7, %ymm2, %ymm2"); | ||
109 | asm volatile("vpand %ymm7, %ymm6, %ymm6"); | ||
110 | asm volatile("vpshufb %ymm14, %ymm4, %ymm12"); | ||
111 | asm volatile("vpshufb %ymm3, %ymm4, %ymm4"); | ||
112 | asm volatile("vpshufb %ymm6, %ymm1, %ymm13"); | ||
113 | asm volatile("vpshufb %ymm2, %ymm1, %ymm1"); | ||
114 | asm volatile("vpxor %ymm4, %ymm1, %ymm1"); | ||
115 | asm volatile("vpxor %ymm12, %ymm13, %ymm13"); | ||
116 | |||
117 | /* | ||
118 | * 1 = pbmul[px[0]] | ||
119 | * 13 = pbmul[px[32]] | ||
120 | */ | ||
121 | asm volatile("vpxor %ymm5, %ymm1, %ymm1"); | ||
122 | asm volatile("vpxor %ymm15, %ymm13, %ymm13"); | ||
123 | |||
124 | /* | ||
125 | * 1 = db = DQ | ||
126 | * 13 = db[32] = DQ[32] | ||
127 | */ | ||
128 | asm volatile("vmovdqa %%ymm1, %0" : "=m" (dq[0])); | ||
129 | asm volatile("vmovdqa %%ymm13,%0" : "=m" (dq[32])); | ||
130 | asm volatile("vpxor %ymm1, %ymm0, %ymm0"); | ||
131 | asm volatile("vpxor %ymm13, %ymm8, %ymm8"); | ||
132 | |||
133 | asm volatile("vmovdqa %%ymm0, %0" : "=m" (dp[0])); | ||
134 | asm volatile("vmovdqa %%ymm8, %0" : "=m" (dp[32])); | ||
135 | |||
136 | bytes -= 64; | ||
137 | p += 64; | ||
138 | q += 64; | ||
139 | dp += 64; | ||
140 | dq += 64; | ||
141 | #else | ||
142 | asm volatile("vmovdqa %0, %%ymm1" : : "m" (*q)); | ||
143 | asm volatile("vmovdqa %0, %%ymm0" : : "m" (*p)); | ||
144 | asm volatile("vpxor %0, %%ymm1, %%ymm1" : : "m" (*dq)); | ||
145 | asm volatile("vpxor %0, %%ymm0, %%ymm0" : : "m" (*dp)); | ||
146 | |||
147 | /* 1 = dq ^ q; 0 = dp ^ p */ | ||
148 | |||
149 | asm volatile("vbroadcasti128 %0, %%ymm4" : : "m" (qmul[0])); | ||
150 | asm volatile("vbroadcasti128 %0, %%ymm5" : : "m" (qmul[16])); | ||
151 | |||
152 | /* | ||
153 | * 1 = dq ^ q | ||
154 | * 3 = dq ^ p >> 4 | ||
155 | */ | ||
156 | asm volatile("vpsraw $4, %ymm1, %ymm3"); | ||
157 | asm volatile("vpand %ymm7, %ymm1, %ymm1"); | ||
158 | asm volatile("vpand %ymm7, %ymm3, %ymm3"); | ||
159 | asm volatile("vpshufb %ymm1, %ymm4, %ymm4"); | ||
160 | asm volatile("vpshufb %ymm3, %ymm5, %ymm5"); | ||
161 | asm volatile("vpxor %ymm4, %ymm5, %ymm5"); | ||
162 | |||
163 | /* 5 = qx */ | ||
164 | |||
165 | asm volatile("vbroadcasti128 %0, %%ymm4" : : "m" (pbmul[0])); | ||
166 | asm volatile("vbroadcasti128 %0, %%ymm1" : : "m" (pbmul[16])); | ||
167 | |||
168 | asm volatile("vpsraw $4, %ymm0, %ymm2"); | ||
169 | asm volatile("vpand %ymm7, %ymm0, %ymm3"); | ||
170 | asm volatile("vpand %ymm7, %ymm2, %ymm2"); | ||
171 | asm volatile("vpshufb %ymm3, %ymm4, %ymm4"); | ||
172 | asm volatile("vpshufb %ymm2, %ymm1, %ymm1"); | ||
173 | asm volatile("vpxor %ymm4, %ymm1, %ymm1"); | ||
174 | |||
175 | /* 1 = pbmul[px] */ | ||
176 | asm volatile("vpxor %ymm5, %ymm1, %ymm1"); | ||
177 | /* 1 = db = DQ */ | ||
178 | asm volatile("vmovdqa %%ymm1, %0" : "=m" (dq[0])); | ||
179 | |||
180 | asm volatile("vpxor %ymm1, %ymm0, %ymm0"); | ||
181 | asm volatile("vmovdqa %%ymm0, %0" : "=m" (dp[0])); | ||
182 | |||
183 | bytes -= 32; | ||
184 | p += 32; | ||
185 | q += 32; | ||
186 | dp += 32; | ||
187 | dq += 32; | ||
188 | #endif | ||
189 | } | ||
190 | |||
191 | kernel_fpu_end(); | ||
192 | } | ||
193 | |||
194 | static void raid6_datap_recov_avx2(int disks, size_t bytes, int faila, | ||
195 | void **ptrs) | ||
196 | { | ||
197 | u8 *p, *q, *dq; | ||
198 | const u8 *qmul; /* Q multiplier table */ | ||
199 | const u8 x0f = 0x0f; | ||
200 | |||
201 | p = (u8 *)ptrs[disks-2]; | ||
202 | q = (u8 *)ptrs[disks-1]; | ||
203 | |||
204 | /* Compute syndrome with zero for the missing data page | ||
205 | Use the dead data page as temporary storage for delta q */ | ||
206 | dq = (u8 *)ptrs[faila]; | ||
207 | ptrs[faila] = (void *)raid6_empty_zero_page; | ||
208 | ptrs[disks-1] = dq; | ||
209 | |||
210 | raid6_call.gen_syndrome(disks, bytes, ptrs); | ||
211 | |||
212 | /* Restore pointer table */ | ||
213 | ptrs[faila] = dq; | ||
214 | ptrs[disks-1] = q; | ||
215 | |||
216 | /* Now, pick the proper data tables */ | ||
217 | qmul = raid6_vgfmul[raid6_gfinv[raid6_gfexp[faila]]]; | ||
218 | |||
219 | kernel_fpu_begin(); | ||
220 | |||
221 | asm volatile("vpbroadcastb %0, %%ymm7" : : "m" (x0f)); | ||
222 | |||
223 | while (bytes) { | ||
224 | #ifdef CONFIG_X86_64 | ||
225 | asm volatile("vmovdqa %0, %%ymm3" : : "m" (dq[0])); | ||
226 | asm volatile("vmovdqa %0, %%ymm8" : : "m" (dq[32])); | ||
227 | asm volatile("vpxor %0, %%ymm3, %%ymm3" : : "m" (q[0])); | ||
228 | asm volatile("vpxor %0, %%ymm8, %%ymm8" : : "m" (q[32])); | ||
229 | |||
230 | /* | ||
231 | * 3 = q[0] ^ dq[0] | ||
232 | * 8 = q[32] ^ dq[32] | ||
233 | */ | ||
234 | asm volatile("vbroadcasti128 %0, %%ymm0" : : "m" (qmul[0])); | ||
235 | asm volatile("vmovapd %ymm0, %ymm13"); | ||
236 | asm volatile("vbroadcasti128 %0, %%ymm1" : : "m" (qmul[16])); | ||
237 | asm volatile("vmovapd %ymm1, %ymm14"); | ||
238 | |||
239 | asm volatile("vpsraw $4, %ymm3, %ymm6"); | ||
240 | asm volatile("vpsraw $4, %ymm8, %ymm12"); | ||
241 | asm volatile("vpand %ymm7, %ymm3, %ymm3"); | ||
242 | asm volatile("vpand %ymm7, %ymm8, %ymm8"); | ||
243 | asm volatile("vpand %ymm7, %ymm6, %ymm6"); | ||
244 | asm volatile("vpand %ymm7, %ymm12, %ymm12"); | ||
245 | asm volatile("vpshufb %ymm3, %ymm0, %ymm0"); | ||
246 | asm volatile("vpshufb %ymm8, %ymm13, %ymm13"); | ||
247 | asm volatile("vpshufb %ymm6, %ymm1, %ymm1"); | ||
248 | asm volatile("vpshufb %ymm12, %ymm14, %ymm14"); | ||
249 | asm volatile("vpxor %ymm0, %ymm1, %ymm1"); | ||
250 | asm volatile("vpxor %ymm13, %ymm14, %ymm14"); | ||
251 | |||
252 | /* | ||
253 | * 1 = qmul[q[0] ^ dq[0]] | ||
254 | * 14 = qmul[q[32] ^ dq[32]] | ||
255 | */ | ||
256 | asm volatile("vmovdqa %0, %%ymm2" : : "m" (p[0])); | ||
257 | asm volatile("vmovdqa %0, %%ymm12" : : "m" (p[32])); | ||
258 | asm volatile("vpxor %ymm1, %ymm2, %ymm2"); | ||
259 | asm volatile("vpxor %ymm14, %ymm12, %ymm12"); | ||
260 | |||
261 | /* | ||
262 | * 2 = p[0] ^ qmul[q[0] ^ dq[0]] | ||
263 | * 12 = p[32] ^ qmul[q[32] ^ dq[32]] | ||
264 | */ | ||
265 | |||
266 | asm volatile("vmovdqa %%ymm1, %0" : "=m" (dq[0])); | ||
267 | asm volatile("vmovdqa %%ymm14, %0" : "=m" (dq[32])); | ||
268 | asm volatile("vmovdqa %%ymm2, %0" : "=m" (p[0])); | ||
269 | asm volatile("vmovdqa %%ymm12,%0" : "=m" (p[32])); | ||
270 | |||
271 | bytes -= 64; | ||
272 | p += 64; | ||
273 | q += 64; | ||
274 | dq += 64; | ||
275 | #else | ||
276 | asm volatile("vmovdqa %0, %%ymm3" : : "m" (dq[0])); | ||
277 | asm volatile("vpxor %0, %%ymm3, %%ymm3" : : "m" (q[0])); | ||
278 | |||
279 | /* 3 = q ^ dq */ | ||
280 | |||
281 | asm volatile("vbroadcasti128 %0, %%ymm0" : : "m" (qmul[0])); | ||
282 | asm volatile("vbroadcasti128 %0, %%ymm1" : : "m" (qmul[16])); | ||
283 | |||
284 | asm volatile("vpsraw $4, %ymm3, %ymm6"); | ||
285 | asm volatile("vpand %ymm7, %ymm3, %ymm3"); | ||
286 | asm volatile("vpand %ymm7, %ymm6, %ymm6"); | ||
287 | asm volatile("vpshufb %ymm3, %ymm0, %ymm0"); | ||
288 | asm volatile("vpshufb %ymm6, %ymm1, %ymm1"); | ||
289 | asm volatile("vpxor %ymm0, %ymm1, %ymm1"); | ||
290 | |||
291 | /* 1 = qmul[q ^ dq] */ | ||
292 | |||
293 | asm volatile("vmovdqa %0, %%ymm2" : : "m" (p[0])); | ||
294 | asm volatile("vpxor %ymm1, %ymm2, %ymm2"); | ||
295 | |||
296 | /* 2 = p ^ qmul[q ^ dq] */ | ||
297 | |||
298 | asm volatile("vmovdqa %%ymm1, %0" : "=m" (dq[0])); | ||
299 | asm volatile("vmovdqa %%ymm2, %0" : "=m" (p[0])); | ||
300 | |||
301 | bytes -= 32; | ||
302 | p += 32; | ||
303 | q += 32; | ||
304 | dq += 32; | ||
305 | #endif | ||
306 | } | ||
307 | |||
308 | kernel_fpu_end(); | ||
309 | } | ||
310 | |||
311 | const struct raid6_recov_calls raid6_recov_avx2 = { | ||
312 | .data2 = raid6_2data_recov_avx2, | ||
313 | .datap = raid6_datap_recov_avx2, | ||
314 | .valid = raid6_has_avx2, | ||
315 | #ifdef CONFIG_X86_64 | ||
316 | .name = "avx2x2", | ||
317 | #else | ||
318 | .name = "avx2x1", | ||
319 | #endif | ||
320 | .priority = 2, | ||
321 | }; | ||
322 | |||
323 | #else | ||
324 | #warning "your version of binutils lacks AVX2 support" | ||
325 | #endif | ||
326 | |||
327 | #endif | ||
diff --git a/lib/raid6/test/Makefile b/lib/raid6/test/Makefile index c76151d9476..d919c98ce26 100644 --- a/lib/raid6/test/Makefile +++ b/lib/raid6/test/Makefile | |||
@@ -23,7 +23,7 @@ RANLIB = ranlib | |||
23 | all: raid6.a raid6test | 23 | all: raid6.a raid6test |
24 | 24 | ||
25 | raid6.a: int1.o int2.o int4.o int8.o int16.o int32.o mmx.o sse1.o sse2.o \ | 25 | raid6.a: int1.o int2.o int4.o int8.o int16.o int32.o mmx.o sse1.o sse2.o \ |
26 | altivec1.o altivec2.o altivec4.o altivec8.o recov.o recov_ssse3.o algos.o \ | 26 | altivec1.o altivec2.o altivec4.o altivec8.o recov.o recov_ssse3.o recov_avx2.o algos.o \ |
27 | tables.o | 27 | tables.o |
28 | rm -f $@ | 28 | rm -f $@ |
29 | $(AR) cq $@ $^ | 29 | $(AR) cq $@ $^ |
diff --git a/lib/raid6/x86.h b/lib/raid6/x86.h index d55d63232c5..b7595484a81 100644 --- a/lib/raid6/x86.h +++ b/lib/raid6/x86.h | |||
@@ -45,19 +45,23 @@ static inline void kernel_fpu_end(void) | |||
45 | #define X86_FEATURE_XMM3 (4*32+ 0) /* "pni" SSE-3 */ | 45 | #define X86_FEATURE_XMM3 (4*32+ 0) /* "pni" SSE-3 */ |
46 | #define X86_FEATURE_SSSE3 (4*32+ 9) /* Supplemental SSE-3 */ | 46 | #define X86_FEATURE_SSSE3 (4*32+ 9) /* Supplemental SSE-3 */ |
47 | #define X86_FEATURE_AVX (4*32+28) /* Advanced Vector Extensions */ | 47 | #define X86_FEATURE_AVX (4*32+28) /* Advanced Vector Extensions */ |
48 | #define X86_FEATURE_AVX2 (9*32+ 5) /* AVX2 instructions */ | ||
48 | #define X86_FEATURE_MMXEXT (1*32+22) /* AMD MMX extensions */ | 49 | #define X86_FEATURE_MMXEXT (1*32+22) /* AMD MMX extensions */ |
49 | 50 | ||
50 | /* Should work well enough on modern CPUs for testing */ | 51 | /* Should work well enough on modern CPUs for testing */ |
51 | static inline int boot_cpu_has(int flag) | 52 | static inline int boot_cpu_has(int flag) |
52 | { | 53 | { |
53 | u32 eax = (flag & 0x20) ? 0x80000001 : 1; | 54 | u32 eax, ebx, ecx, edx; |
54 | u32 ecx, edx; | 55 | |
56 | eax = (flag & 0x100) ? 7 : | ||
57 | (flag & 0x20) ? 0x80000001 : 1; | ||
58 | ecx = 0; | ||
55 | 59 | ||
56 | asm volatile("cpuid" | 60 | asm volatile("cpuid" |
57 | : "+a" (eax), "=d" (edx), "=c" (ecx) | 61 | : "+a" (eax), "=b" (ebx), "=d" (edx), "+c" (ecx)); |
58 | : : "ebx"); | ||
59 | 62 | ||
60 | return ((flag & 0x80 ? ecx : edx) >> (flag & 31)) & 1; | 63 | return ((flag & 0x100 ? ebx : |
64 | (flag & 0x80) ? ecx : edx) >> (flag & 31)) & 1; | ||
61 | } | 65 | } |
62 | 66 | ||
63 | #endif /* ndef __KERNEL__ */ | 67 | #endif /* ndef __KERNEL__ */ |