diff options
author | Alex Shi | 2011-10-31 19:08:39 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2012-08-01 14:27:17 -0500 |
commit | 5d62e5ca429b85ecadaa5042bdb1d8b88d4bfe80 (patch) | |
tree | a16a226a0b108d0f0a069c38d03e424ee3debc5f /mm | |
parent | a7e32d7a2a801b7838b4159e9d73ea86f68ae002 (diff) | |
download | kernel-common-5d62e5ca429b85ecadaa5042bdb1d8b88d4bfe80.tar.gz kernel-common-5d62e5ca429b85ecadaa5042bdb1d8b88d4bfe80.tar.xz kernel-common-5d62e5ca429b85ecadaa5042bdb1d8b88d4bfe80.zip |
kswapd: avoid unnecessary rebalance after an unsuccessful balancing
commit d2ebd0f6b89567eb93ead4e2ca0cbe03021f344b upstream.
Stable note: Fixes https://bugzilla.redhat.com/show_bug.cgi?id=712019. This
patch reduces kswapd CPU usage.
In commit 215ddd66 ("mm: vmscan: only read new_classzone_idx from pgdat
when reclaiming successfully") , Mel Gorman said kswapd is better to sleep
after a unsuccessful balancing if there is tighter reclaim request pending
in the balancing. But in the following scenario, kswapd do something that
is not matched our expectation. The patch fixes this issue.
1, Read pgdat request A (classzone_idx, order = 3)
2, balance_pgdat()
3, During pgdat, a new pgdat request B (classzone_idx, order = 5) is placed
4, balance_pgdat() returns but failed since returned order = 0
5, pgdat of request A assigned to balance_pgdat(), and do balancing again.
While the expectation behavior of kswapd should try to sleep.
Signed-off-by: Alex Shi <alex.shi@intel.com>
Reviewed-by: Tim Chen <tim.c.chen@linux.intel.com>
Acked-by: Mel Gorman <mgorman@suse.de>
Tested-by: Pádraig Brady <P@draigBrady.com>
Cc: Rik van Riel <riel@redhat.com>
Cc: KOSAKI Motohiro <kosaki.motohiro@jp.fujitsu.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Signed-off-by: Mel Gorman <mgorman@suse.de>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'mm')
-rw-r--r-- | mm/vmscan.c | 14 |
1 files changed, 11 insertions, 3 deletions
diff --git a/mm/vmscan.c b/mm/vmscan.c index 45c40d66b74..5cc0f92eda3 100644 --- a/mm/vmscan.c +++ b/mm/vmscan.c | |||
@@ -2844,7 +2844,9 @@ static void kswapd_try_to_sleep(pg_data_t *pgdat, int order, int classzone_idx) | |||
2844 | static int kswapd(void *p) | 2844 | static int kswapd(void *p) |
2845 | { | 2845 | { |
2846 | unsigned long order, new_order; | 2846 | unsigned long order, new_order; |
2847 | unsigned balanced_order; | ||
2847 | int classzone_idx, new_classzone_idx; | 2848 | int classzone_idx, new_classzone_idx; |
2849 | int balanced_classzone_idx; | ||
2848 | pg_data_t *pgdat = (pg_data_t*)p; | 2850 | pg_data_t *pgdat = (pg_data_t*)p; |
2849 | struct task_struct *tsk = current; | 2851 | struct task_struct *tsk = current; |
2850 | 2852 | ||
@@ -2875,7 +2877,9 @@ static int kswapd(void *p) | |||
2875 | set_freezable(); | 2877 | set_freezable(); |
2876 | 2878 | ||
2877 | order = new_order = 0; | 2879 | order = new_order = 0; |
2880 | balanced_order = 0; | ||
2878 | classzone_idx = new_classzone_idx = pgdat->nr_zones - 1; | 2881 | classzone_idx = new_classzone_idx = pgdat->nr_zones - 1; |
2882 | balanced_classzone_idx = classzone_idx; | ||
2879 | for ( ; ; ) { | 2883 | for ( ; ; ) { |
2880 | int ret; | 2884 | int ret; |
2881 | 2885 | ||
@@ -2884,7 +2888,8 @@ static int kswapd(void *p) | |||
2884 | * new request of a similar or harder type will succeed soon | 2888 | * new request of a similar or harder type will succeed soon |
2885 | * so consider going to sleep on the basis we reclaimed at | 2889 | * so consider going to sleep on the basis we reclaimed at |
2886 | */ | 2890 | */ |
2887 | if (classzone_idx >= new_classzone_idx && order == new_order) { | 2891 | if (balanced_classzone_idx >= new_classzone_idx && |
2892 | balanced_order == new_order) { | ||
2888 | new_order = pgdat->kswapd_max_order; | 2893 | new_order = pgdat->kswapd_max_order; |
2889 | new_classzone_idx = pgdat->classzone_idx; | 2894 | new_classzone_idx = pgdat->classzone_idx; |
2890 | pgdat->kswapd_max_order = 0; | 2895 | pgdat->kswapd_max_order = 0; |
@@ -2899,7 +2904,8 @@ static int kswapd(void *p) | |||
2899 | order = new_order; | 2904 | order = new_order; |
2900 | classzone_idx = new_classzone_idx; | 2905 | classzone_idx = new_classzone_idx; |
2901 | } else { | 2906 | } else { |
2902 | kswapd_try_to_sleep(pgdat, order, classzone_idx); | 2907 | kswapd_try_to_sleep(pgdat, balanced_order, |
2908 | balanced_classzone_idx); | ||
2903 | order = pgdat->kswapd_max_order; | 2909 | order = pgdat->kswapd_max_order; |
2904 | classzone_idx = pgdat->classzone_idx; | 2910 | classzone_idx = pgdat->classzone_idx; |
2905 | pgdat->kswapd_max_order = 0; | 2911 | pgdat->kswapd_max_order = 0; |
@@ -2916,7 +2922,9 @@ static int kswapd(void *p) | |||
2916 | */ | 2922 | */ |
2917 | if (!ret) { | 2923 | if (!ret) { |
2918 | trace_mm_vmscan_kswapd_wake(pgdat->node_id, order); | 2924 | trace_mm_vmscan_kswapd_wake(pgdat->node_id, order); |
2919 | order = balance_pgdat(pgdat, order, &classzone_idx); | 2925 | balanced_classzone_idx = classzone_idx; |
2926 | balanced_order = balance_pgdat(pgdat, order, | ||
2927 | &balanced_classzone_idx); | ||
2920 | } | 2928 | } |
2921 | } | 2929 | } |
2922 | return 0; | 2930 | return 0; |