diff options
author | Linus Torvalds | 2012-12-20 22:00:43 -0600 |
---|---|---|
committer | Linus Torvalds | 2012-12-20 22:00:43 -0600 |
commit | 4c9a44aebeaef35570a67aed17b72a2cf8d0b219 (patch) | |
tree | abb874fe7f50671627b282f6c7fb58db5e75a2e3 /mm | |
parent | 1f0377ff088ed2971c57debc9b0c3b846ec431fd (diff) | |
parent | cfde819088422503b5c69e03ab7bb90f87121d4d (diff) | |
download | kernel-common-4c9a44aebeaef35570a67aed17b72a2cf8d0b219.tar.gz kernel-common-4c9a44aebeaef35570a67aed17b72a2cf8d0b219.tar.xz kernel-common-4c9a44aebeaef35570a67aed17b72a2cf8d0b219.zip |
Merge branch 'akpm' (Andrew's patch-bomb)
Merge the rest of Andrew's patches for -rc1:
"A bunch of fixes and misc missed-out-on things.
That'll do for -rc1. I still have a batch of IPC patches which still
have a possible bug report which I'm chasing down."
* emailed patches from Andrew Morton <akpm@linux-foundation.org>: (25 commits)
keys: use keyring_alloc() to create module signing keyring
keys: fix unreachable code
sendfile: allows bypassing of notifier events
SGI-XP: handle non-fatal traps
fat: fix incorrect function comment
Documentation: ABI: remove testing/sysfs-devices-node
proc: fix inconsistent lock state
linux/kernel.h: fix DIV_ROUND_CLOSEST with unsigned divisors
memcg: don't register hotcpu notifier from ->css_alloc()
checkpatch: warn on uapi #includes that #include <uapi/...
revert "rtc: recycle id when unloading a rtc driver"
mm: clean up transparent hugepage sysfs error messages
hfsplus: add error message for the case of failure of sync fs in delayed_sync_fs() method
hfsplus: rework processing of hfs_btree_write() returned error
hfsplus: rework processing errors in hfsplus_free_extents()
hfsplus: avoid crash on failed block map free
kcmp: include linux/ptrace.h
drivers/rtc/rtc-imxdi.c: must include <linux/spinlock.h>
mm: cma: WARN if freed memory is still in use
exec: do not leave bprm->interp on stack
...
Diffstat (limited to 'mm')
-rw-r--r-- | mm/compaction.c | 26 | ||||
-rw-r--r-- | mm/huge_memory.c | 6 | ||||
-rw-r--r-- | mm/memcontrol.c | 14 | ||||
-rw-r--r-- | mm/page-writeback.c | 25 | ||||
-rw-r--r-- | mm/page_alloc.c | 11 |
5 files changed, 65 insertions, 17 deletions
diff --git a/mm/compaction.c b/mm/compaction.c index 5ad7f4f4d6f..6b807e46649 100644 --- a/mm/compaction.c +++ b/mm/compaction.c | |||
@@ -17,6 +17,21 @@ | |||
17 | #include <linux/balloon_compaction.h> | 17 | #include <linux/balloon_compaction.h> |
18 | #include "internal.h" | 18 | #include "internal.h" |
19 | 19 | ||
20 | #ifdef CONFIG_COMPACTION | ||
21 | static inline void count_compact_event(enum vm_event_item item) | ||
22 | { | ||
23 | count_vm_event(item); | ||
24 | } | ||
25 | |||
26 | static inline void count_compact_events(enum vm_event_item item, long delta) | ||
27 | { | ||
28 | count_vm_events(item, delta); | ||
29 | } | ||
30 | #else | ||
31 | #define count_compact_event(item) do { } while (0) | ||
32 | #define count_compact_events(item, delta) do { } while (0) | ||
33 | #endif | ||
34 | |||
20 | #if defined CONFIG_COMPACTION || defined CONFIG_CMA | 35 | #if defined CONFIG_COMPACTION || defined CONFIG_CMA |
21 | 36 | ||
22 | #define CREATE_TRACE_POINTS | 37 | #define CREATE_TRACE_POINTS |
@@ -303,10 +318,9 @@ static unsigned long isolate_freepages_block(struct compact_control *cc, | |||
303 | if (blockpfn == end_pfn) | 318 | if (blockpfn == end_pfn) |
304 | update_pageblock_skip(cc, valid_page, total_isolated, false); | 319 | update_pageblock_skip(cc, valid_page, total_isolated, false); |
305 | 320 | ||
306 | count_vm_events(COMPACTFREE_SCANNED, nr_scanned); | 321 | count_compact_events(COMPACTFREE_SCANNED, nr_scanned); |
307 | if (total_isolated) | 322 | if (total_isolated) |
308 | count_vm_events(COMPACTISOLATED, total_isolated); | 323 | count_compact_events(COMPACTISOLATED, total_isolated); |
309 | |||
310 | return total_isolated; | 324 | return total_isolated; |
311 | } | 325 | } |
312 | 326 | ||
@@ -613,9 +627,9 @@ next_pageblock: | |||
613 | 627 | ||
614 | trace_mm_compaction_isolate_migratepages(nr_scanned, nr_isolated); | 628 | trace_mm_compaction_isolate_migratepages(nr_scanned, nr_isolated); |
615 | 629 | ||
616 | count_vm_events(COMPACTMIGRATE_SCANNED, nr_scanned); | 630 | count_compact_events(COMPACTMIGRATE_SCANNED, nr_scanned); |
617 | if (nr_isolated) | 631 | if (nr_isolated) |
618 | count_vm_events(COMPACTISOLATED, nr_isolated); | 632 | count_compact_events(COMPACTISOLATED, nr_isolated); |
619 | 633 | ||
620 | return low_pfn; | 634 | return low_pfn; |
621 | } | 635 | } |
@@ -1110,7 +1124,7 @@ unsigned long try_to_compact_pages(struct zonelist *zonelist, | |||
1110 | if (!order || !may_enter_fs || !may_perform_io) | 1124 | if (!order || !may_enter_fs || !may_perform_io) |
1111 | return rc; | 1125 | return rc; |
1112 | 1126 | ||
1113 | count_vm_event(COMPACTSTALL); | 1127 | count_compact_event(COMPACTSTALL); |
1114 | 1128 | ||
1115 | #ifdef CONFIG_CMA | 1129 | #ifdef CONFIG_CMA |
1116 | if (allocflags_to_migratetype(gfp_mask) == MIGRATE_MOVABLE) | 1130 | if (allocflags_to_migratetype(gfp_mask) == MIGRATE_MOVABLE) |
diff --git a/mm/huge_memory.c b/mm/huge_memory.c index 32754eece63..9e894edc781 100644 --- a/mm/huge_memory.c +++ b/mm/huge_memory.c | |||
@@ -574,19 +574,19 @@ static int __init hugepage_init_sysfs(struct kobject **hugepage_kobj) | |||
574 | 574 | ||
575 | *hugepage_kobj = kobject_create_and_add("transparent_hugepage", mm_kobj); | 575 | *hugepage_kobj = kobject_create_and_add("transparent_hugepage", mm_kobj); |
576 | if (unlikely(!*hugepage_kobj)) { | 576 | if (unlikely(!*hugepage_kobj)) { |
577 | printk(KERN_ERR "hugepage: failed kobject create\n"); | 577 | printk(KERN_ERR "hugepage: failed to create transparent hugepage kobject\n"); |
578 | return -ENOMEM; | 578 | return -ENOMEM; |
579 | } | 579 | } |
580 | 580 | ||
581 | err = sysfs_create_group(*hugepage_kobj, &hugepage_attr_group); | 581 | err = sysfs_create_group(*hugepage_kobj, &hugepage_attr_group); |
582 | if (err) { | 582 | if (err) { |
583 | printk(KERN_ERR "hugepage: failed register hugeage group\n"); | 583 | printk(KERN_ERR "hugepage: failed to register transparent hugepage group\n"); |
584 | goto delete_obj; | 584 | goto delete_obj; |
585 | } | 585 | } |
586 | 586 | ||
587 | err = sysfs_create_group(*hugepage_kobj, &khugepaged_attr_group); | 587 | err = sysfs_create_group(*hugepage_kobj, &khugepaged_attr_group); |
588 | if (err) { | 588 | if (err) { |
589 | printk(KERN_ERR "hugepage: failed register hugeage group\n"); | 589 | printk(KERN_ERR "hugepage: failed to register transparent hugepage group\n"); |
590 | goto remove_hp_group; | 590 | goto remove_hp_group; |
591 | } | 591 | } |
592 | 592 | ||
diff --git a/mm/memcontrol.c b/mm/memcontrol.c index f3009b4bae5..09255ec8159 100644 --- a/mm/memcontrol.c +++ b/mm/memcontrol.c | |||
@@ -6090,7 +6090,6 @@ mem_cgroup_css_alloc(struct cgroup *cont) | |||
6090 | &per_cpu(memcg_stock, cpu); | 6090 | &per_cpu(memcg_stock, cpu); |
6091 | INIT_WORK(&stock->work, drain_local_stock); | 6091 | INIT_WORK(&stock->work, drain_local_stock); |
6092 | } | 6092 | } |
6093 | hotcpu_notifier(memcg_cpu_hotplug_callback, 0); | ||
6094 | } else { | 6093 | } else { |
6095 | parent = mem_cgroup_from_cont(cont->parent); | 6094 | parent = mem_cgroup_from_cont(cont->parent); |
6096 | memcg->use_hierarchy = parent->use_hierarchy; | 6095 | memcg->use_hierarchy = parent->use_hierarchy; |
@@ -6756,6 +6755,19 @@ struct cgroup_subsys mem_cgroup_subsys = { | |||
6756 | .use_id = 1, | 6755 | .use_id = 1, |
6757 | }; | 6756 | }; |
6758 | 6757 | ||
6758 | /* | ||
6759 | * The rest of init is performed during ->css_alloc() for root css which | ||
6760 | * happens before initcalls. hotcpu_notifier() can't be done together as | ||
6761 | * it would introduce circular locking by adding cgroup_lock -> cpu hotplug | ||
6762 | * dependency. Do it from a subsys_initcall(). | ||
6763 | */ | ||
6764 | static int __init mem_cgroup_init(void) | ||
6765 | { | ||
6766 | hotcpu_notifier(memcg_cpu_hotplug_callback, 0); | ||
6767 | return 0; | ||
6768 | } | ||
6769 | subsys_initcall(mem_cgroup_init); | ||
6770 | |||
6759 | #ifdef CONFIG_MEMCG_SWAP | 6771 | #ifdef CONFIG_MEMCG_SWAP |
6760 | static int __init enable_swap_account(char *s) | 6772 | static int __init enable_swap_account(char *s) |
6761 | { | 6773 | { |
diff --git a/mm/page-writeback.c b/mm/page-writeback.c index 6f427122449..0713bfbf095 100644 --- a/mm/page-writeback.c +++ b/mm/page-writeback.c | |||
@@ -201,6 +201,18 @@ static unsigned long highmem_dirtyable_memory(unsigned long total) | |||
201 | zone_reclaimable_pages(z) - z->dirty_balance_reserve; | 201 | zone_reclaimable_pages(z) - z->dirty_balance_reserve; |
202 | } | 202 | } |
203 | /* | 203 | /* |
204 | * Unreclaimable memory (kernel memory or anonymous memory | ||
205 | * without swap) can bring down the dirtyable pages below | ||
206 | * the zone's dirty balance reserve and the above calculation | ||
207 | * will underflow. However we still want to add in nodes | ||
208 | * which are below threshold (negative values) to get a more | ||
209 | * accurate calculation but make sure that the total never | ||
210 | * underflows. | ||
211 | */ | ||
212 | if ((long)x < 0) | ||
213 | x = 0; | ||
214 | |||
215 | /* | ||
204 | * Make sure that the number of highmem pages is never larger | 216 | * Make sure that the number of highmem pages is never larger |
205 | * than the number of the total dirtyable memory. This can only | 217 | * than the number of the total dirtyable memory. This can only |
206 | * occur in very strange VM situations but we want to make sure | 218 | * occur in very strange VM situations but we want to make sure |
@@ -222,8 +234,8 @@ static unsigned long global_dirtyable_memory(void) | |||
222 | { | 234 | { |
223 | unsigned long x; | 235 | unsigned long x; |
224 | 236 | ||
225 | x = global_page_state(NR_FREE_PAGES) + global_reclaimable_pages() - | 237 | x = global_page_state(NR_FREE_PAGES) + global_reclaimable_pages(); |
226 | dirty_balance_reserve; | 238 | x -= min(x, dirty_balance_reserve); |
227 | 239 | ||
228 | if (!vm_highmem_is_dirtyable) | 240 | if (!vm_highmem_is_dirtyable) |
229 | x -= highmem_dirtyable_memory(x); | 241 | x -= highmem_dirtyable_memory(x); |
@@ -290,9 +302,12 @@ static unsigned long zone_dirtyable_memory(struct zone *zone) | |||
290 | * highmem zone can hold its share of dirty pages, so we don't | 302 | * highmem zone can hold its share of dirty pages, so we don't |
291 | * care about vm_highmem_is_dirtyable here. | 303 | * care about vm_highmem_is_dirtyable here. |
292 | */ | 304 | */ |
293 | return zone_page_state(zone, NR_FREE_PAGES) + | 305 | unsigned long nr_pages = zone_page_state(zone, NR_FREE_PAGES) + |
294 | zone_reclaimable_pages(zone) - | 306 | zone_reclaimable_pages(zone); |
295 | zone->dirty_balance_reserve; | 307 | |
308 | /* don't allow this to underflow */ | ||
309 | nr_pages -= min(nr_pages, zone->dirty_balance_reserve); | ||
310 | return nr_pages; | ||
296 | } | 311 | } |
297 | 312 | ||
298 | /** | 313 | /** |
diff --git a/mm/page_alloc.c b/mm/page_alloc.c index 2ad2ad168ef..4ba5e37127f 100644 --- a/mm/page_alloc.c +++ b/mm/page_alloc.c | |||
@@ -5978,8 +5978,15 @@ done: | |||
5978 | 5978 | ||
5979 | void free_contig_range(unsigned long pfn, unsigned nr_pages) | 5979 | void free_contig_range(unsigned long pfn, unsigned nr_pages) |
5980 | { | 5980 | { |
5981 | for (; nr_pages--; ++pfn) | 5981 | unsigned int count = 0; |
5982 | __free_page(pfn_to_page(pfn)); | 5982 | |
5983 | for (; nr_pages--; pfn++) { | ||
5984 | struct page *page = pfn_to_page(pfn); | ||
5985 | |||
5986 | count += page_count(page) != 1; | ||
5987 | __free_page(page); | ||
5988 | } | ||
5989 | WARN(count != 0, "%d pages are still in use!\n", count); | ||
5983 | } | 5990 | } |
5984 | #endif | 5991 | #endif |
5985 | 5992 | ||