diff options
author | Linus Torvalds | 2013-01-09 10:36:54 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-01-09 10:36:54 -0600 |
commit | e53289c0c5e5a24e29e571eba7af05c845c10890 (patch) | |
tree | fd8852edc6b91152f30b8a7eb0e75fc5ca6750af /mm | |
parent | 08c097fc3bb283299a6915a6a3795edab85979b1 (diff) | |
download | kernel-common-e53289c0c5e5a24e29e571eba7af05c845c10890.tar.gz kernel-common-e53289c0c5e5a24e29e571eba7af05c845c10890.tar.xz kernel-common-e53289c0c5e5a24e29e571eba7af05c845c10890.zip |
mm: reinstante dropped pmd_trans_splitting() check
The check for a pmd being in the process of being split was dropped by
mistake by commit d10e63f29488 ("mm: numa: Create basic numa page
hinting infrastructure"). Put it back.
Reported-by: Dave Jones <davej@redhat.com>
Debugged-by: Hillf Danton <dhillf@gmail.com>
Acked-by: Andrea Arcangeli <aarcange@redhat.com>
Acked-by: Mel Gorman <mgorman@suse.de>
Cc: Kirill Shutemov <kirill@shutemov.name>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'mm')
-rw-r--r-- | mm/memory.c | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/mm/memory.c b/mm/memory.c index 49fb1cf0861..bb1369f7b9b 100644 --- a/mm/memory.c +++ b/mm/memory.c | |||
@@ -3711,6 +3711,14 @@ retry: | |||
3711 | if (pmd_trans_huge(orig_pmd)) { | 3711 | if (pmd_trans_huge(orig_pmd)) { |
3712 | unsigned int dirty = flags & FAULT_FLAG_WRITE; | 3712 | unsigned int dirty = flags & FAULT_FLAG_WRITE; |
3713 | 3713 | ||
3714 | /* | ||
3715 | * If the pmd is splitting, return and retry the | ||
3716 | * the fault. Alternative: wait until the split | ||
3717 | * is done, and goto retry. | ||
3718 | */ | ||
3719 | if (pmd_trans_splitting(orig_pmd)) | ||
3720 | return 0; | ||
3721 | |||
3714 | if (pmd_numa(orig_pmd)) | 3722 | if (pmd_numa(orig_pmd)) |
3715 | return do_huge_pmd_numa_page(mm, vma, address, | 3723 | return do_huge_pmd_numa_page(mm, vma, address, |
3716 | orig_pmd, pmd); | 3724 | orig_pmd, pmd); |