diff options
author | Johannes Berg | 2013-02-09 14:46:34 -0600 |
---|---|---|
committer | Johannes Berg | 2013-02-11 04:12:26 -0600 |
commit | 3d9646d0abd02c552f6f15c302b31aa321c2fa8b (patch) | |
tree | e76144304e1cbe85580626355a16e1cf2dcb91d0 /net | |
parent | d601cd8d950c85032cefdcda162b8cd2cda363bb (diff) | |
download | kernel-common-3d9646d0abd02c552f6f15c302b31aa321c2fa8b.tar.gz kernel-common-3d9646d0abd02c552f6f15c302b31aa321c2fa8b.tar.xz kernel-common-3d9646d0abd02c552f6f15c302b31aa321c2fa8b.zip |
mac80211: fix channel selection bug
When trying to connect to an AP that advertises HT but not
VHT, the mac80211 code erroneously uses the configuration
from the AP as is instead of checking it against regulatory
and local capabilities. This can lead to using an invalid
or even inexistent channel (like 11/HT40+).
Additionally, the return flags from downgrading must be
ORed together, to collect them from all of the downgrades.
Also clarify the message.
Signed-off-by: Johannes Berg <johannes.berg@intel.com>
Diffstat (limited to 'net')
-rw-r--r-- | net/mac80211/mlme.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/net/mac80211/mlme.c b/net/mac80211/mlme.c index 3b9cb510aa3..5107248af7f 100644 --- a/net/mac80211/mlme.c +++ b/net/mac80211/mlme.c | |||
@@ -3400,6 +3400,7 @@ ieee80211_determine_chantype(struct ieee80211_sub_if_data *sdata, | |||
3400 | 3400 | ||
3401 | ret = 0; | 3401 | ret = 0; |
3402 | 3402 | ||
3403 | out: | ||
3403 | while (!cfg80211_chandef_usable(sdata->local->hw.wiphy, chandef, | 3404 | while (!cfg80211_chandef_usable(sdata->local->hw.wiphy, chandef, |
3404 | IEEE80211_CHAN_DISABLED)) { | 3405 | IEEE80211_CHAN_DISABLED)) { |
3405 | if (WARN_ON(chandef->width == NL80211_CHAN_WIDTH_20_NOHT)) { | 3406 | if (WARN_ON(chandef->width == NL80211_CHAN_WIDTH_20_NOHT)) { |
@@ -3408,14 +3409,13 @@ ieee80211_determine_chantype(struct ieee80211_sub_if_data *sdata, | |||
3408 | goto out; | 3409 | goto out; |
3409 | } | 3410 | } |
3410 | 3411 | ||
3411 | ret = chandef_downgrade(chandef); | 3412 | ret |= chandef_downgrade(chandef); |
3412 | } | 3413 | } |
3413 | 3414 | ||
3414 | if (chandef->width != vht_chandef.width) | 3415 | if (chandef->width != vht_chandef.width) |
3415 | sdata_info(sdata, | 3416 | sdata_info(sdata, |
3416 | "local regulatory prevented using AP HT/VHT configuration, downgraded\n"); | 3417 | "capabilities/regulatory prevented using AP HT/VHT configuration, downgraded\n"); |
3417 | 3418 | ||
3418 | out: | ||
3419 | WARN_ON_ONCE(!cfg80211_chandef_valid(chandef)); | 3419 | WARN_ON_ONCE(!cfg80211_chandef_valid(chandef)); |
3420 | return ret; | 3420 | return ret; |
3421 | } | 3421 | } |