aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorRandy Dunlap2011-04-21 04:10:42 -0500
committerJiri Kosina2011-04-21 04:10:42 -0500
commitd431b2e33cd54e4334019a95979ae93aea4735e8 (patch)
tree232db290b26d59268bc904729d2efc675964220b /samples/hidraw
parentcb3e85fe19575cce8af82bc62a070c72e8f781b8 (diff)
downloadkernel-common-d431b2e33cd54e4334019a95979ae93aea4735e8.tar.gz
kernel-common-d431b2e33cd54e4334019a95979ae93aea4735e8.tar.xz
kernel-common-d431b2e33cd54e4334019a95979ae93aea4735e8.zip
HID: hid-example: fix some build issues
samples/hid-example.o needs some Kconfig and Makefile additions in order to build. It should use <linux/*.h> headers from the build tree, so use HEADERS_CHECK to require that those header files be present. Change the kconfig symbol from tristate to bool since userspace cannot be built as loadable modules. However, I don't understand why the userspace header files are not present as reported in Andrew's build log, since it builds OK on x86_64 without any of these changes. Signed-off-by: Randy Dunlap <randy.dunlap@oracle.com> Cc: Alan Ott <alan@signal11.us> Cc: Jiri Kosina <jkosina@suse.cz> Signed-off-by: Andrew Morton <akpm@linux-foundation.org> Signed-off-by: Jiri Kosina <jkosina@suse.cz>
Diffstat (limited to 'samples/hidraw')
-rw-r--r--samples/hidraw/Makefile2
1 files changed, 2 insertions, 0 deletions
diff --git a/samples/hidraw/Makefile b/samples/hidraw/Makefile
index 7811cb0289a..382eeae77bd 100644
--- a/samples/hidraw/Makefile
+++ b/samples/hidraw/Makefile
@@ -6,3 +6,5 @@ hostprogs-y := hid-example
6 6
7# Tell kbuild to always build the programs 7# Tell kbuild to always build the programs
8always := $(hostprogs-y) 8always := $(hostprogs-y)
9
10HOSTCFLAGS_hid-example.o += -I$(objtree)/usr/include