aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorQinghuang Feng2009-01-06 16:40:52 -0600
committerLinus Torvalds2009-01-06 17:59:12 -0600
commit7ec7fb394298c212c30e063c57e0aa895efe9439 (patch)
treef2aa6cf2ff5d66595d5acb7d985bb157f67c6b29 /samples/kobject
parent9fe06081ef145d6582c39e18203b5fffe6f3abc2 (diff)
downloadkernel-common-7ec7fb394298c212c30e063c57e0aa895efe9439.tar.gz
kernel-common-7ec7fb394298c212c30e063c57e0aa895efe9439.tar.xz
kernel-common-7ec7fb394298c212c30e063c57e0aa895efe9439.zip
samples: mark {static|__init|__exit} for {init|exit} functions
None of these (init|exit) functions is called from other functions which is outside the kernel module mechanism or kernel itself, so mark them as {static|__init|__exit}. Signed-off-by: Qinghuang Feng <qhfeng.kernel@gmail.com> Cc: Mathieu Desnoyers <mathieu.desnoyers@polymtl.ca> Acked-by: Greg Kroah-Hartman <gregkh@suse.de> Signed-off-by: Andrew Morton <akpm@linux-foundation.org> Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'samples/kobject')
-rw-r--r--samples/kobject/kobject-example.c4
-rw-r--r--samples/kobject/kset-example.c4
2 files changed, 4 insertions, 4 deletions
diff --git a/samples/kobject/kobject-example.c b/samples/kobject/kobject-example.c
index 08d0d3ff326..8d9b55a1202 100644
--- a/samples/kobject/kobject-example.c
+++ b/samples/kobject/kobject-example.c
@@ -101,7 +101,7 @@ static struct attribute_group attr_group = {
101 101
102static struct kobject *example_kobj; 102static struct kobject *example_kobj;
103 103
104static int example_init(void) 104static int __init example_init(void)
105{ 105{
106 int retval; 106 int retval;
107 107
@@ -126,7 +126,7 @@ static int example_init(void)
126 return retval; 126 return retval;
127} 127}
128 128
129static void example_exit(void) 129static void __exit example_exit(void)
130{ 130{
131 kobject_put(example_kobj); 131 kobject_put(example_kobj);
132} 132}
diff --git a/samples/kobject/kset-example.c b/samples/kobject/kset-example.c
index 7395c0bbae1..45b7d56fb54 100644
--- a/samples/kobject/kset-example.c
+++ b/samples/kobject/kset-example.c
@@ -229,7 +229,7 @@ static void destroy_foo_obj(struct foo_obj *foo)
229 kobject_put(&foo->kobj); 229 kobject_put(&foo->kobj);
230} 230}
231 231
232static int example_init(void) 232static int __init example_init(void)
233{ 233{
234 /* 234 /*
235 * Create a kset with the name of "kset_example", 235 * Create a kset with the name of "kset_example",
@@ -264,7 +264,7 @@ foo_error:
264 return -EINVAL; 264 return -EINVAL;
265} 265}
266 266
267static void example_exit(void) 267static void __exit example_exit(void)
268{ 268{
269 destroy_foo_obj(baz_obj); 269 destroy_foo_obj(baz_obj);
270 destroy_foo_obj(bar_obj); 270 destroy_foo_obj(bar_obj);