diff options
author | Radu Voicilas | 2009-12-12 03:06:09 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2010-03-07 19:04:46 -0600 |
commit | a115bc070b1fc57ab23f3972401425927b5b465c (patch) | |
tree | a87e88e721f50599c66e627c86848e4b086e9db0 /samples | |
parent | 77d3d7c1d561f49f755d7390f0764dff90765974 (diff) | |
download | kernel-common-a115bc070b1fc57ab23f3972401425927b5b465c.tar.gz kernel-common-a115bc070b1fc57ab23f3972401425927b5b465c.tar.xz kernel-common-a115bc070b1fc57ab23f3972401425927b5b465c.zip |
kobject-example: Spelling fixes.
No change in functionality.
Signed-off-by: Radu Voicilas <rvoicilas@gmail.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@suse.de>
Diffstat (limited to 'samples')
-rw-r--r-- | samples/kobject/kobject-example.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/samples/kobject/kobject-example.c b/samples/kobject/kobject-example.c index 8d9b55a1202..86ea0c3ad97 100644 --- a/samples/kobject/kobject-example.c +++ b/samples/kobject/kobject-example.c | |||
@@ -44,7 +44,7 @@ static struct kobj_attribute foo_attribute = | |||
44 | __ATTR(foo, 0666, foo_show, foo_store); | 44 | __ATTR(foo, 0666, foo_show, foo_store); |
45 | 45 | ||
46 | /* | 46 | /* |
47 | * More complex function where we determine which varible is being accessed by | 47 | * More complex function where we determine which variable is being accessed by |
48 | * looking at the attribute for the "baz" and "bar" files. | 48 | * looking at the attribute for the "baz" and "bar" files. |
49 | */ | 49 | */ |
50 | static ssize_t b_show(struct kobject *kobj, struct kobj_attribute *attr, | 50 | static ssize_t b_show(struct kobject *kobj, struct kobj_attribute *attr, |
@@ -79,7 +79,7 @@ static struct kobj_attribute bar_attribute = | |||
79 | 79 | ||
80 | 80 | ||
81 | /* | 81 | /* |
82 | * Create a group of attributes so that we can create and destory them all | 82 | * Create a group of attributes so that we can create and destroy them all |
83 | * at once. | 83 | * at once. |
84 | */ | 84 | */ |
85 | static struct attribute *attrs[] = { | 85 | static struct attribute *attrs[] = { |