diff options
author | Alan Ott | 2011-03-19 19:29:44 -0500 |
---|---|---|
committer | Jiri Kosina | 2011-03-22 05:43:50 -0500 |
commit | c54ea4918c2b7722d7242ea53271356501988a9b (patch) | |
tree | e4c7b3c77748eef20e8b844633643cb00d8bc5e2 /samples | |
parent | 99759619b27662d1290901228d77a293e6e83200 (diff) | |
download | kernel-common-c54ea4918c2b7722d7242ea53271356501988a9b.tar.gz kernel-common-c54ea4918c2b7722d7242ea53271356501988a9b.tar.xz kernel-common-c54ea4918c2b7722d7242ea53271356501988a9b.zip |
HID: Documentation for hidraw
Documenation for the hidraw driver, with sample program.
Signed-off-by: Alan Ott <alan@signal11.us>
Signed-off-by: Jiri Kosina <jkosina@suse.cz>
Diffstat (limited to 'samples')
-rw-r--r-- | samples/Kconfig | 6 | ||||
-rw-r--r-- | samples/Makefile | 2 | ||||
-rw-r--r-- | samples/hidraw/Makefile | 8 | ||||
-rw-r--r-- | samples/hidraw/hid-example.c | 167 |
4 files changed, 182 insertions, 1 deletions
diff --git a/samples/Kconfig b/samples/Kconfig index e03cf0e374d..52f4264b300 100644 --- a/samples/Kconfig +++ b/samples/Kconfig | |||
@@ -61,4 +61,10 @@ config SAMPLE_KDB | |||
61 | Build an example of how to dynamically add the hello | 61 | Build an example of how to dynamically add the hello |
62 | command to the kdb shell. | 62 | command to the kdb shell. |
63 | 63 | ||
64 | config SAMPLE_HIDRAW | ||
65 | tristate "Build simple hidraw example" | ||
66 | depends on HIDRAW | ||
67 | help | ||
68 | Build an example of how to use hidraw from userspace. | ||
69 | |||
64 | endif # SAMPLES | 70 | endif # SAMPLES |
diff --git a/samples/Makefile b/samples/Makefile index f26c0959fd8..6280817c2b7 100644 --- a/samples/Makefile +++ b/samples/Makefile | |||
@@ -1,4 +1,4 @@ | |||
1 | # Makefile for Linux samples code | 1 | # Makefile for Linux samples code |
2 | 2 | ||
3 | obj-$(CONFIG_SAMPLES) += kobject/ kprobes/ tracepoints/ trace_events/ \ | 3 | obj-$(CONFIG_SAMPLES) += kobject/ kprobes/ tracepoints/ trace_events/ \ |
4 | hw_breakpoint/ kfifo/ kdb/ | 4 | hw_breakpoint/ kfifo/ kdb/ hidraw/ |
diff --git a/samples/hidraw/Makefile b/samples/hidraw/Makefile new file mode 100644 index 00000000000..7811cb0289a --- /dev/null +++ b/samples/hidraw/Makefile | |||
@@ -0,0 +1,8 @@ | |||
1 | # kbuild trick to avoid linker error. Can be omitted if a module is built. | ||
2 | obj- := dummy.o | ||
3 | |||
4 | # List of programs to build | ||
5 | hostprogs-y := hid-example | ||
6 | |||
7 | # Tell kbuild to always build the programs | ||
8 | always := $(hostprogs-y) | ||
diff --git a/samples/hidraw/hid-example.c b/samples/hidraw/hid-example.c new file mode 100644 index 00000000000..40e3d620058 --- /dev/null +++ b/samples/hidraw/hid-example.c | |||
@@ -0,0 +1,167 @@ | |||
1 | /* | ||
2 | * Hidraw Userspace Example | ||
3 | * | ||
4 | * Copyright (c) 2010 Alan Ott <alan@signal11.us> | ||
5 | * Copyright (c) 2010 Signal 11 Software | ||
6 | * | ||
7 | * The code may be used by anyone for any purpose, | ||
8 | * and can serve as a starting point for developing | ||
9 | * applications using hidraw. | ||
10 | */ | ||
11 | |||
12 | /* Linux */ | ||
13 | #include <linux/types.h> | ||
14 | #include <linux/input.h> | ||
15 | #include <linux/hidraw.h> | ||
16 | |||
17 | /* Unix */ | ||
18 | #include <sys/ioctl.h> | ||
19 | #include <sys/types.h> | ||
20 | #include <sys/stat.h> | ||
21 | #include <fcntl.h> | ||
22 | #include <unistd.h> | ||
23 | |||
24 | /* C */ | ||
25 | #include <stdio.h> | ||
26 | #include <string.h> | ||
27 | #include <stdlib.h> | ||
28 | #include <errno.h> | ||
29 | |||
30 | const char *bus_str(int bus); | ||
31 | |||
32 | int main(int argc, char **argv) | ||
33 | { | ||
34 | int fd; | ||
35 | int i, res, desc_size = 0; | ||
36 | char buf[256]; | ||
37 | struct hidraw_report_descriptor rpt_desc; | ||
38 | struct hidraw_devinfo info; | ||
39 | |||
40 | /* Open the Device with non-blocking reads. In real life, | ||
41 | don't use a hard coded path; use libudev instead. */ | ||
42 | fd = open("/dev/hidraw0", O_RDWR|O_NONBLOCK); | ||
43 | |||
44 | if (fd < 0) { | ||
45 | perror("Unable to open device"); | ||
46 | return 1; | ||
47 | } | ||
48 | |||
49 | memset(&rpt_desc, 0x0, sizeof(rpt_desc)); | ||
50 | memset(&info, 0x0, sizeof(info)); | ||
51 | memset(buf, 0x0, sizeof(buf)); | ||
52 | |||
53 | /* Get Report Descriptor Size */ | ||
54 | res = ioctl(fd, HIDIOCGRDESCSIZE, &desc_size); | ||
55 | if (res < 0) | ||
56 | perror("HIDIOCGRDESCSIZE"); | ||
57 | else | ||
58 | printf("Report Descriptor Size: %d\n", desc_size); | ||
59 | |||
60 | /* Get Report Descriptor */ | ||
61 | rpt_desc.size = desc_size; | ||
62 | res = ioctl(fd, HIDIOCGRDESC, &rpt_desc); | ||
63 | if (res < 0) { | ||
64 | perror("HIDIOCGRDESC"); | ||
65 | } else { | ||
66 | printf("Report Descriptor:\n"); | ||
67 | for (i = 0; i < rpt_desc.size; i++) | ||
68 | printf("%hhx ", rpt_desc.value[i]); | ||
69 | puts("\n"); | ||
70 | } | ||
71 | |||
72 | /* Get Raw Name */ | ||
73 | res = ioctl(fd, HIDIOCGRAWNAME(256), buf); | ||
74 | if (res < 0) | ||
75 | perror("HIDIOCGRAWNAME"); | ||
76 | else | ||
77 | printf("Raw Name: %s\n", buf); | ||
78 | |||
79 | /* Get Physical Location */ | ||
80 | res = ioctl(fd, HIDIOCGRAWPHYS(256), buf); | ||
81 | if (res < 0) | ||
82 | perror("HIDIOCGRAWPHYS"); | ||
83 | else | ||
84 | printf("Raw Phys: %s\n", buf); | ||
85 | |||
86 | /* Get Raw Info */ | ||
87 | res = ioctl(fd, HIDIOCGRAWINFO, &info); | ||
88 | if (res < 0) { | ||
89 | perror("HIDIOCGRAWINFO"); | ||
90 | } else { | ||
91 | printf("Raw Info:\n"); | ||
92 | printf("\tbustype: %d (%s)\n", | ||
93 | info.bustype, bus_str(info.bustype)); | ||
94 | printf("\tvendor: 0x%04hx\n", info.vendor); | ||
95 | printf("\tproduct: 0x%04hx\n", info.product); | ||
96 | } | ||
97 | |||
98 | /* Set Feature */ | ||
99 | buf[0] = 0x9; /* Report Number */ | ||
100 | buf[1] = 0xff; | ||
101 | buf[2] = 0xff; | ||
102 | buf[3] = 0xff; | ||
103 | res = ioctl(fd, HIDIOCSFEATURE(4), buf); | ||
104 | if (res < 0) | ||
105 | perror("HIDIOCSFEATURE"); | ||
106 | else | ||
107 | printf("ioctl HIDIOCGFEATURE returned: %d\n", res); | ||
108 | |||
109 | /* Get Feature */ | ||
110 | buf[0] = 0x9; /* Report Number */ | ||
111 | res = ioctl(fd, HIDIOCGFEATURE(256), buf); | ||
112 | if (res < 0) { | ||
113 | perror("HIDIOCGFEATURE"); | ||
114 | } else { | ||
115 | printf("ioctl HIDIOCGFEATURE returned: %d\n", res); | ||
116 | printf("Report data (not containing the report number):\n\t"); | ||
117 | for (i = 0; i < res; i++) | ||
118 | printf("%hhx ", buf[i]); | ||
119 | puts("\n"); | ||
120 | } | ||
121 | |||
122 | /* Send a Report to the Device */ | ||
123 | buf[0] = 0x1; /* Report Number */ | ||
124 | buf[1] = 0x77; | ||
125 | res = write(fd, buf, 2); | ||
126 | if (res < 0) { | ||
127 | printf("Error: %d\n", errno); | ||
128 | perror("write"); | ||
129 | } else { | ||
130 | printf("write() wrote %d bytes\n", res); | ||
131 | } | ||
132 | |||
133 | /* Get a report from the device */ | ||
134 | res = read(fd, buf, 16); | ||
135 | if (res < 0) { | ||
136 | perror("read"); | ||
137 | } else { | ||
138 | printf("read() read %d bytes:\n\t", res); | ||
139 | for (i = 0; i < res; i++) | ||
140 | printf("%hhx ", buf[i]); | ||
141 | puts("\n"); | ||
142 | } | ||
143 | close(fd); | ||
144 | return 0; | ||
145 | } | ||
146 | |||
147 | const char * | ||
148 | bus_str(int bus) | ||
149 | { | ||
150 | switch (bus) { | ||
151 | case BUS_USB: | ||
152 | return "USB"; | ||
153 | break; | ||
154 | case BUS_HIL: | ||
155 | return "HIL"; | ||
156 | break; | ||
157 | case BUS_BLUETOOTH: | ||
158 | return "Bluetooth"; | ||
159 | break; | ||
160 | case BUS_VIRTUAL: | ||
161 | return "Virtual"; | ||
162 | break; | ||
163 | default: | ||
164 | return "Other"; | ||
165 | break; | ||
166 | } | ||
167 | } | ||