diff options
author | Ingo Molnar | 2009-09-15 05:18:15 -0500 |
---|---|---|
committer | Ingo Molnar | 2009-09-15 05:18:15 -0500 |
commit | dca2d6ac09d9ef59ff46820d4f0c94b08a671202 (patch) | |
tree | fdec753b842dad09e3a4151954fab3eb5c43500d /samples | |
parent | d6a65dffb30d8636b1e5d4c201564ef401a246cf (diff) | |
parent | 18240904960a39e582ced8ba8ececb10b8c22dd3 (diff) | |
download | kernel-common-dca2d6ac09d9ef59ff46820d4f0c94b08a671202.tar.gz kernel-common-dca2d6ac09d9ef59ff46820d4f0c94b08a671202.tar.xz kernel-common-dca2d6ac09d9ef59ff46820d4f0c94b08a671202.zip |
Merge branch 'linus' into tracing/hw-breakpoints
Conflicts:
arch/x86/kernel/process_64.c
Semantic conflict fixed in:
arch/x86/kvm/x86.c
Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'samples')
-rw-r--r-- | samples/kprobes/kretprobe_example.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/samples/kprobes/kretprobe_example.c b/samples/kprobes/kretprobe_example.c index 4e764b317d6..1041b673159 100644 --- a/samples/kprobes/kretprobe_example.c +++ b/samples/kprobes/kretprobe_example.c | |||
@@ -23,6 +23,7 @@ | |||
23 | #include <linux/kprobes.h> | 23 | #include <linux/kprobes.h> |
24 | #include <linux/ktime.h> | 24 | #include <linux/ktime.h> |
25 | #include <linux/limits.h> | 25 | #include <linux/limits.h> |
26 | #include <linux/sched.h> | ||
26 | 27 | ||
27 | static char func_name[NAME_MAX] = "do_fork"; | 28 | static char func_name[NAME_MAX] = "do_fork"; |
28 | module_param_string(func, func_name, NAME_MAX, S_IRUGO); | 29 | module_param_string(func, func_name, NAME_MAX, S_IRUGO); |