diff options
author | John Johansen | 2012-05-16 13:01:05 -0500 |
---|---|---|
committer | John Johansen | 2012-05-18 13:09:52 -0500 |
commit | cffee16e8b997ab947de661e8820e486b0830c94 (patch) | |
tree | f71adb789f6d850367d35b34955f038239f739b3 /security/apparmor | |
parent | bf83208e0b7f5938f5a7f6d9dfa9960bf04692fa (diff) | |
download | kernel-common-cffee16e8b997ab947de661e8820e486b0830c94.tar.gz kernel-common-cffee16e8b997ab947de661e8820e486b0830c94.tar.xz kernel-common-cffee16e8b997ab947de661e8820e486b0830c94.zip |
apparmor: fix long path failure due to disconnected path
BugLink: http://bugs.launchpad.net/bugs/955892
All failures from __d_path where being treated as disconnected paths,
however __d_path can also fail when the generated pathname is too long.
The initial ENAMETOOLONG error was being lost, and ENAMETOOLONG was only
returned if the subsequent dentry_path call resulted in that error. Other
wise if the path was split across a mount point such that the dentry_path
fit within the buffer when the __d_path did not the failure was treated
as a disconnected path.
Signed-off-by: John Johansen <john.johansen@canonical.com>
Diffstat (limited to 'security/apparmor')
-rw-r--r-- | security/apparmor/path.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/security/apparmor/path.c b/security/apparmor/path.c index 2daeea4f926..e91ffee8016 100644 --- a/security/apparmor/path.c +++ b/security/apparmor/path.c | |||
@@ -94,6 +94,8 @@ static int d_namespace_path(struct path *path, char *buf, int buflen, | |||
94 | * be returned. | 94 | * be returned. |
95 | */ | 95 | */ |
96 | if (!res || IS_ERR(res)) { | 96 | if (!res || IS_ERR(res)) { |
97 | if (PTR_ERR(res) == -ENAMETOOLONG) | ||
98 | return -ENAMETOOLONG; | ||
97 | connected = 0; | 99 | connected = 0; |
98 | res = dentry_path_raw(path->dentry, buf, buflen); | 100 | res = dentry_path_raw(path->dentry, buf, buflen); |
99 | if (IS_ERR(res)) { | 101 | if (IS_ERR(res)) { |