diff options
author | Eric Paris | 2008-11-13 17:37:25 -0600 |
---|---|---|
committer | James Morris | 2008-11-14 15:50:52 -0600 |
commit | e50a906e0200084f04f8f3b7c3a14b0442d1347f (patch) | |
tree | 125b64c41d4a81f0fa67808ba6a4673b1be339c5 /security/commoncap.c | |
parent | 2b828925652340277a889cbc11b2d0637f7cdaf7 (diff) | |
download | kernel-common-e50a906e0200084f04f8f3b7c3a14b0442d1347f.tar.gz kernel-common-e50a906e0200084f04f8f3b7c3a14b0442d1347f.tar.xz kernel-common-e50a906e0200084f04f8f3b7c3a14b0442d1347f.zip |
capabilities: define get_vfs_caps_from_disk when file caps are not enabled
When CONFIG_SECURITY_FILE_CAPABILITIES is not set the audit system may
try to call into the capabilities function vfs_cap_from_file. This
patch defines that function so kernels can build and work.
Signed-off-by: Eric Paris <eparis@redhat.com>
Signed-off-by: James Morris <jmorris@namei.org>
Diffstat (limited to 'security/commoncap.c')
-rw-r--r-- | security/commoncap.c | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/security/commoncap.c b/security/commoncap.c index 19cb398431e..79713545cd6 100644 --- a/security/commoncap.c +++ b/security/commoncap.c | |||
@@ -413,6 +413,12 @@ int cap_inode_killpriv(struct dentry *dentry) | |||
413 | return 0; | 413 | return 0; |
414 | } | 414 | } |
415 | 415 | ||
416 | int get_vfs_caps_from_disk(const struct dentry *dentry, struct cpu_vfs_cap_data *cpu_caps) | ||
417 | { | ||
418 | memset(cpu_caps, 0, sizeof(struct cpu_vfs_cap_data)); | ||
419 | return -ENODATA; | ||
420 | } | ||
421 | |||
416 | static inline int get_file_caps(struct linux_binprm *bprm, bool *effective) | 422 | static inline int get_file_caps(struct linux_binprm *bprm, bool *effective) |
417 | { | 423 | { |
418 | bprm_clear_caps(bprm); | 424 | bprm_clear_caps(bprm); |