diff options
author | Linus Torvalds | 2011-11-02 11:45:39 -0500 |
---|---|---|
committer | Linus Torvalds | 2011-11-02 11:45:39 -0500 |
commit | de0a5345a55b8dd5a4695181275df0e691176830 (patch) | |
tree | 17530e824f7f46ce0b1757657179fb5957a6add5 /security/integrity | |
parent | 994c0e992522c123298b4a91b72f5e67ba2d1123 (diff) | |
parent | 8535639810e578960233ad39def3ac2157b0c3ec (diff) | |
download | kernel-common-de0a5345a55b8dd5a4695181275df0e691176830.tar.gz kernel-common-de0a5345a55b8dd5a4695181275df0e691176830.tar.xz kernel-common-de0a5345a55b8dd5a4695181275df0e691176830.zip |
Merge branch 'for-linus' of git://github.com/richardweinberger/linux
* 'for-linus' of git://github.com/richardweinberger/linux: (90 commits)
um: fix ubd cow size
um: Fix kmalloc argument order in um/vdso/vma.c
um: switch to use of drivers/Kconfig
UserModeLinux-HOWTO.txt: fix a typo
UserModeLinux-HOWTO.txt: remove ^H characters
um: we need sys/user.h only on i386
um: merge delay_{32,64}.c
um: distribute exports to where exported stuff is defined
um: kill system-um.h
um: generic ftrace.h will do...
um: segment.h is x86-only and needed only there
um: asm/pda.h is not needed anymore
um: hw_irq.h can go generic as well
um: switch to generic-y
um: clean Kconfig up a bit
um: a couple of missing dependencies...
um: kill useless argument of free_chan() and free_one_chan()
um: unify ptrace_user.h
um: unify KSTK_...
um: fix gcov build breakage
...
Diffstat (limited to 'security/integrity')
-rw-r--r-- | security/integrity/ima/Kconfig | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/security/integrity/ima/Kconfig b/security/integrity/ima/Kconfig index 19c053b8230..4f554f20dc9 100644 --- a/security/integrity/ima/Kconfig +++ b/security/integrity/ima/Kconfig | |||
@@ -9,7 +9,7 @@ config IMA | |||
9 | select CRYPTO_HMAC | 9 | select CRYPTO_HMAC |
10 | select CRYPTO_MD5 | 10 | select CRYPTO_MD5 |
11 | select CRYPTO_SHA1 | 11 | select CRYPTO_SHA1 |
12 | select TCG_TPM if !S390 | 12 | select TCG_TPM if !S390 && !UML |
13 | select TCG_TIS if TCG_TPM | 13 | select TCG_TIS if TCG_TPM |
14 | help | 14 | help |
15 | The Trusted Computing Group(TCG) runtime Integrity | 15 | The Trusted Computing Group(TCG) runtime Integrity |