diff options
author | Linus Torvalds | 2012-03-23 10:53:47 -0500 |
---|---|---|
committer | Linus Torvalds | 2012-03-23 10:53:47 -0500 |
commit | f63d395d47f37a4fe771e6d4b1db9d2cdae5ffc5 (patch) | |
tree | 3448a14ae965802adb963762cadeb9989ce4caa2 /security/keys | |
parent | 643ac9fc5429e85b8b7f534544b80bcc4f34c367 (diff) | |
parent | 5a7c9eec9fde1da0e3adf0a4ddb64ff2a324a492 (diff) | |
download | kernel-common-f63d395d47f37a4fe771e6d4b1db9d2cdae5ffc5.tar.gz kernel-common-f63d395d47f37a4fe771e6d4b1db9d2cdae5ffc5.tar.xz kernel-common-f63d395d47f37a4fe771e6d4b1db9d2cdae5ffc5.zip |
Merge tag 'nfs-for-3.4-1' of git://git.linux-nfs.org/projects/trondmy/linux-nfs
Pull NFS client updates for Linux 3.4 from Trond Myklebust:
"New features include:
- Add NFS client support for containers.
This should enable most of the necessary functionality, including
lockd support, and support for rpc.statd, NFSv4 idmapper and
RPCSEC_GSS upcalls into the correct network namespace from which
the mount system call was issued.
- NFSv4 idmapper scalability improvements
Base the idmapper cache on the keyring interface to allow
concurrent access to idmapper entries. Start the process of
migrating users from the single-threaded daemon-based approach to
the multi-threaded request-key based approach.
- NFSv4.1 implementation id.
Allows the NFSv4.1 client and server to mutually identify each
other for logging and debugging purposes.
- Support the 'vers=4.1' mount option for mounting NFSv4.1 instead of
having to use the more counterintuitive 'vers=4,minorversion=1'.
- SUNRPC tracepoints.
Start the process of adding tracepoints in order to improve
debugging of the RPC layer.
- pNFS object layout support for autologin.
Important bugfixes include:
- Fix a bug in rpc_wake_up/rpc_wake_up_status that caused them to
fail to wake up all tasks when applied to priority waitqueues.
- Ensure that we handle read delegations correctly, when we try to
truncate a file.
- A number of fixes for NFSv4 state manager loops (mostly to do with
delegation recovery)."
* tag 'nfs-for-3.4-1' of git://git.linux-nfs.org/projects/trondmy/linux-nfs: (224 commits)
NFS: fix sb->s_id in nfs debug prints
xprtrdma: Remove assumption that each segment is <= PAGE_SIZE
xprtrdma: The transport should not bug-check when a dup reply is received
pnfs-obj: autologin: Add support for protocol autologin
NFS: Remove nfs4_setup_sequence from generic rename code
NFS: Remove nfs4_setup_sequence from generic unlink code
NFS: Remove nfs4_setup_sequence from generic read code
NFS: Remove nfs4_setup_sequence from generic write code
NFS: Fix more NFS debug related build warnings
SUNRPC/LOCKD: Fix build warnings when CONFIG_SUNRPC_DEBUG is undefined
nfs: non void functions must return a value
SUNRPC: Kill compiler warning when RPC_DEBUG is unset
SUNRPC/NFS: Add Kbuild dependencies for NFS_DEBUG/RPC_DEBUG
NFS: Use cond_resched_lock() to reduce latencies in the commit scans
NFSv4: It is not safe to dereference lsp->ls_state in release_lockowner
NFS: ncommit count is being double decremented
SUNRPC: We must not use list_for_each_entry_safe() in rpc_wake_up()
Try using machine credentials for RENEW calls
NFSv4.1: Fix a few issues in filelayout_commit_pagelist
NFSv4.1: Clean ups and bugfixes for the pNFS read/writeback/commit code
...
Diffstat (limited to 'security/keys')
-rw-r--r-- | security/keys/key.c | 20 | ||||
-rw-r--r-- | security/keys/keyctl.c | 18 |
2 files changed, 22 insertions, 16 deletions
diff --git a/security/keys/key.c b/security/keys/key.c index 7ada8019be1..06783cffb3a 100644 --- a/security/keys/key.c +++ b/security/keys/key.c | |||
@@ -671,6 +671,26 @@ found_kernel_type: | |||
671 | return ktype; | 671 | return ktype; |
672 | } | 672 | } |
673 | 673 | ||
674 | void key_set_timeout(struct key *key, unsigned timeout) | ||
675 | { | ||
676 | struct timespec now; | ||
677 | time_t expiry = 0; | ||
678 | |||
679 | /* make the changes with the locks held to prevent races */ | ||
680 | down_write(&key->sem); | ||
681 | |||
682 | if (timeout > 0) { | ||
683 | now = current_kernel_time(); | ||
684 | expiry = now.tv_sec + timeout; | ||
685 | } | ||
686 | |||
687 | key->expiry = expiry; | ||
688 | key_schedule_gc(key->expiry + key_gc_delay); | ||
689 | |||
690 | up_write(&key->sem); | ||
691 | } | ||
692 | EXPORT_SYMBOL_GPL(key_set_timeout); | ||
693 | |||
674 | /* | 694 | /* |
675 | * Unlock a key type locked by key_type_lookup(). | 695 | * Unlock a key type locked by key_type_lookup(). |
676 | */ | 696 | */ |
diff --git a/security/keys/keyctl.c b/security/keys/keyctl.c index 6523599e9ac..fb767c6cd99 100644 --- a/security/keys/keyctl.c +++ b/security/keys/keyctl.c | |||
@@ -14,6 +14,7 @@ | |||
14 | #include <linux/sched.h> | 14 | #include <linux/sched.h> |
15 | #include <linux/slab.h> | 15 | #include <linux/slab.h> |
16 | #include <linux/syscalls.h> | 16 | #include <linux/syscalls.h> |
17 | #include <linux/key.h> | ||
17 | #include <linux/keyctl.h> | 18 | #include <linux/keyctl.h> |
18 | #include <linux/fs.h> | 19 | #include <linux/fs.h> |
19 | #include <linux/capability.h> | 20 | #include <linux/capability.h> |
@@ -1257,10 +1258,8 @@ error: | |||
1257 | */ | 1258 | */ |
1258 | long keyctl_set_timeout(key_serial_t id, unsigned timeout) | 1259 | long keyctl_set_timeout(key_serial_t id, unsigned timeout) |
1259 | { | 1260 | { |
1260 | struct timespec now; | ||
1261 | struct key *key, *instkey; | 1261 | struct key *key, *instkey; |
1262 | key_ref_t key_ref; | 1262 | key_ref_t key_ref; |
1263 | time_t expiry; | ||
1264 | long ret; | 1263 | long ret; |
1265 | 1264 | ||
1266 | key_ref = lookup_user_key(id, KEY_LOOKUP_CREATE | KEY_LOOKUP_PARTIAL, | 1265 | key_ref = lookup_user_key(id, KEY_LOOKUP_CREATE | KEY_LOOKUP_PARTIAL, |
@@ -1286,20 +1285,7 @@ long keyctl_set_timeout(key_serial_t id, unsigned timeout) | |||
1286 | 1285 | ||
1287 | okay: | 1286 | okay: |
1288 | key = key_ref_to_ptr(key_ref); | 1287 | key = key_ref_to_ptr(key_ref); |
1289 | 1288 | key_set_timeout(key, timeout); | |
1290 | /* make the changes with the locks held to prevent races */ | ||
1291 | down_write(&key->sem); | ||
1292 | |||
1293 | expiry = 0; | ||
1294 | if (timeout > 0) { | ||
1295 | now = current_kernel_time(); | ||
1296 | expiry = now.tv_sec + timeout; | ||
1297 | } | ||
1298 | |||
1299 | key->expiry = expiry; | ||
1300 | key_schedule_gc(key->expiry + key_gc_delay); | ||
1301 | |||
1302 | up_write(&key->sem); | ||
1303 | key_put(key); | 1289 | key_put(key); |
1304 | 1290 | ||
1305 | ret = 0; | 1291 | ret = 0; |