diff options
author | Linus Torvalds | 2012-04-02 17:48:12 -0500 |
---|---|---|
committer | Linus Torvalds | 2012-04-03 11:49:59 -0500 |
commit | b61c37f57988567c84359645f8202a7c84bc798a (patch) | |
tree | a808c891711d060060a751f4119198dc06e2c847 /security/lsm_audit.c | |
parent | 3f0882c48286e7bdb0bbdec9c4bfa934e0db8e09 (diff) | |
download | kernel-common-b61c37f57988567c84359645f8202a7c84bc798a.tar.gz kernel-common-b61c37f57988567c84359645f8202a7c84bc798a.tar.xz kernel-common-b61c37f57988567c84359645f8202a7c84bc798a.zip |
lsm_audit: don't specify the audit pre/post callbacks in 'struct common_audit_data'
It just bloats the audit data structure for no good reason, since the
only time those fields are filled are just before calling the
common_lsm_audit() function, which is also the only user of those
fields.
So just make them be the arguments to common_lsm_audit(), rather than
bloating that structure that is passed around everywhere, and is
initialized in hot paths.
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'security/lsm_audit.c')
-rw-r--r-- | security/lsm_audit.c | 14 |
1 files changed, 9 insertions, 5 deletions
diff --git a/security/lsm_audit.c b/security/lsm_audit.c index e96c6aa17bb..90c129b0102 100644 --- a/security/lsm_audit.c +++ b/security/lsm_audit.c | |||
@@ -378,11 +378,15 @@ static void dump_common_audit_data(struct audit_buffer *ab, | |||
378 | /** | 378 | /** |
379 | * common_lsm_audit - generic LSM auditing function | 379 | * common_lsm_audit - generic LSM auditing function |
380 | * @a: auxiliary audit data | 380 | * @a: auxiliary audit data |
381 | * @pre_audit: lsm-specific pre-audit callback | ||
382 | * @post_audit: lsm-specific post-audit callback | ||
381 | * | 383 | * |
382 | * setup the audit buffer for common security information | 384 | * setup the audit buffer for common security information |
383 | * uses callback to print LSM specific information | 385 | * uses callback to print LSM specific information |
384 | */ | 386 | */ |
385 | void common_lsm_audit(struct common_audit_data *a) | 387 | void common_lsm_audit(struct common_audit_data *a, |
388 | void (*pre_audit)(struct audit_buffer *, void *), | ||
389 | void (*post_audit)(struct audit_buffer *, void *)) | ||
386 | { | 390 | { |
387 | struct audit_buffer *ab; | 391 | struct audit_buffer *ab; |
388 | 392 | ||
@@ -394,13 +398,13 @@ void common_lsm_audit(struct common_audit_data *a) | |||
394 | if (ab == NULL) | 398 | if (ab == NULL) |
395 | return; | 399 | return; |
396 | 400 | ||
397 | if (a->lsm_pre_audit) | 401 | if (pre_audit) |
398 | a->lsm_pre_audit(ab, a); | 402 | pre_audit(ab, a); |
399 | 403 | ||
400 | dump_common_audit_data(ab, a); | 404 | dump_common_audit_data(ab, a); |
401 | 405 | ||
402 | if (a->lsm_post_audit) | 406 | if (post_audit) |
403 | a->lsm_post_audit(ab, a); | 407 | post_audit(ab, a); |
404 | 408 | ||
405 | audit_log_end(ab); | 409 | audit_log_end(ab); |
406 | } | 410 | } |