diff options
author | Tetsuo Handa | 2009-10-04 07:49:47 -0500 |
---|---|---|
committer | James Morris | 2009-10-11 18:56:00 -0500 |
commit | 89eda06837094ce9f34fae269b8773fcfd70f046 (patch) | |
tree | dc11701c68ebcc8346d7567cfb53b9c7327ef445 /security/security.c | |
parent | 941fc5b2bf8f7dd1d0a9c502e152fa719ff6578e (diff) | |
download | kernel-common-89eda06837094ce9f34fae269b8773fcfd70f046.tar.gz kernel-common-89eda06837094ce9f34fae269b8773fcfd70f046.tar.xz kernel-common-89eda06837094ce9f34fae269b8773fcfd70f046.zip |
LSM: Add security_path_chmod() and security_path_chown().
This patch allows pathname based LSM modules to check chmod()/chown()
operations. Since notify_change() does not receive "struct vfsmount *",
we add security_path_chmod() and security_path_chown() to the caller of
notify_change().
These hooks are used by TOMOYO.
Signed-off-by: Tetsuo Handa <penguin-kernel@I-love.SAKURA.ne.jp>
Signed-off-by: James Morris <jmorris@namei.org>
Diffstat (limited to 'security/security.c')
-rw-r--r-- | security/security.c | 15 |
1 files changed, 15 insertions, 0 deletions
diff --git a/security/security.c b/security/security.c index c4c673240c1..5259270e558 100644 --- a/security/security.c +++ b/security/security.c | |||
@@ -434,6 +434,21 @@ int security_path_truncate(struct path *path, loff_t length, | |||
434 | return 0; | 434 | return 0; |
435 | return security_ops->path_truncate(path, length, time_attrs); | 435 | return security_ops->path_truncate(path, length, time_attrs); |
436 | } | 436 | } |
437 | |||
438 | int security_path_chmod(struct dentry *dentry, struct vfsmount *mnt, | ||
439 | mode_t mode) | ||
440 | { | ||
441 | if (unlikely(IS_PRIVATE(dentry->d_inode))) | ||
442 | return 0; | ||
443 | return security_ops->path_chmod(dentry, mnt, mode); | ||
444 | } | ||
445 | |||
446 | int security_path_chown(struct path *path, uid_t uid, gid_t gid) | ||
447 | { | ||
448 | if (unlikely(IS_PRIVATE(path->dentry->d_inode))) | ||
449 | return 0; | ||
450 | return security_ops->path_chown(path, uid, gid); | ||
451 | } | ||
437 | #endif | 452 | #endif |
438 | 453 | ||
439 | int security_inode_create(struct inode *dir, struct dentry *dentry, int mode) | 454 | int security_inode_create(struct inode *dir, struct dentry *dentry, int mode) |