diff options
author | Ben Blum | 2011-05-26 18:25:19 -0500 |
---|---|---|
committer | Linus Torvalds | 2011-05-26 19:12:34 -0500 |
commit | f780bdb7c1c73009cb57adcf99ef50027d80bf3c (patch) | |
tree | d15668ffcc40a2aaa31723b87cfda0b166f84d57 /security | |
parent | 4714d1d32d97239fb5ae3e10521d3f133a899b66 (diff) | |
download | kernel-common-f780bdb7c1c73009cb57adcf99ef50027d80bf3c.tar.gz kernel-common-f780bdb7c1c73009cb57adcf99ef50027d80bf3c.tar.xz kernel-common-f780bdb7c1c73009cb57adcf99ef50027d80bf3c.zip |
cgroups: add per-thread subsystem callbacks
Add cgroup subsystem callbacks for per-thread attachment in atomic contexts
Add can_attach_task(), pre_attach(), and attach_task() as new callbacks
for cgroups's subsystem interface. Unlike can_attach and attach, these
are for per-thread operations, to be called potentially many times when
attaching an entire threadgroup.
Also, the old "bool threadgroup" interface is removed, as replaced by
this. All subsystems are modified for the new interface - of note is
cpuset, which requires from/to nodemasks for attach to be globally scoped
(though per-cpuset would work too) to persist from its pre_attach to
attach_task and attach.
This is a pre-patch for cgroup-procs-writable.patch.
Signed-off-by: Ben Blum <bblum@andrew.cmu.edu>
Cc: "Eric W. Biederman" <ebiederm@xmission.com>
Cc: Li Zefan <lizf@cn.fujitsu.com>
Cc: Matt Helsley <matthltc@us.ibm.com>
Reviewed-by: Paul Menage <menage@google.com>
Cc: Oleg Nesterov <oleg@redhat.com>
Cc: David Rientjes <rientjes@google.com>
Cc: Miao Xie <miaox@cn.fujitsu.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'security')
-rw-r--r-- | security/device_cgroup.c | 3 |
1 files changed, 1 insertions, 2 deletions
diff --git a/security/device_cgroup.c b/security/device_cgroup.c index 8d9c48f1377..cd1f779fa51 100644 --- a/security/device_cgroup.c +++ b/security/device_cgroup.c | |||
@@ -62,8 +62,7 @@ static inline struct dev_cgroup *task_devcgroup(struct task_struct *task) | |||
62 | struct cgroup_subsys devices_subsys; | 62 | struct cgroup_subsys devices_subsys; |
63 | 63 | ||
64 | static int devcgroup_can_attach(struct cgroup_subsys *ss, | 64 | static int devcgroup_can_attach(struct cgroup_subsys *ss, |
65 | struct cgroup *new_cgroup, struct task_struct *task, | 65 | struct cgroup *new_cgroup, struct task_struct *task) |
66 | bool threadgroup) | ||
67 | { | 66 | { |
68 | if (current != task && !capable(CAP_SYS_ADMIN)) | 67 | if (current != task && !capable(CAP_SYS_ADMIN)) |
69 | return -EPERM; | 68 | return -EPERM; |