diff options
author | Xiao Guangrong | 2012-08-03 02:41:22 -0500 |
---|---|---|
committer | Avi Kivity | 2012-08-06 08:04:55 -0500 |
commit | 6cede2e6794be6b0649f62d3681e0c4aff5a9270 (patch) | |
tree | b05fdcfd0db7974c7ed7f036d07520ac4c12202f /virt | |
parent | 9a592a953880fd6981955e69c1476ce541d9bd16 (diff) | |
download | kernel-common-6cede2e6794be6b0649f62d3681e0c4aff5a9270.tar.gz kernel-common-6cede2e6794be6b0649f62d3681e0c4aff5a9270.tar.xz kernel-common-6cede2e6794be6b0649f62d3681e0c4aff5a9270.zip |
KVM: introduce KVM_ERR_PTR_BAD_PAGE
It is used to eliminate the overload of function call and cleanup
the code
Signed-off-by: Xiao Guangrong <xiaoguangrong@linux.vnet.ibm.com>
Signed-off-by: Avi Kivity <avi@redhat.com>
Diffstat (limited to 'virt')
-rw-r--r-- | virt/kvm/async_pf.c | 2 | ||||
-rw-r--r-- | virt/kvm/kvm_main.c | 13 |
2 files changed, 2 insertions, 13 deletions
diff --git a/virt/kvm/async_pf.c b/virt/kvm/async_pf.c index 79722782d9d..56f55339189 100644 --- a/virt/kvm/async_pf.c +++ b/virt/kvm/async_pf.c | |||
@@ -203,7 +203,7 @@ int kvm_async_pf_wakeup_all(struct kvm_vcpu *vcpu) | |||
203 | if (!work) | 203 | if (!work) |
204 | return -ENOMEM; | 204 | return -ENOMEM; |
205 | 205 | ||
206 | work->page = get_bad_page(); | 206 | work->page = KVM_ERR_PTR_BAD_PAGE; |
207 | INIT_LIST_HEAD(&work->queue); /* for list_del to work */ | 207 | INIT_LIST_HEAD(&work->queue); /* for list_del to work */ |
208 | 208 | ||
209 | spin_lock(&vcpu->async_pf.lock); | 209 | spin_lock(&vcpu->async_pf.lock); |
diff --git a/virt/kvm/kvm_main.c b/virt/kvm/kvm_main.c index eb73e5f1367..93d3c6e063c 100644 --- a/virt/kvm/kvm_main.c +++ b/virt/kvm/kvm_main.c | |||
@@ -922,17 +922,6 @@ void kvm_disable_largepages(void) | |||
922 | } | 922 | } |
923 | EXPORT_SYMBOL_GPL(kvm_disable_largepages); | 923 | EXPORT_SYMBOL_GPL(kvm_disable_largepages); |
924 | 924 | ||
925 | int is_error_page(struct page *page) | ||
926 | { | ||
927 | return IS_ERR(page); | ||
928 | } | ||
929 | EXPORT_SYMBOL_GPL(is_error_page); | ||
930 | |||
931 | struct page *get_bad_page(void) | ||
932 | { | ||
933 | return ERR_PTR(-ENOENT); | ||
934 | } | ||
935 | |||
936 | static inline unsigned long bad_hva(void) | 925 | static inline unsigned long bad_hva(void) |
937 | { | 926 | { |
938 | return PAGE_OFFSET; | 927 | return PAGE_OFFSET; |
@@ -1179,7 +1168,7 @@ static struct page *kvm_pfn_to_page(pfn_t pfn) | |||
1179 | WARN_ON(kvm_is_mmio_pfn(pfn)); | 1168 | WARN_ON(kvm_is_mmio_pfn(pfn)); |
1180 | 1169 | ||
1181 | if (is_error_pfn(pfn) || kvm_is_mmio_pfn(pfn)) | 1170 | if (is_error_pfn(pfn) || kvm_is_mmio_pfn(pfn)) |
1182 | return get_bad_page(); | 1171 | return KVM_ERR_PTR_BAD_PAGE; |
1183 | 1172 | ||
1184 | return pfn_to_page(pfn); | 1173 | return pfn_to_page(pfn); |
1185 | } | 1174 | } |