diff options
-rw-r--r-- | Documentation/kernel-parameters.txt | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/Documentation/kernel-parameters.txt b/Documentation/kernel-parameters.txt index 397ee05132a..019569d24ce 100644 --- a/Documentation/kernel-parameters.txt +++ b/Documentation/kernel-parameters.txt | |||
@@ -679,6 +679,7 @@ bytes respectively. Such letter suffixes can also be entirely omitted. | |||
679 | 679 | ||
680 | earlyprintk= [X86,SH,BLACKFIN] | 680 | earlyprintk= [X86,SH,BLACKFIN] |
681 | earlyprintk=vga | 681 | earlyprintk=vga |
682 | earlyprintk=xen | ||
682 | earlyprintk=serial[,ttySn[,baudrate]] | 683 | earlyprintk=serial[,ttySn[,baudrate]] |
683 | earlyprintk=ttySn[,baudrate] | 684 | earlyprintk=ttySn[,baudrate] |
684 | earlyprintk=dbgp[debugController#] | 685 | earlyprintk=dbgp[debugController#] |
@@ -696,6 +697,8 @@ bytes respectively. Such letter suffixes can also be entirely omitted. | |||
696 | The VGA output is eventually overwritten by the real | 697 | The VGA output is eventually overwritten by the real |
697 | console. | 698 | console. |
698 | 699 | ||
700 | The xen output can only be used by Xen PV guests. | ||
701 | |||
699 | ekgdboc= [X86,KGDB] Allow early kernel console debugging | 702 | ekgdboc= [X86,KGDB] Allow early kernel console debugging |
700 | ekgdboc=kbd | 703 | ekgdboc=kbd |
701 | 704 | ||