diff options
-rw-r--r-- | drivers/watchdog/hpwdt.c | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/drivers/watchdog/hpwdt.c b/drivers/watchdog/hpwdt.c index a3765e0be4a..f6cff7b5a54 100644 --- a/drivers/watchdog/hpwdt.c +++ b/drivers/watchdog/hpwdt.c | |||
@@ -40,6 +40,7 @@ | |||
40 | #include <linux/bootmem.h> | 40 | #include <linux/bootmem.h> |
41 | #include <linux/slab.h> | 41 | #include <linux/slab.h> |
42 | #include <asm/desc.h> | 42 | #include <asm/desc.h> |
43 | #include <asm/cacheflush.h> | ||
43 | 44 | ||
44 | #define PCI_BIOS32_SD_VALUE 0x5F32335F /* "_32_" */ | 45 | #define PCI_BIOS32_SD_VALUE 0x5F32335F /* "_32_" */ |
45 | #define CRU_BIOS_SIGNATURE_VALUE 0x55524324 | 46 | #define CRU_BIOS_SIGNATURE_VALUE 0x55524324 |
@@ -394,6 +395,8 @@ static void __devinit dmi_find_cru(const struct dmi_header *dm) | |||
394 | smbios_cru64_ptr->double_offset; | 395 | smbios_cru64_ptr->double_offset; |
395 | cru_rom_addr = ioremap(cru_physical_address, | 396 | cru_rom_addr = ioremap(cru_physical_address, |
396 | smbios_cru64_ptr->double_length); | 397 | smbios_cru64_ptr->double_length); |
398 | set_memory_x((unsigned long)cru_rom_addr & PAGE_MASK, | ||
399 | smbios_cru64_ptr->double_length >> PAGE_SHIFT); | ||
397 | } | 400 | } |
398 | } | 401 | } |
399 | } | 402 | } |