aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--block/Kconfig6
1 files changed, 6 insertions, 0 deletions
diff --git a/block/Kconfig b/block/Kconfig
index ac0956f7778..0cbb3b88b59 100644
--- a/block/Kconfig
+++ b/block/Kconfig
@@ -36,6 +36,12 @@ config LBD
36 This option also enables support for single files larger than 36 This option also enables support for single files larger than
37 2TB. 37 2TB.
38 38
39 The ext4 filesystem requires that this feature be enabled in
40 order to support filesystems that have the huge_file feature
41 enabled. Otherwise, it will refuse to mount any filesystems
42 that use the huge_file feature, which is enabled by default
43 by mke2fs.ext4. The GFS2 filesystem also requires this feature.
44
39 If unsure, say N. 45 If unsure, say N.
40 46
41config BLK_DEV_IO_TRACE 47config BLK_DEV_IO_TRACE