aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--arch/x86/kernel/head.c1
1 files changed, 0 insertions, 1 deletions
diff --git a/arch/x86/kernel/head.c b/arch/x86/kernel/head.c
index 1dcb0f13897..3e66bd364a9 100644
--- a/arch/x86/kernel/head.c
+++ b/arch/x86/kernel/head.c
@@ -35,7 +35,6 @@ void __init reserve_ebda_region(void)
35 35
36 /* start of EBDA area */ 36 /* start of EBDA area */
37 ebda_addr = get_bios_ebda(); 37 ebda_addr = get_bios_ebda();
38 printk(KERN_INFO "BIOS EBDA/lowmem at: %08x/%08x\n", ebda_addr, lowmem);
39 38
40 /* Fixup: bios puts an EBDA in the top 64K segment */ 39 /* Fixup: bios puts an EBDA in the top 64K segment */
41 /* of conventional memory, but does not adjust lowmem. */ 40 /* of conventional memory, but does not adjust lowmem. */