aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--arch/s390/mm/pgtable.c4
-rw-r--r--fs/aio.c100
-rw-r--r--include/linux/aio.h5
-rw-r--r--include/linux/mm_types.h5
-rw-r--r--kernel/fork.c4
5 files changed, 67 insertions, 51 deletions
diff --git a/arch/s390/mm/pgtable.c b/arch/s390/mm/pgtable.c
index ef3635b52fc..0767827540b 100644
--- a/arch/s390/mm/pgtable.c
+++ b/arch/s390/mm/pgtable.c
@@ -263,7 +263,7 @@ int s390_enable_sie(void)
263 /* lets check if we are allowed to replace the mm */ 263 /* lets check if we are allowed to replace the mm */
264 task_lock(tsk); 264 task_lock(tsk);
265 if (!tsk->mm || atomic_read(&tsk->mm->mm_users) > 1 || 265 if (!tsk->mm || atomic_read(&tsk->mm->mm_users) > 1 ||
266 tsk->mm != tsk->active_mm || tsk->mm->ioctx_list) { 266 tsk->mm != tsk->active_mm || !hlist_empty(&tsk->mm->ioctx_list)) {
267 task_unlock(tsk); 267 task_unlock(tsk);
268 return -EINVAL; 268 return -EINVAL;
269 } 269 }
@@ -279,7 +279,7 @@ int s390_enable_sie(void)
279 /* Now lets check again if something happened */ 279 /* Now lets check again if something happened */
280 task_lock(tsk); 280 task_lock(tsk);
281 if (!tsk->mm || atomic_read(&tsk->mm->mm_users) > 1 || 281 if (!tsk->mm || atomic_read(&tsk->mm->mm_users) > 1 ||
282 tsk->mm != tsk->active_mm || tsk->mm->ioctx_list) { 282 tsk->mm != tsk->active_mm || !hlist_empty(&tsk->mm->ioctx_list)) {
283 mmput(mm); 283 mmput(mm);
284 task_unlock(tsk); 284 task_unlock(tsk);
285 return -EINVAL; 285 return -EINVAL;
diff --git a/fs/aio.c b/fs/aio.c
index f658441d566..d6f89d3c15e 100644
--- a/fs/aio.c
+++ b/fs/aio.c
@@ -191,6 +191,20 @@ static int aio_setup_ring(struct kioctx *ctx)
191 kunmap_atomic((void *)((unsigned long)__event & PAGE_MASK), km); \ 191 kunmap_atomic((void *)((unsigned long)__event & PAGE_MASK), km); \
192} while(0) 192} while(0)
193 193
194static void ctx_rcu_free(struct rcu_head *head)
195{
196 struct kioctx *ctx = container_of(head, struct kioctx, rcu_head);
197 unsigned nr_events = ctx->max_reqs;
198
199 kmem_cache_free(kioctx_cachep, ctx);
200
201 if (nr_events) {
202 spin_lock(&aio_nr_lock);
203 BUG_ON(aio_nr - nr_events > aio_nr);
204 aio_nr -= nr_events;
205 spin_unlock(&aio_nr_lock);
206 }
207}
194 208
195/* __put_ioctx 209/* __put_ioctx
196 * Called when the last user of an aio context has gone away, 210 * Called when the last user of an aio context has gone away,
@@ -198,8 +212,6 @@ static int aio_setup_ring(struct kioctx *ctx)
198 */ 212 */
199static void __put_ioctx(struct kioctx *ctx) 213static void __put_ioctx(struct kioctx *ctx)
200{ 214{
201 unsigned nr_events = ctx->max_reqs;
202
203 BUG_ON(ctx->reqs_active); 215 BUG_ON(ctx->reqs_active);
204 216
205 cancel_delayed_work(&ctx->wq); 217 cancel_delayed_work(&ctx->wq);
@@ -208,14 +220,7 @@ static void __put_ioctx(struct kioctx *ctx)
208 mmdrop(ctx->mm); 220 mmdrop(ctx->mm);
209 ctx->mm = NULL; 221 ctx->mm = NULL;
210 pr_debug("__put_ioctx: freeing %p\n", ctx); 222 pr_debug("__put_ioctx: freeing %p\n", ctx);
211 kmem_cache_free(kioctx_cachep, ctx); 223 call_rcu(&ctx->rcu_head, ctx_rcu_free);
212
213 if (nr_events) {
214 spin_lock(&aio_nr_lock);
215 BUG_ON(aio_nr - nr_events > aio_nr);
216 aio_nr -= nr_events;
217 spin_unlock(&aio_nr_lock);
218 }
219} 224}
220 225
221#define get_ioctx(kioctx) do { \ 226#define get_ioctx(kioctx) do { \
@@ -235,6 +240,7 @@ static struct kioctx *ioctx_alloc(unsigned nr_events)
235{ 240{
236 struct mm_struct *mm; 241 struct mm_struct *mm;
237 struct kioctx *ctx; 242 struct kioctx *ctx;
243 int did_sync = 0;
238 244
239 /* Prevent overflows */ 245 /* Prevent overflows */
240 if ((nr_events > (0x10000000U / sizeof(struct io_event))) || 246 if ((nr_events > (0x10000000U / sizeof(struct io_event))) ||
@@ -267,21 +273,30 @@ static struct kioctx *ioctx_alloc(unsigned nr_events)
267 goto out_freectx; 273 goto out_freectx;
268 274
269 /* limit the number of system wide aios */ 275 /* limit the number of system wide aios */
270 spin_lock(&aio_nr_lock); 276 do {
271 if (aio_nr + ctx->max_reqs > aio_max_nr || 277 spin_lock_bh(&aio_nr_lock);
272 aio_nr + ctx->max_reqs < aio_nr) 278 if (aio_nr + nr_events > aio_max_nr ||
273 ctx->max_reqs = 0; 279 aio_nr + nr_events < aio_nr)
274 else 280 ctx->max_reqs = 0;
275 aio_nr += ctx->max_reqs; 281 else
276 spin_unlock(&aio_nr_lock); 282 aio_nr += ctx->max_reqs;
283 spin_unlock_bh(&aio_nr_lock);
284 if (ctx->max_reqs || did_sync)
285 break;
286
287 /* wait for rcu callbacks to have completed before giving up */
288 synchronize_rcu();
289 did_sync = 1;
290 ctx->max_reqs = nr_events;
291 } while (1);
292
277 if (ctx->max_reqs == 0) 293 if (ctx->max_reqs == 0)
278 goto out_cleanup; 294 goto out_cleanup;
279 295
280 /* now link into global list. */ 296 /* now link into global list. */
281 write_lock(&mm->ioctx_list_lock); 297 spin_lock(&mm->ioctx_lock);
282 ctx->next = mm->ioctx_list; 298 hlist_add_head_rcu(&ctx->list, &mm->ioctx_list);
283 mm->ioctx_list = ctx; 299 spin_unlock(&mm->ioctx_lock);
284 write_unlock(&mm->ioctx_list_lock);
285 300
286 dprintk("aio: allocated ioctx %p[%ld]: mm=%p mask=0x%x\n", 301 dprintk("aio: allocated ioctx %p[%ld]: mm=%p mask=0x%x\n",
287 ctx, ctx->user_id, current->mm, ctx->ring_info.nr); 302 ctx, ctx->user_id, current->mm, ctx->ring_info.nr);
@@ -375,11 +390,12 @@ ssize_t wait_on_sync_kiocb(struct kiocb *iocb)
375 */ 390 */
376void exit_aio(struct mm_struct *mm) 391void exit_aio(struct mm_struct *mm)
377{ 392{
378 struct kioctx *ctx = mm->ioctx_list; 393 struct kioctx *ctx;
379 mm->ioctx_list = NULL; 394
380 while (ctx) { 395 while (!hlist_empty(&mm->ioctx_list)) {
381 struct kioctx *next = ctx->next; 396 ctx = hlist_entry(mm->ioctx_list.first, struct kioctx, list);
382 ctx->next = NULL; 397 hlist_del_rcu(&ctx->list);
398
383 aio_cancel_all(ctx); 399 aio_cancel_all(ctx);
384 400
385 wait_for_all_aios(ctx); 401 wait_for_all_aios(ctx);
@@ -394,7 +410,6 @@ void exit_aio(struct mm_struct *mm)
394 atomic_read(&ctx->users), ctx->dead, 410 atomic_read(&ctx->users), ctx->dead,
395 ctx->reqs_active); 411 ctx->reqs_active);
396 put_ioctx(ctx); 412 put_ioctx(ctx);
397 ctx = next;
398 } 413 }
399} 414}
400 415
@@ -555,19 +570,21 @@ int aio_put_req(struct kiocb *req)
555 570
556static struct kioctx *lookup_ioctx(unsigned long ctx_id) 571static struct kioctx *lookup_ioctx(unsigned long ctx_id)
557{ 572{
558 struct kioctx *ioctx; 573 struct mm_struct *mm = current->mm;
559 struct mm_struct *mm; 574 struct kioctx *ctx = NULL;
575 struct hlist_node *n;
560 576
561 mm = current->mm; 577 rcu_read_lock();
562 read_lock(&mm->ioctx_list_lock); 578
563 for (ioctx = mm->ioctx_list; ioctx; ioctx = ioctx->next) 579 hlist_for_each_entry_rcu(ctx, n, &mm->ioctx_list, list) {
564 if (likely(ioctx->user_id == ctx_id && !ioctx->dead)) { 580 if (ctx->user_id == ctx_id && !ctx->dead) {
565 get_ioctx(ioctx); 581 get_ioctx(ctx);
566 break; 582 break;
567 } 583 }
568 read_unlock(&mm->ioctx_list_lock); 584 }
569 585
570 return ioctx; 586 rcu_read_unlock();
587 return ctx;
571} 588}
572 589
573/* 590/*
@@ -1215,19 +1232,14 @@ out:
1215static void io_destroy(struct kioctx *ioctx) 1232static void io_destroy(struct kioctx *ioctx)
1216{ 1233{
1217 struct mm_struct *mm = current->mm; 1234 struct mm_struct *mm = current->mm;
1218 struct kioctx **tmp;
1219 int was_dead; 1235 int was_dead;
1220 1236
1221 /* delete the entry from the list is someone else hasn't already */ 1237 /* delete the entry from the list is someone else hasn't already */
1222 write_lock(&mm->ioctx_list_lock); 1238 spin_lock(&mm->ioctx_lock);
1223 was_dead = ioctx->dead; 1239 was_dead = ioctx->dead;
1224 ioctx->dead = 1; 1240 ioctx->dead = 1;
1225 for (tmp = &mm->ioctx_list; *tmp && *tmp != ioctx; 1241 hlist_del_rcu(&ioctx->list);
1226 tmp = &(*tmp)->next) 1242 spin_unlock(&mm->ioctx_lock);
1227 ;
1228 if (*tmp)
1229 *tmp = ioctx->next;
1230 write_unlock(&mm->ioctx_list_lock);
1231 1243
1232 dprintk("aio_release(%p)\n", ioctx); 1244 dprintk("aio_release(%p)\n", ioctx);
1233 if (likely(!was_dead)) 1245 if (likely(!was_dead))
diff --git a/include/linux/aio.h b/include/linux/aio.h
index f6b8cf99b59..b16a957030f 100644
--- a/include/linux/aio.h
+++ b/include/linux/aio.h
@@ -5,6 +5,7 @@
5#include <linux/workqueue.h> 5#include <linux/workqueue.h>
6#include <linux/aio_abi.h> 6#include <linux/aio_abi.h>
7#include <linux/uio.h> 7#include <linux/uio.h>
8#include <linux/rcupdate.h>
8 9
9#include <asm/atomic.h> 10#include <asm/atomic.h>
10 11
@@ -183,7 +184,7 @@ struct kioctx {
183 184
184 /* This needs improving */ 185 /* This needs improving */
185 unsigned long user_id; 186 unsigned long user_id;
186 struct kioctx *next; 187 struct hlist_node list;
187 188
188 wait_queue_head_t wait; 189 wait_queue_head_t wait;
189 190
@@ -199,6 +200,8 @@ struct kioctx {
199 struct aio_ring_info ring_info; 200 struct aio_ring_info ring_info;
200 201
201 struct delayed_work wq; 202 struct delayed_work wq;
203
204 struct rcu_head rcu_head;
202}; 205};
203 206
204/* prototypes */ 207/* prototypes */
diff --git a/include/linux/mm_types.h b/include/linux/mm_types.h
index fe825471d5a..9cfc9b627fd 100644
--- a/include/linux/mm_types.h
+++ b/include/linux/mm_types.h
@@ -232,8 +232,9 @@ struct mm_struct {
232 struct core_state *core_state; /* coredumping support */ 232 struct core_state *core_state; /* coredumping support */
233 233
234 /* aio bits */ 234 /* aio bits */
235 rwlock_t ioctx_list_lock; /* aio lock */ 235 spinlock_t ioctx_lock;
236 struct kioctx *ioctx_list; 236 struct hlist_head ioctx_list;
237
237#ifdef CONFIG_MM_OWNER 238#ifdef CONFIG_MM_OWNER
238 /* 239 /*
239 * "owner" points to a task that is regarded as the canonical 240 * "owner" points to a task that is regarded as the canonical
diff --git a/kernel/fork.c b/kernel/fork.c
index 6144b36cd89..43cbf30669e 100644
--- a/kernel/fork.c
+++ b/kernel/fork.c
@@ -415,8 +415,8 @@ static struct mm_struct * mm_init(struct mm_struct * mm, struct task_struct *p)
415 set_mm_counter(mm, file_rss, 0); 415 set_mm_counter(mm, file_rss, 0);
416 set_mm_counter(mm, anon_rss, 0); 416 set_mm_counter(mm, anon_rss, 0);
417 spin_lock_init(&mm->page_table_lock); 417 spin_lock_init(&mm->page_table_lock);
418 rwlock_init(&mm->ioctx_list_lock); 418 spin_lock_init(&mm->ioctx_lock);
419 mm->ioctx_list = NULL; 419 INIT_HLIST_HEAD(&mm->ioctx_list);
420 mm->free_area_cache = TASK_UNMAPPED_BASE; 420 mm->free_area_cache = TASK_UNMAPPED_BASE;
421 mm->cached_hole_size = ~0UL; 421 mm->cached_hole_size = ~0UL;
422 mm_init_owner(mm, p); 422 mm_init_owner(mm, p);