diff options
-rw-r--r-- | block/blk-core.c | 31 | ||||
-rw-r--r-- | block/blk-exec.c | 2 | ||||
-rw-r--r-- | block/blk.h | 2 | ||||
-rw-r--r-- | include/linux/blkdev.h | 2 |
4 files changed, 32 insertions, 5 deletions
diff --git a/block/blk-core.c b/block/blk-core.c index a182b586b06..f52d05ff5d2 100644 --- a/block/blk-core.c +++ b/block/blk-core.c | |||
@@ -293,6 +293,25 @@ void blk_sync_queue(struct request_queue *q) | |||
293 | EXPORT_SYMBOL(blk_sync_queue); | 293 | EXPORT_SYMBOL(blk_sync_queue); |
294 | 294 | ||
295 | /** | 295 | /** |
296 | * __blk_run_queue_uncond - run a queue whether or not it has been stopped | ||
297 | * @q: The queue to run | ||
298 | * | ||
299 | * Description: | ||
300 | * Invoke request handling on a queue if there are any pending requests. | ||
301 | * May be used to restart request handling after a request has completed. | ||
302 | * This variant runs the queue whether or not the queue has been | ||
303 | * stopped. Must be called with the queue lock held and interrupts | ||
304 | * disabled. See also @blk_run_queue. | ||
305 | */ | ||
306 | inline void __blk_run_queue_uncond(struct request_queue *q) | ||
307 | { | ||
308 | if (unlikely(blk_queue_dead(q))) | ||
309 | return; | ||
310 | |||
311 | q->request_fn(q); | ||
312 | } | ||
313 | |||
314 | /** | ||
296 | * __blk_run_queue - run a single device queue | 315 | * __blk_run_queue - run a single device queue |
297 | * @q: The queue to run | 316 | * @q: The queue to run |
298 | * | 317 | * |
@@ -305,7 +324,7 @@ void __blk_run_queue(struct request_queue *q) | |||
305 | if (unlikely(blk_queue_stopped(q))) | 324 | if (unlikely(blk_queue_stopped(q))) |
306 | return; | 325 | return; |
307 | 326 | ||
308 | q->request_fn(q); | 327 | __blk_run_queue_uncond(q); |
309 | } | 328 | } |
310 | EXPORT_SYMBOL(__blk_run_queue); | 329 | EXPORT_SYMBOL(__blk_run_queue); |
311 | 330 | ||
@@ -477,8 +496,8 @@ EXPORT_SYMBOL_GPL(blk_queue_bypass_end); | |||
477 | * blk_cleanup_queue - shutdown a request queue | 496 | * blk_cleanup_queue - shutdown a request queue |
478 | * @q: request queue to shutdown | 497 | * @q: request queue to shutdown |
479 | * | 498 | * |
480 | * Mark @q DYING, drain all pending requests, destroy and put it. All | 499 | * Mark @q DYING, drain all pending requests, mark @q DEAD, destroy and |
481 | * future requests will be failed immediately with -ENODEV. | 500 | * put it. All future requests will be failed immediately with -ENODEV. |
482 | */ | 501 | */ |
483 | void blk_cleanup_queue(struct request_queue *q) | 502 | void blk_cleanup_queue(struct request_queue *q) |
484 | { | 503 | { |
@@ -507,9 +526,13 @@ void blk_cleanup_queue(struct request_queue *q) | |||
507 | spin_unlock_irq(lock); | 526 | spin_unlock_irq(lock); |
508 | mutex_unlock(&q->sysfs_lock); | 527 | mutex_unlock(&q->sysfs_lock); |
509 | 528 | ||
510 | /* drain all requests queued before DYING marking */ | 529 | /* |
530 | * Drain all requests queued before DYING marking. Set DEAD flag to | ||
531 | * prevent that q->request_fn() gets invoked after draining finished. | ||
532 | */ | ||
511 | spin_lock_irq(lock); | 533 | spin_lock_irq(lock); |
512 | __blk_drain_queue(q, true); | 534 | __blk_drain_queue(q, true); |
535 | queue_flag_set(QUEUE_FLAG_DEAD, q); | ||
513 | spin_unlock_irq(lock); | 536 | spin_unlock_irq(lock); |
514 | 537 | ||
515 | /* @q won't process any more request, flush async actions */ | 538 | /* @q won't process any more request, flush async actions */ |
diff --git a/block/blk-exec.c b/block/blk-exec.c index 4aec98df7ba..1320e74d79b 100644 --- a/block/blk-exec.c +++ b/block/blk-exec.c | |||
@@ -72,7 +72,7 @@ void blk_execute_rq_nowait(struct request_queue *q, struct gendisk *bd_disk, | |||
72 | __blk_run_queue(q); | 72 | __blk_run_queue(q); |
73 | /* the queue is stopped so it won't be run */ | 73 | /* the queue is stopped so it won't be run */ |
74 | if (rq->cmd_type == REQ_TYPE_PM_RESUME) | 74 | if (rq->cmd_type == REQ_TYPE_PM_RESUME) |
75 | q->request_fn(q); | 75 | __blk_run_queue_uncond(q); |
76 | spin_unlock_irq(q->queue_lock); | 76 | spin_unlock_irq(q->queue_lock); |
77 | } | 77 | } |
78 | EXPORT_SYMBOL_GPL(blk_execute_rq_nowait); | 78 | EXPORT_SYMBOL_GPL(blk_execute_rq_nowait); |
diff --git a/block/blk.h b/block/blk.h index 2218a8a7829..47fdfdd4152 100644 --- a/block/blk.h +++ b/block/blk.h | |||
@@ -145,6 +145,8 @@ int blk_try_merge(struct request *rq, struct bio *bio); | |||
145 | 145 | ||
146 | void blk_queue_congestion_threshold(struct request_queue *q); | 146 | void blk_queue_congestion_threshold(struct request_queue *q); |
147 | 147 | ||
148 | void __blk_run_queue_uncond(struct request_queue *q); | ||
149 | |||
148 | int blk_dev_init(void); | 150 | int blk_dev_init(void); |
149 | 151 | ||
150 | 152 | ||
diff --git a/include/linux/blkdev.h b/include/linux/blkdev.h index aba8246afe7..8bc46c250ca 100644 --- a/include/linux/blkdev.h +++ b/include/linux/blkdev.h | |||
@@ -452,6 +452,7 @@ struct request_queue { | |||
452 | #define QUEUE_FLAG_ADD_RANDOM 16 /* Contributes to random pool */ | 452 | #define QUEUE_FLAG_ADD_RANDOM 16 /* Contributes to random pool */ |
453 | #define QUEUE_FLAG_SECDISCARD 17 /* supports SECDISCARD */ | 453 | #define QUEUE_FLAG_SECDISCARD 17 /* supports SECDISCARD */ |
454 | #define QUEUE_FLAG_SAME_FORCE 18 /* force complete on same CPU */ | 454 | #define QUEUE_FLAG_SAME_FORCE 18 /* force complete on same CPU */ |
455 | #define QUEUE_FLAG_DEAD 19 /* queue tear-down finished */ | ||
455 | 456 | ||
456 | #define QUEUE_FLAG_DEFAULT ((1 << QUEUE_FLAG_IO_STAT) | \ | 457 | #define QUEUE_FLAG_DEFAULT ((1 << QUEUE_FLAG_IO_STAT) | \ |
457 | (1 << QUEUE_FLAG_STACKABLE) | \ | 458 | (1 << QUEUE_FLAG_STACKABLE) | \ |
@@ -522,6 +523,7 @@ static inline void queue_flag_clear(unsigned int flag, struct request_queue *q) | |||
522 | #define blk_queue_tagged(q) test_bit(QUEUE_FLAG_QUEUED, &(q)->queue_flags) | 523 | #define blk_queue_tagged(q) test_bit(QUEUE_FLAG_QUEUED, &(q)->queue_flags) |
523 | #define blk_queue_stopped(q) test_bit(QUEUE_FLAG_STOPPED, &(q)->queue_flags) | 524 | #define blk_queue_stopped(q) test_bit(QUEUE_FLAG_STOPPED, &(q)->queue_flags) |
524 | #define blk_queue_dying(q) test_bit(QUEUE_FLAG_DYING, &(q)->queue_flags) | 525 | #define blk_queue_dying(q) test_bit(QUEUE_FLAG_DYING, &(q)->queue_flags) |
526 | #define blk_queue_dead(q) test_bit(QUEUE_FLAG_DEAD, &(q)->queue_flags) | ||
525 | #define blk_queue_bypass(q) test_bit(QUEUE_FLAG_BYPASS, &(q)->queue_flags) | 527 | #define blk_queue_bypass(q) test_bit(QUEUE_FLAG_BYPASS, &(q)->queue_flags) |
526 | #define blk_queue_nomerges(q) test_bit(QUEUE_FLAG_NOMERGES, &(q)->queue_flags) | 528 | #define blk_queue_nomerges(q) test_bit(QUEUE_FLAG_NOMERGES, &(q)->queue_flags) |
527 | #define blk_queue_noxmerges(q) \ | 529 | #define blk_queue_noxmerges(q) \ |