diff options
-rw-r--r-- | arch/x86/Kconfig | 1 | ||||
-rw-r--r-- | arch/x86/include/asm/memblock.h | 2 | ||||
-rw-r--r-- | include/linux/memblock.h | 2 | ||||
-rw-r--r-- | mm/Kconfig | 3 | ||||
-rw-r--r-- | mm/memblock.c | 2 |
5 files changed, 6 insertions, 4 deletions
diff --git a/arch/x86/Kconfig b/arch/x86/Kconfig index 97f08941dd7..28116d4f7b6 100644 --- a/arch/x86/Kconfig +++ b/arch/x86/Kconfig | |||
@@ -26,6 +26,7 @@ config X86 | |||
26 | select HAVE_KPROBES | 26 | select HAVE_KPROBES |
27 | select HAVE_MEMBLOCK | 27 | select HAVE_MEMBLOCK |
28 | select HAVE_MEMBLOCK_NODE_MAP | 28 | select HAVE_MEMBLOCK_NODE_MAP |
29 | select ARCH_DISCARD_MEMBLOCK | ||
29 | select ARCH_WANT_OPTIONAL_GPIOLIB | 30 | select ARCH_WANT_OPTIONAL_GPIOLIB |
30 | select ARCH_WANT_FRAME_POINTERS | 31 | select ARCH_WANT_FRAME_POINTERS |
31 | select HAVE_DMA_ATTRS | 32 | select HAVE_DMA_ATTRS |
diff --git a/arch/x86/include/asm/memblock.h b/arch/x86/include/asm/memblock.h index 17a882e90ad..bc5667081ae 100644 --- a/arch/x86/include/asm/memblock.h +++ b/arch/x86/include/asm/memblock.h | |||
@@ -1,8 +1,6 @@ | |||
1 | #ifndef _X86_MEMBLOCK_H | 1 | #ifndef _X86_MEMBLOCK_H |
2 | #define _X86_MEMBLOCK_H | 2 | #define _X86_MEMBLOCK_H |
3 | 3 | ||
4 | #define ARCH_DISCARD_MEMBLOCK | ||
5 | |||
6 | void memblock_x86_reserve_range(u64 start, u64 end, char *name); | 4 | void memblock_x86_reserve_range(u64 start, u64 end, char *name); |
7 | void memblock_x86_free_range(u64 start, u64 end); | 5 | void memblock_x86_free_range(u64 start, u64 end); |
8 | 6 | ||
diff --git a/include/linux/memblock.h b/include/linux/memblock.h index 31def584cce..2491355bb6e 100644 --- a/include/linux/memblock.h +++ b/include/linux/memblock.h | |||
@@ -197,7 +197,7 @@ static inline unsigned long memblock_region_reserved_end_pfn(const struct memblo | |||
197 | region++) | 197 | region++) |
198 | 198 | ||
199 | 199 | ||
200 | #ifdef ARCH_DISCARD_MEMBLOCK | 200 | #ifdef CONFIG_ARCH_DISCARD_MEMBLOCK |
201 | #define __init_memblock __meminit | 201 | #define __init_memblock __meminit |
202 | #define __initdata_memblock __meminitdata | 202 | #define __initdata_memblock __meminitdata |
203 | #else | 203 | #else |
diff --git a/mm/Kconfig b/mm/Kconfig index 30a5d4792b8..7c5697116fc 100644 --- a/mm/Kconfig +++ b/mm/Kconfig | |||
@@ -134,6 +134,9 @@ config HAVE_MEMBLOCK | |||
134 | config HAVE_MEMBLOCK_NODE_MAP | 134 | config HAVE_MEMBLOCK_NODE_MAP |
135 | boolean | 135 | boolean |
136 | 136 | ||
137 | config ARCH_DISCARD_MEMBLOCK | ||
138 | boolean | ||
139 | |||
137 | # eventually, we can have this option just 'select SPARSEMEM' | 140 | # eventually, we can have this option just 'select SPARSEMEM' |
138 | config MEMORY_HOTPLUG | 141 | config MEMORY_HOTPLUG |
139 | bool "Allow for memory hot-add" | 142 | bool "Allow for memory hot-add" |
diff --git a/mm/memblock.c b/mm/memblock.c index c4a8750406f..ebc6119f128 100644 --- a/mm/memblock.c +++ b/mm/memblock.c | |||
@@ -959,7 +959,7 @@ static int __init early_memblock(char *p) | |||
959 | } | 959 | } |
960 | early_param("memblock", early_memblock); | 960 | early_param("memblock", early_memblock); |
961 | 961 | ||
962 | #if defined(CONFIG_DEBUG_FS) && !defined(ARCH_DISCARD_MEMBLOCK) | 962 | #if defined(CONFIG_DEBUG_FS) && !defined(CONFIG_ARCH_DISCARD_MEMBLOCK) |
963 | 963 | ||
964 | static int memblock_debug_show(struct seq_file *m, void *private) | 964 | static int memblock_debug_show(struct seq_file *m, void *private) |
965 | { | 965 | { |