diff options
-rw-r--r-- | drivers/watchdog/iTCO_wdt.c | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/drivers/watchdog/iTCO_wdt.c b/drivers/watchdog/iTCO_wdt.c index 75483000a87..2b5409f5b4e 100644 --- a/drivers/watchdog/iTCO_wdt.c +++ b/drivers/watchdog/iTCO_wdt.c | |||
@@ -684,8 +684,9 @@ static int __devinit iTCO_wdt_init(struct pci_dev *pdev, | |||
684 | TCOBASE); | 684 | TCOBASE); |
685 | 685 | ||
686 | /* Clear out the (probably old) status */ | 686 | /* Clear out the (probably old) status */ |
687 | outb(0, TCO1_STS); | 687 | outb(8, TCO1_STS); /* Clear the Time Out Status bit */ |
688 | outb(3, TCO2_STS); | 688 | outb(2, TCO2_STS); /* Clear SECOND_TO_STS bit */ |
689 | outb(4, TCO2_STS); /* Clear BOOT_STS bit */ | ||
689 | 690 | ||
690 | /* Make sure the watchdog is not running */ | 691 | /* Make sure the watchdog is not running */ |
691 | iTCO_wdt_stop(); | 692 | iTCO_wdt_stop(); |