diff options
Diffstat (limited to 'arch/x86/kernel/amd_iommu_init.c')
-rw-r--r-- | arch/x86/kernel/amd_iommu_init.c | 10 |
1 files changed, 7 insertions, 3 deletions
diff --git a/arch/x86/kernel/amd_iommu_init.c b/arch/x86/kernel/amd_iommu_init.c index 33df6e82f65..d86aa3f1504 100644 --- a/arch/x86/kernel/amd_iommu_init.c +++ b/arch/x86/kernel/amd_iommu_init.c | |||
@@ -1363,6 +1363,7 @@ static struct syscore_ops amd_iommu_syscore_ops = { | |||
1363 | */ | 1363 | */ |
1364 | static int __init amd_iommu_init(void) | 1364 | static int __init amd_iommu_init(void) |
1365 | { | 1365 | { |
1366 | struct amd_iommu *iommu; | ||
1366 | int i, ret = 0; | 1367 | int i, ret = 0; |
1367 | 1368 | ||
1368 | /* | 1369 | /* |
@@ -1411,9 +1412,6 @@ static int __init amd_iommu_init(void) | |||
1411 | if (amd_iommu_pd_alloc_bitmap == NULL) | 1412 | if (amd_iommu_pd_alloc_bitmap == NULL) |
1412 | goto free; | 1413 | goto free; |
1413 | 1414 | ||
1414 | /* init the device table */ | ||
1415 | init_device_table(); | ||
1416 | |||
1417 | /* | 1415 | /* |
1418 | * let all alias entries point to itself | 1416 | * let all alias entries point to itself |
1419 | */ | 1417 | */ |
@@ -1463,6 +1461,12 @@ static int __init amd_iommu_init(void) | |||
1463 | if (ret) | 1461 | if (ret) |
1464 | goto free_disable; | 1462 | goto free_disable; |
1465 | 1463 | ||
1464 | /* init the device table */ | ||
1465 | init_device_table(); | ||
1466 | |||
1467 | for_each_iommu(iommu) | ||
1468 | iommu_flush_all_caches(iommu); | ||
1469 | |||
1466 | amd_iommu_init_api(); | 1470 | amd_iommu_init_api(); |
1467 | 1471 | ||
1468 | amd_iommu_init_notifier(); | 1472 | amd_iommu_init_notifier(); |