aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/x86/kernel/head.c')
-rw-r--r--arch/x86/kernel/head.c1
1 files changed, 1 insertions, 0 deletions
diff --git a/arch/x86/kernel/head.c b/arch/x86/kernel/head.c
index 3e66bd364a9..1dcb0f13897 100644
--- a/arch/x86/kernel/head.c
+++ b/arch/x86/kernel/head.c
@@ -35,6 +35,7 @@ void __init reserve_ebda_region(void)
35 35
36 /* start of EBDA area */ 36 /* start of EBDA area */
37 ebda_addr = get_bios_ebda(); 37 ebda_addr = get_bios_ebda();
38 printk(KERN_INFO "BIOS EBDA/lowmem at: %08x/%08x\n", ebda_addr, lowmem);
38 39
39 /* Fixup: bios puts an EBDA in the top 64K segment */ 40 /* Fixup: bios puts an EBDA in the top 64K segment */
40 /* of conventional memory, but does not adjust lowmem. */ 41 /* of conventional memory, but does not adjust lowmem. */