diff options
Diffstat (limited to 'arch/x86/mm/numa.c')
-rw-r--r-- | arch/x86/mm/numa.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/arch/x86/mm/numa.c b/arch/x86/mm/numa.c index f4a40bdb2e4..88e56272996 100644 --- a/arch/x86/mm/numa.c +++ b/arch/x86/mm/numa.c | |||
@@ -475,8 +475,8 @@ static bool __init numa_meminfo_cover_memory(const struct numa_meminfo *mi) | |||
475 | numaram = 0; | 475 | numaram = 0; |
476 | } | 476 | } |
477 | 477 | ||
478 | e820ram = max_pfn - (memblock_x86_hole_size(0, | 478 | e820ram = max_pfn - absent_pages_in_range(0, max_pfn); |
479 | PFN_PHYS(max_pfn)) >> PAGE_SHIFT); | 479 | |
480 | /* We seem to lose 3 pages somewhere. Allow 1M of slack. */ | 480 | /* We seem to lose 3 pages somewhere. Allow 1M of slack. */ |
481 | if ((s64)(e820ram - numaram) >= (1 << (20 - PAGE_SHIFT))) { | 481 | if ((s64)(e820ram - numaram) >= (1 << (20 - PAGE_SHIFT))) { |
482 | printk(KERN_ERR "NUMA: nodes only cover %LuMB of your %LuMB e820 RAM. Not used.\n", | 482 | printk(KERN_ERR "NUMA: nodes only cover %LuMB of your %LuMB e820 RAM. Not used.\n", |