diff options
Diffstat (limited to 'arch/x86')
-rw-r--r-- | arch/x86/include/asm/memblock.h | 2 | ||||
-rw-r--r-- | arch/x86/mm/memblock.c | 52 | ||||
-rw-r--r-- | arch/x86/mm/numa.c | 4 | ||||
-rw-r--r-- | arch/x86/mm/numa_emulation.c | 30 |
4 files changed, 20 insertions, 68 deletions
diff --git a/arch/x86/include/asm/memblock.h b/arch/x86/include/asm/memblock.h index a0cc7d66ac5..17a882e90ad 100644 --- a/arch/x86/include/asm/memblock.h +++ b/arch/x86/include/asm/memblock.h | |||
@@ -6,6 +6,4 @@ | |||
6 | void memblock_x86_reserve_range(u64 start, u64 end, char *name); | 6 | void memblock_x86_reserve_range(u64 start, u64 end, char *name); |
7 | void memblock_x86_free_range(u64 start, u64 end); | 7 | void memblock_x86_free_range(u64 start, u64 end); |
8 | 8 | ||
9 | u64 memblock_x86_hole_size(u64 start, u64 end); | ||
10 | |||
11 | #endif | 9 | #endif |
diff --git a/arch/x86/mm/memblock.c b/arch/x86/mm/memblock.c index a9d0972df10..7325c5d8ace 100644 --- a/arch/x86/mm/memblock.c +++ b/arch/x86/mm/memblock.c | |||
@@ -32,55 +32,3 @@ void __init memblock_x86_free_range(u64 start, u64 end) | |||
32 | 32 | ||
33 | memblock_free(start, end - start); | 33 | memblock_free(start, end - start); |
34 | } | 34 | } |
35 | |||
36 | /* | ||
37 | * Finds an active region in the address range from start_pfn to last_pfn and | ||
38 | * returns its range in ei_startpfn and ei_endpfn for the memblock entry. | ||
39 | */ | ||
40 | static int __init memblock_x86_find_active_region(const struct memblock_region *ei, | ||
41 | unsigned long start_pfn, | ||
42 | unsigned long last_pfn, | ||
43 | unsigned long *ei_startpfn, | ||
44 | unsigned long *ei_endpfn) | ||
45 | { | ||
46 | u64 align = PAGE_SIZE; | ||
47 | |||
48 | *ei_startpfn = round_up(ei->base, align) >> PAGE_SHIFT; | ||
49 | *ei_endpfn = round_down(ei->base + ei->size, align) >> PAGE_SHIFT; | ||
50 | |||
51 | /* Skip map entries smaller than a page */ | ||
52 | if (*ei_startpfn >= *ei_endpfn) | ||
53 | return 0; | ||
54 | |||
55 | /* Skip if map is outside the node */ | ||
56 | if (*ei_endpfn <= start_pfn || *ei_startpfn >= last_pfn) | ||
57 | return 0; | ||
58 | |||
59 | /* Check for overlaps */ | ||
60 | if (*ei_startpfn < start_pfn) | ||
61 | *ei_startpfn = start_pfn; | ||
62 | if (*ei_endpfn > last_pfn) | ||
63 | *ei_endpfn = last_pfn; | ||
64 | |||
65 | return 1; | ||
66 | } | ||
67 | |||
68 | /* | ||
69 | * Find the hole size (in bytes) in the memory range. | ||
70 | * @start: starting address of the memory range to scan | ||
71 | * @end: ending address of the memory range to scan | ||
72 | */ | ||
73 | u64 __init memblock_x86_hole_size(u64 start, u64 end) | ||
74 | { | ||
75 | unsigned long start_pfn = start >> PAGE_SHIFT; | ||
76 | unsigned long last_pfn = end >> PAGE_SHIFT; | ||
77 | unsigned long ei_startpfn, ei_endpfn, ram = 0; | ||
78 | struct memblock_region *r; | ||
79 | |||
80 | for_each_memblock(memory, r) | ||
81 | if (memblock_x86_find_active_region(r, start_pfn, last_pfn, | ||
82 | &ei_startpfn, &ei_endpfn)) | ||
83 | ram += ei_endpfn - ei_startpfn; | ||
84 | |||
85 | return end - start - ((u64)ram << PAGE_SHIFT); | ||
86 | } | ||
diff --git a/arch/x86/mm/numa.c b/arch/x86/mm/numa.c index f4a40bdb2e4..88e56272996 100644 --- a/arch/x86/mm/numa.c +++ b/arch/x86/mm/numa.c | |||
@@ -475,8 +475,8 @@ static bool __init numa_meminfo_cover_memory(const struct numa_meminfo *mi) | |||
475 | numaram = 0; | 475 | numaram = 0; |
476 | } | 476 | } |
477 | 477 | ||
478 | e820ram = max_pfn - (memblock_x86_hole_size(0, | 478 | e820ram = max_pfn - absent_pages_in_range(0, max_pfn); |
479 | PFN_PHYS(max_pfn)) >> PAGE_SHIFT); | 479 | |
480 | /* We seem to lose 3 pages somewhere. Allow 1M of slack. */ | 480 | /* We seem to lose 3 pages somewhere. Allow 1M of slack. */ |
481 | if ((s64)(e820ram - numaram) >= (1 << (20 - PAGE_SHIFT))) { | 481 | if ((s64)(e820ram - numaram) >= (1 << (20 - PAGE_SHIFT))) { |
482 | printk(KERN_ERR "NUMA: nodes only cover %LuMB of your %LuMB e820 RAM. Not used.\n", | 482 | printk(KERN_ERR "NUMA: nodes only cover %LuMB of your %LuMB e820 RAM. Not used.\n", |
diff --git a/arch/x86/mm/numa_emulation.c b/arch/x86/mm/numa_emulation.c index e3d471c20cd..971fe70549b 100644 --- a/arch/x86/mm/numa_emulation.c +++ b/arch/x86/mm/numa_emulation.c | |||
@@ -28,6 +28,16 @@ static int __init emu_find_memblk_by_nid(int nid, const struct numa_meminfo *mi) | |||
28 | return -ENOENT; | 28 | return -ENOENT; |
29 | } | 29 | } |
30 | 30 | ||
31 | static u64 mem_hole_size(u64 start, u64 end) | ||
32 | { | ||
33 | unsigned long start_pfn = PFN_UP(start); | ||
34 | unsigned long end_pfn = PFN_DOWN(end); | ||
35 | |||
36 | if (start_pfn < end_pfn) | ||
37 | return PFN_PHYS(absent_pages_in_range(start_pfn, end_pfn)); | ||
38 | return 0; | ||
39 | } | ||
40 | |||
31 | /* | 41 | /* |
32 | * Sets up nid to range from @start to @end. The return value is -errno if | 42 | * Sets up nid to range from @start to @end. The return value is -errno if |
33 | * something went wrong, 0 otherwise. | 43 | * something went wrong, 0 otherwise. |
@@ -89,7 +99,7 @@ static int __init split_nodes_interleave(struct numa_meminfo *ei, | |||
89 | * Calculate target node size. x86_32 freaks on __udivdi3() so do | 99 | * Calculate target node size. x86_32 freaks on __udivdi3() so do |
90 | * the division in ulong number of pages and convert back. | 100 | * the division in ulong number of pages and convert back. |
91 | */ | 101 | */ |
92 | size = max_addr - addr - memblock_x86_hole_size(addr, max_addr); | 102 | size = max_addr - addr - mem_hole_size(addr, max_addr); |
93 | size = PFN_PHYS((unsigned long)(size >> PAGE_SHIFT) / nr_nodes); | 103 | size = PFN_PHYS((unsigned long)(size >> PAGE_SHIFT) / nr_nodes); |
94 | 104 | ||
95 | /* | 105 | /* |
@@ -135,8 +145,7 @@ static int __init split_nodes_interleave(struct numa_meminfo *ei, | |||
135 | * Continue to add memory to this fake node if its | 145 | * Continue to add memory to this fake node if its |
136 | * non-reserved memory is less than the per-node size. | 146 | * non-reserved memory is less than the per-node size. |
137 | */ | 147 | */ |
138 | while (end - start - | 148 | while (end - start - mem_hole_size(start, end) < size) { |
139 | memblock_x86_hole_size(start, end) < size) { | ||
140 | end += FAKE_NODE_MIN_SIZE; | 149 | end += FAKE_NODE_MIN_SIZE; |
141 | if (end > limit) { | 150 | if (end > limit) { |
142 | end = limit; | 151 | end = limit; |
@@ -150,7 +159,7 @@ static int __init split_nodes_interleave(struct numa_meminfo *ei, | |||
150 | * this one must extend to the boundary. | 159 | * this one must extend to the boundary. |
151 | */ | 160 | */ |
152 | if (end < dma32_end && dma32_end - end - | 161 | if (end < dma32_end && dma32_end - end - |
153 | memblock_x86_hole_size(end, dma32_end) < FAKE_NODE_MIN_SIZE) | 162 | mem_hole_size(end, dma32_end) < FAKE_NODE_MIN_SIZE) |
154 | end = dma32_end; | 163 | end = dma32_end; |
155 | 164 | ||
156 | /* | 165 | /* |
@@ -158,8 +167,7 @@ static int __init split_nodes_interleave(struct numa_meminfo *ei, | |||
158 | * next node, this one must extend to the end of the | 167 | * next node, this one must extend to the end of the |
159 | * physical node. | 168 | * physical node. |
160 | */ | 169 | */ |
161 | if (limit - end - | 170 | if (limit - end - mem_hole_size(end, limit) < size) |
162 | memblock_x86_hole_size(end, limit) < size) | ||
163 | end = limit; | 171 | end = limit; |
164 | 172 | ||
165 | ret = emu_setup_memblk(ei, pi, nid++ % nr_nodes, | 173 | ret = emu_setup_memblk(ei, pi, nid++ % nr_nodes, |
@@ -180,7 +188,7 @@ static u64 __init find_end_of_node(u64 start, u64 max_addr, u64 size) | |||
180 | { | 188 | { |
181 | u64 end = start + size; | 189 | u64 end = start + size; |
182 | 190 | ||
183 | while (end - start - memblock_x86_hole_size(start, end) < size) { | 191 | while (end - start - mem_hole_size(start, end) < size) { |
184 | end += FAKE_NODE_MIN_SIZE; | 192 | end += FAKE_NODE_MIN_SIZE; |
185 | if (end > max_addr) { | 193 | if (end > max_addr) { |
186 | end = max_addr; | 194 | end = max_addr; |
@@ -211,8 +219,7 @@ static int __init split_nodes_size_interleave(struct numa_meminfo *ei, | |||
211 | * creates a uniform distribution of node sizes across the entire | 219 | * creates a uniform distribution of node sizes across the entire |
212 | * machine (but not necessarily over physical nodes). | 220 | * machine (but not necessarily over physical nodes). |
213 | */ | 221 | */ |
214 | min_size = (max_addr - addr - memblock_x86_hole_size(addr, max_addr)) / | 222 | min_size = (max_addr - addr - mem_hole_size(addr, max_addr)) / MAX_NUMNODES; |
215 | MAX_NUMNODES; | ||
216 | min_size = max(min_size, FAKE_NODE_MIN_SIZE); | 223 | min_size = max(min_size, FAKE_NODE_MIN_SIZE); |
217 | if ((min_size & FAKE_NODE_MIN_HASH_MASK) < min_size) | 224 | if ((min_size & FAKE_NODE_MIN_HASH_MASK) < min_size) |
218 | min_size = (min_size + FAKE_NODE_MIN_SIZE) & | 225 | min_size = (min_size + FAKE_NODE_MIN_SIZE) & |
@@ -252,7 +259,7 @@ static int __init split_nodes_size_interleave(struct numa_meminfo *ei, | |||
252 | * this one must extend to the boundary. | 259 | * this one must extend to the boundary. |
253 | */ | 260 | */ |
254 | if (end < dma32_end && dma32_end - end - | 261 | if (end < dma32_end && dma32_end - end - |
255 | memblock_x86_hole_size(end, dma32_end) < FAKE_NODE_MIN_SIZE) | 262 | mem_hole_size(end, dma32_end) < FAKE_NODE_MIN_SIZE) |
256 | end = dma32_end; | 263 | end = dma32_end; |
257 | 264 | ||
258 | /* | 265 | /* |
@@ -260,8 +267,7 @@ static int __init split_nodes_size_interleave(struct numa_meminfo *ei, | |||
260 | * next node, this one must extend to the end of the | 267 | * next node, this one must extend to the end of the |
261 | * physical node. | 268 | * physical node. |
262 | */ | 269 | */ |
263 | if (limit - end - | 270 | if (limit - end - mem_hole_size(end, limit) < size) |
264 | memblock_x86_hole_size(end, limit) < size) | ||
265 | end = limit; | 271 | end = limit; |
266 | 272 | ||
267 | ret = emu_setup_memblk(ei, pi, nid++ % MAX_NUMNODES, | 273 | ret = emu_setup_memblk(ei, pi, nid++ % MAX_NUMNODES, |