diff options
Diffstat (limited to 'block/Kconfig')
-rw-r--r-- | block/Kconfig | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/block/Kconfig b/block/Kconfig index 96783645092..43ca070dc0f 100644 --- a/block/Kconfig +++ b/block/Kconfig | |||
@@ -23,4 +23,13 @@ config BLK_DEV_IO_TRACE | |||
23 | 23 | ||
24 | git://brick.kernel.dk/data/git/blktrace.git | 24 | git://brick.kernel.dk/data/git/blktrace.git |
25 | 25 | ||
26 | config LSF | ||
27 | bool "Support for Large Single Files" | ||
28 | depends on X86 || (MIPS && 32BIT) || PPC32 || ARCH_S390_31 || SUPERH || UML | ||
29 | default n | ||
30 | help | ||
31 | When CONFIG_LBD is disabled, say Y here if you want to | ||
32 | handle large file(bigger than 2TB), otherwise say N. | ||
33 | When CONFIG_LBD is enabled, Y is set automatically. | ||
34 | |||
26 | source block/Kconfig.iosched | 35 | source block/Kconfig.iosched |