diff options
Diffstat (limited to 'block/blk-exec.c')
-rw-r--r-- | block/blk-exec.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/block/blk-exec.c b/block/blk-exec.c index 9bceff7674f..6af716d1e54 100644 --- a/block/blk-exec.c +++ b/block/blk-exec.c | |||
@@ -16,7 +16,7 @@ | |||
16 | /** | 16 | /** |
17 | * blk_end_sync_rq - executes a completion event on a request | 17 | * blk_end_sync_rq - executes a completion event on a request |
18 | * @rq: request to complete | 18 | * @rq: request to complete |
19 | * @error: end io status of the request | 19 | * @error: end I/O status of the request |
20 | */ | 20 | */ |
21 | static void blk_end_sync_rq(struct request *rq, int error) | 21 | static void blk_end_sync_rq(struct request *rq, int error) |
22 | { | 22 | { |
@@ -41,7 +41,7 @@ static void blk_end_sync_rq(struct request *rq, int error) | |||
41 | * @done: I/O completion handler | 41 | * @done: I/O completion handler |
42 | * | 42 | * |
43 | * Description: | 43 | * Description: |
44 | * Insert a fully prepared request at the back of the io scheduler queue | 44 | * Insert a fully prepared request at the back of the I/O scheduler queue |
45 | * for execution. Don't wait for completion. | 45 | * for execution. Don't wait for completion. |
46 | */ | 46 | */ |
47 | void blk_execute_rq_nowait(struct request_queue *q, struct gendisk *bd_disk, | 47 | void blk_execute_rq_nowait(struct request_queue *q, struct gendisk *bd_disk, |
@@ -72,7 +72,7 @@ EXPORT_SYMBOL_GPL(blk_execute_rq_nowait); | |||
72 | * @at_head: insert request at head or tail of queue | 72 | * @at_head: insert request at head or tail of queue |
73 | * | 73 | * |
74 | * Description: | 74 | * Description: |
75 | * Insert a fully prepared request at the back of the io scheduler queue | 75 | * Insert a fully prepared request at the back of the I/O scheduler queue |
76 | * for execution and wait for completion. | 76 | * for execution and wait for completion. |
77 | */ | 77 | */ |
78 | int blk_execute_rq(struct request_queue *q, struct gendisk *bd_disk, | 78 | int blk_execute_rq(struct request_queue *q, struct gendisk *bd_disk, |