diff options
Diffstat (limited to 'block/blk-exec.c')
-rw-r--r-- | block/blk-exec.c | 6 |
1 files changed, 4 insertions, 2 deletions
diff --git a/block/blk-exec.c b/block/blk-exec.c index 60532852b3a..fb2cbd55162 100644 --- a/block/blk-exec.c +++ b/block/blk-exec.c | |||
@@ -50,7 +50,11 @@ void blk_execute_rq_nowait(struct request_queue *q, struct gendisk *bd_disk, | |||
50 | { | 50 | { |
51 | int where = at_head ? ELEVATOR_INSERT_FRONT : ELEVATOR_INSERT_BACK; | 51 | int where = at_head ? ELEVATOR_INSERT_FRONT : ELEVATOR_INSERT_BACK; |
52 | 52 | ||
53 | WARN_ON(irqs_disabled()); | ||
54 | spin_lock_irq(q->queue_lock); | ||
55 | |||
53 | if (unlikely(blk_queue_dead(q))) { | 56 | if (unlikely(blk_queue_dead(q))) { |
57 | spin_unlock_irq(q->queue_lock); | ||
54 | rq->errors = -ENXIO; | 58 | rq->errors = -ENXIO; |
55 | if (rq->end_io) | 59 | if (rq->end_io) |
56 | rq->end_io(rq, rq->errors); | 60 | rq->end_io(rq, rq->errors); |
@@ -59,8 +63,6 @@ void blk_execute_rq_nowait(struct request_queue *q, struct gendisk *bd_disk, | |||
59 | 63 | ||
60 | rq->rq_disk = bd_disk; | 64 | rq->rq_disk = bd_disk; |
61 | rq->end_io = done; | 65 | rq->end_io = done; |
62 | WARN_ON(irqs_disabled()); | ||
63 | spin_lock_irq(q->queue_lock); | ||
64 | __elv_add_request(q, rq, where); | 66 | __elv_add_request(q, rq, where); |
65 | __blk_run_queue(q); | 67 | __blk_run_queue(q); |
66 | /* the queue is stopped so it won't be run */ | 68 | /* the queue is stopped so it won't be run */ |