diff options
Diffstat (limited to 'block/blk-timeout.c')
-rw-r--r-- | block/blk-timeout.c | 59 |
1 files changed, 59 insertions, 0 deletions
diff --git a/block/blk-timeout.c b/block/blk-timeout.c index 6e5c781c5af..9b4ad138bb3 100644 --- a/block/blk-timeout.c +++ b/block/blk-timeout.c | |||
@@ -4,9 +4,68 @@ | |||
4 | #include <linux/kernel.h> | 4 | #include <linux/kernel.h> |
5 | #include <linux/module.h> | 5 | #include <linux/module.h> |
6 | #include <linux/blkdev.h> | 6 | #include <linux/blkdev.h> |
7 | #include <linux/fault-inject.h> | ||
7 | 8 | ||
8 | #include "blk.h" | 9 | #include "blk.h" |
9 | 10 | ||
11 | #ifdef CONFIG_FAIL_IO_TIMEOUT | ||
12 | |||
13 | static DECLARE_FAULT_ATTR(fail_io_timeout); | ||
14 | |||
15 | static int __init setup_fail_io_timeout(char *str) | ||
16 | { | ||
17 | return setup_fault_attr(&fail_io_timeout, str); | ||
18 | } | ||
19 | __setup("fail_io_timeout=", setup_fail_io_timeout); | ||
20 | |||
21 | int blk_should_fake_timeout(struct request_queue *q) | ||
22 | { | ||
23 | if (!test_bit(QUEUE_FLAG_FAIL_IO, &q->queue_flags)) | ||
24 | return 0; | ||
25 | |||
26 | return should_fail(&fail_io_timeout, 1); | ||
27 | } | ||
28 | |||
29 | static int __init fail_io_timeout_debugfs(void) | ||
30 | { | ||
31 | return init_fault_attr_dentries(&fail_io_timeout, "fail_io_timeout"); | ||
32 | } | ||
33 | |||
34 | late_initcall(fail_io_timeout_debugfs); | ||
35 | |||
36 | ssize_t part_timeout_show(struct device *dev, struct device_attribute *attr, | ||
37 | char *buf) | ||
38 | { | ||
39 | struct gendisk *disk = dev_to_disk(dev); | ||
40 | int set = test_bit(QUEUE_FLAG_FAIL_IO, &disk->queue->queue_flags); | ||
41 | |||
42 | return sprintf(buf, "%d\n", set != 0); | ||
43 | } | ||
44 | |||
45 | ssize_t part_timeout_store(struct device *dev, struct device_attribute *attr, | ||
46 | const char *buf, size_t count) | ||
47 | { | ||
48 | struct gendisk *disk = dev_to_disk(dev); | ||
49 | int val; | ||
50 | |||
51 | if (count) { | ||
52 | struct request_queue *q = disk->queue; | ||
53 | char *p = (char *) buf; | ||
54 | |||
55 | val = simple_strtoul(p, &p, 10); | ||
56 | spin_lock_irq(q->queue_lock); | ||
57 | if (val) | ||
58 | queue_flag_set(QUEUE_FLAG_FAIL_IO, q); | ||
59 | else | ||
60 | queue_flag_clear(QUEUE_FLAG_FAIL_IO, q); | ||
61 | spin_unlock_irq(q->queue_lock); | ||
62 | } | ||
63 | |||
64 | return count; | ||
65 | } | ||
66 | |||
67 | #endif /* CONFIG_FAIL_IO_TIMEOUT */ | ||
68 | |||
10 | /* | 69 | /* |
11 | * blk_delete_timer - Delete/cancel timer for a given function. | 70 | * blk_delete_timer - Delete/cancel timer for a given function. |
12 | * @req: request that we are canceling timer for | 71 | * @req: request that we are canceling timer for |