diff options
Diffstat (limited to 'block/ioctl.c')
-rw-r--r-- | block/ioctl.c | 27 |
1 files changed, 27 insertions, 0 deletions
diff --git a/block/ioctl.c b/block/ioctl.c index 4476e0e85d1..769d2960c0a 100644 --- a/block/ioctl.c +++ b/block/ioctl.c | |||
@@ -185,6 +185,22 @@ static int blk_ioctl_discard(struct block_device *bdev, uint64_t start, | |||
185 | return blkdev_issue_discard(bdev, start, len, GFP_KERNEL, flags); | 185 | return blkdev_issue_discard(bdev, start, len, GFP_KERNEL, flags); |
186 | } | 186 | } |
187 | 187 | ||
188 | static int blk_ioctl_zeroout(struct block_device *bdev, uint64_t start, | ||
189 | uint64_t len) | ||
190 | { | ||
191 | if (start & 511) | ||
192 | return -EINVAL; | ||
193 | if (len & 511) | ||
194 | return -EINVAL; | ||
195 | start >>= 9; | ||
196 | len >>= 9; | ||
197 | |||
198 | if (start + len > (i_size_read(bdev->bd_inode) >> 9)) | ||
199 | return -EINVAL; | ||
200 | |||
201 | return blkdev_issue_zeroout(bdev, start, len, GFP_KERNEL); | ||
202 | } | ||
203 | |||
188 | static int put_ushort(unsigned long arg, unsigned short val) | 204 | static int put_ushort(unsigned long arg, unsigned short val) |
189 | { | 205 | { |
190 | return put_user(val, (unsigned short __user *)arg); | 206 | return put_user(val, (unsigned short __user *)arg); |
@@ -300,6 +316,17 @@ int blkdev_ioctl(struct block_device *bdev, fmode_t mode, unsigned cmd, | |||
300 | return blk_ioctl_discard(bdev, range[0], range[1], | 316 | return blk_ioctl_discard(bdev, range[0], range[1], |
301 | cmd == BLKSECDISCARD); | 317 | cmd == BLKSECDISCARD); |
302 | } | 318 | } |
319 | case BLKZEROOUT: { | ||
320 | uint64_t range[2]; | ||
321 | |||
322 | if (!(mode & FMODE_WRITE)) | ||
323 | return -EBADF; | ||
324 | |||
325 | if (copy_from_user(range, (void __user *)arg, sizeof(range))) | ||
326 | return -EFAULT; | ||
327 | |||
328 | return blk_ioctl_zeroout(bdev, range[0], range[1]); | ||
329 | } | ||
303 | 330 | ||
304 | case HDIO_GETGEO: { | 331 | case HDIO_GETGEO: { |
305 | struct hd_geometry geo; | 332 | struct hd_geometry geo; |