diff options
Diffstat (limited to 'block/ioctl.c')
-rw-r--r-- | block/ioctl.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/block/ioctl.c b/block/ioctl.c index d8052f0dabd..cb2b9099862 100644 --- a/block/ioctl.c +++ b/block/ioctl.c | |||
@@ -116,7 +116,7 @@ static int blkdev_reread_part(struct block_device *bdev) | |||
116 | static int blk_ioctl_discard(struct block_device *bdev, uint64_t start, | 116 | static int blk_ioctl_discard(struct block_device *bdev, uint64_t start, |
117 | uint64_t len, int secure) | 117 | uint64_t len, int secure) |
118 | { | 118 | { |
119 | unsigned long flags = BLKDEV_IFL_WAIT; | 119 | unsigned long flags = 0; |
120 | 120 | ||
121 | if (start & 511) | 121 | if (start & 511) |
122 | return -EINVAL; | 122 | return -EINVAL; |
@@ -128,7 +128,7 @@ static int blk_ioctl_discard(struct block_device *bdev, uint64_t start, | |||
128 | if (start + len > (bdev->bd_inode->i_size >> 9)) | 128 | if (start + len > (bdev->bd_inode->i_size >> 9)) |
129 | return -EINVAL; | 129 | return -EINVAL; |
130 | if (secure) | 130 | if (secure) |
131 | flags |= BLKDEV_IFL_SECURE; | 131 | flags |= BLKDEV_DISCARD_SECURE; |
132 | return blkdev_issue_discard(bdev, start, len, GFP_KERNEL, flags); | 132 | return blkdev_issue_discard(bdev, start, len, GFP_KERNEL, flags); |
133 | } | 133 | } |
134 | 134 | ||