diff options
Diffstat (limited to 'drivers/net/wireless/bcm4329/include/sbsdio.h')
-rw-r--r-- | drivers/net/wireless/bcm4329/include/sbsdio.h | 166 |
1 files changed, 166 insertions, 0 deletions
diff --git a/drivers/net/wireless/bcm4329/include/sbsdio.h b/drivers/net/wireless/bcm4329/include/sbsdio.h new file mode 100644 index 00000000000..75aaf4d88f7 --- /dev/null +++ b/drivers/net/wireless/bcm4329/include/sbsdio.h | |||
@@ -0,0 +1,166 @@ | |||
1 | /* | ||
2 | * SDIO device core hardware definitions. | ||
3 | * sdio is a portion of the pcmcia core in core rev 3 - rev 8 | ||
4 | * | ||
5 | * SDIO core support 1bit, 4 bit SDIO mode as well as SPI mode. | ||
6 | * | ||
7 | * Copyright (C) 1999-2010, Broadcom Corporation | ||
8 | * | ||
9 | * Unless you and Broadcom execute a separate written software license | ||
10 | * agreement governing use of this software, this software is licensed to you | ||
11 | * under the terms of the GNU General Public License version 2 (the "GPL"), | ||
12 | * available at http://www.broadcom.com/licenses/GPLv2.php, with the | ||
13 | * following added to such license: | ||
14 | * | ||
15 | * As a special exception, the copyright holders of this software give you | ||
16 | * permission to link this software with independent modules, and to copy and | ||
17 | * distribute the resulting executable under terms of your choice, provided that | ||
18 | * you also meet, for each linked independent module, the terms and conditions of | ||
19 | * the license of that module. An independent module is a module which is not | ||
20 | * derived from this software. The special exception does not apply to any | ||
21 | * modifications of the software. | ||
22 | * | ||
23 | * Notwithstanding the above, under no circumstances may you combine this | ||
24 | * software in any way with any other Broadcom software provided under a license | ||
25 | * other than the GPL, without Broadcom's express prior written consent. | ||
26 | * | ||
27 | * $Id: sbsdio.h,v 13.29.4.1.22.3 2009/03/11 20:26:57 Exp $ | ||
28 | */ | ||
29 | |||
30 | #ifndef _SBSDIO_H | ||
31 | #define _SBSDIO_H | ||
32 | |||
33 | #define SBSDIO_NUM_FUNCTION 3 /* as of sdiod rev 0, supports 3 functions */ | ||
34 | |||
35 | /* function 1 miscellaneous registers */ | ||
36 | #define SBSDIO_SPROM_CS 0x10000 /* sprom command and status */ | ||
37 | #define SBSDIO_SPROM_INFO 0x10001 /* sprom info register */ | ||
38 | #define SBSDIO_SPROM_DATA_LOW 0x10002 /* sprom indirect access data byte 0 */ | ||
39 | #define SBSDIO_SPROM_DATA_HIGH 0x10003 /* sprom indirect access data byte 1 */ | ||
40 | #define SBSDIO_SPROM_ADDR_LOW 0x10004 /* sprom indirect access addr byte 0 */ | ||
41 | #define SBSDIO_SPROM_ADDR_HIGH 0x10005 /* sprom indirect access addr byte 0 */ | ||
42 | #define SBSDIO_CHIP_CTRL_DATA 0x10006 /* xtal_pu (gpio) output */ | ||
43 | #define SBSDIO_CHIP_CTRL_EN 0x10007 /* xtal_pu (gpio) enable */ | ||
44 | #define SBSDIO_WATERMARK 0x10008 /* rev < 7, watermark for sdio device */ | ||
45 | #define SBSDIO_DEVICE_CTL 0x10009 /* control busy signal generation */ | ||
46 | |||
47 | /* registers introduced in rev 8, some content (mask/bits) defs in sbsdpcmdev.h */ | ||
48 | #define SBSDIO_FUNC1_SBADDRLOW 0x1000A /* SB Address Window Low (b15) */ | ||
49 | #define SBSDIO_FUNC1_SBADDRMID 0x1000B /* SB Address Window Mid (b23:b16) */ | ||
50 | #define SBSDIO_FUNC1_SBADDRHIGH 0x1000C /* SB Address Window High (b31:b24) */ | ||
51 | #define SBSDIO_FUNC1_FRAMECTRL 0x1000D /* Frame Control (frame term/abort) */ | ||
52 | #define SBSDIO_FUNC1_CHIPCLKCSR 0x1000E /* ChipClockCSR (ALP/HT ctl/status) */ | ||
53 | #define SBSDIO_FUNC1_SDIOPULLUP 0x1000F /* SdioPullUp (on cmd, d0-d2) */ | ||
54 | #define SBSDIO_FUNC1_WFRAMEBCLO 0x10019 /* Write Frame Byte Count Low */ | ||
55 | #define SBSDIO_FUNC1_WFRAMEBCHI 0x1001A /* Write Frame Byte Count High */ | ||
56 | #define SBSDIO_FUNC1_RFRAMEBCLO 0x1001B /* Read Frame Byte Count Low */ | ||
57 | #define SBSDIO_FUNC1_RFRAMEBCHI 0x1001C /* Read Frame Byte Count High */ | ||
58 | |||
59 | #define SBSDIO_FUNC1_MISC_REG_START 0x10000 /* f1 misc register start */ | ||
60 | #define SBSDIO_FUNC1_MISC_REG_LIMIT 0x1001C /* f1 misc register end */ | ||
61 | |||
62 | /* SBSDIO_SPROM_CS */ | ||
63 | #define SBSDIO_SPROM_IDLE 0 | ||
64 | #define SBSDIO_SPROM_WRITE 1 | ||
65 | #define SBSDIO_SPROM_READ 2 | ||
66 | #define SBSDIO_SPROM_WEN 4 | ||
67 | #define SBSDIO_SPROM_WDS 7 | ||
68 | #define SBSDIO_SPROM_DONE 8 | ||
69 | |||
70 | /* SBSDIO_SPROM_INFO */ | ||
71 | #define SROM_SZ_MASK 0x03 /* SROM size, 1: 4k, 2: 16k */ | ||
72 | #define SROM_BLANK 0x04 /* depreciated in corerev 6 */ | ||
73 | #define SROM_OTP 0x80 /* OTP present */ | ||
74 | |||
75 | /* SBSDIO_CHIP_CTRL */ | ||
76 | #define SBSDIO_CHIP_CTRL_XTAL 0x01 /* or'd with onchip xtal_pu, | ||
77 | * 1: power on oscillator | ||
78 | * (for 4318 only) | ||
79 | */ | ||
80 | /* SBSDIO_WATERMARK */ | ||
81 | #define SBSDIO_WATERMARK_MASK 0x7f /* number of words - 1 for sd device | ||
82 | * to wait before sending data to host | ||
83 | */ | ||
84 | |||
85 | /* SBSDIO_DEVICE_CTL */ | ||
86 | #define SBSDIO_DEVCTL_SETBUSY 0x01 /* 1: device will assert busy signal when | ||
87 | * receiving CMD53 | ||
88 | */ | ||
89 | #define SBSDIO_DEVCTL_SPI_INTR_SYNC 0x02 /* 1: assertion of sdio interrupt is | ||
90 | * synchronous to the sdio clock | ||
91 | */ | ||
92 | #define SBSDIO_DEVCTL_CA_INT_ONLY 0x04 /* 1: mask all interrupts to host | ||
93 | * except the chipActive (rev 8) | ||
94 | */ | ||
95 | #define SBSDIO_DEVCTL_PADS_ISO 0x08 /* 1: isolate internal sdio signals, put | ||
96 | * external pads in tri-state; requires | ||
97 | * sdio bus power cycle to clear (rev 9) | ||
98 | */ | ||
99 | #define SBSDIO_DEVCTL_SB_RST_CTL 0x30 /* Force SD->SB reset mapping (rev 11) */ | ||
100 | #define SBSDIO_DEVCTL_RST_CORECTL 0x00 /* Determined by CoreControl bit */ | ||
101 | #define SBSDIO_DEVCTL_RST_BPRESET 0x10 /* Force backplane reset */ | ||
102 | #define SBSDIO_DEVCTL_RST_NOBPRESET 0x20 /* Force no backplane reset */ | ||
103 | |||
104 | |||
105 | /* SBSDIO_FUNC1_CHIPCLKCSR */ | ||
106 | #define SBSDIO_FORCE_ALP 0x01 /* Force ALP request to backplane */ | ||
107 | #define SBSDIO_FORCE_HT 0x02 /* Force HT request to backplane */ | ||
108 | #define SBSDIO_FORCE_ILP 0x04 /* Force ILP request to backplane */ | ||
109 | #define SBSDIO_ALP_AVAIL_REQ 0x08 /* Make ALP ready (power up xtal) */ | ||
110 | #define SBSDIO_HT_AVAIL_REQ 0x10 /* Make HT ready (power up PLL) */ | ||
111 | #define SBSDIO_FORCE_HW_CLKREQ_OFF 0x20 /* Squelch clock requests from HW */ | ||
112 | #define SBSDIO_ALP_AVAIL 0x40 /* Status: ALP is ready */ | ||
113 | #define SBSDIO_HT_AVAIL 0x80 /* Status: HT is ready */ | ||
114 | /* In rev8, actual avail bits followed original docs */ | ||
115 | #define SBSDIO_Rev8_HT_AVAIL 0x40 | ||
116 | #define SBSDIO_Rev8_ALP_AVAIL 0x80 | ||
117 | |||
118 | #define SBSDIO_AVBITS (SBSDIO_HT_AVAIL | SBSDIO_ALP_AVAIL) | ||
119 | #define SBSDIO_ALPAV(regval) ((regval) & SBSDIO_AVBITS) | ||
120 | #define SBSDIO_HTAV(regval) (((regval) & SBSDIO_AVBITS) == SBSDIO_AVBITS) | ||
121 | #define SBSDIO_ALPONLY(regval) (SBSDIO_ALPAV(regval) && !SBSDIO_HTAV(regval)) | ||
122 | #define SBSDIO_CLKAV(regval, alponly) (SBSDIO_ALPAV(regval) && \ | ||
123 | (alponly ? 1 : SBSDIO_HTAV(regval))) | ||
124 | |||
125 | /* SBSDIO_FUNC1_SDIOPULLUP */ | ||
126 | #define SBSDIO_PULLUP_D0 0x01 /* Enable D0/MISO pullup */ | ||
127 | #define SBSDIO_PULLUP_D1 0x02 /* Enable D1/INT# pullup */ | ||
128 | #define SBSDIO_PULLUP_D2 0x04 /* Enable D2 pullup */ | ||
129 | #define SBSDIO_PULLUP_CMD 0x08 /* Enable CMD/MOSI pullup */ | ||
130 | #define SBSDIO_PULLUP_ALL 0x0f /* All valid bits */ | ||
131 | |||
132 | /* function 1 OCP space */ | ||
133 | #define SBSDIO_SB_OFT_ADDR_MASK 0x07FFF /* sb offset addr is <= 15 bits, 32k */ | ||
134 | #define SBSDIO_SB_OFT_ADDR_LIMIT 0x08000 | ||
135 | #define SBSDIO_SB_ACCESS_2_4B_FLAG 0x08000 /* with b15, maps to 32-bit SB access */ | ||
136 | |||
137 | /* some duplication with sbsdpcmdev.h here */ | ||
138 | /* valid bits in SBSDIO_FUNC1_SBADDRxxx regs */ | ||
139 | #define SBSDIO_SBADDRLOW_MASK 0x80 /* Valid bits in SBADDRLOW */ | ||
140 | #define SBSDIO_SBADDRMID_MASK 0xff /* Valid bits in SBADDRMID */ | ||
141 | #define SBSDIO_SBADDRHIGH_MASK 0xffU /* Valid bits in SBADDRHIGH */ | ||
142 | #define SBSDIO_SBWINDOW_MASK 0xffff8000 /* Address bits from SBADDR regs */ | ||
143 | |||
144 | /* direct(mapped) cis space */ | ||
145 | #define SBSDIO_CIS_BASE_COMMON 0x1000 /* MAPPED common CIS address */ | ||
146 | #define SBSDIO_CIS_SIZE_LIMIT 0x200 /* maximum bytes in one CIS */ | ||
147 | #define SBSDIO_OTP_CIS_SIZE_LIMIT 0x078 /* maximum bytes OTP CIS */ | ||
148 | |||
149 | #define SBSDIO_CIS_OFT_ADDR_MASK 0x1FFFF /* cis offset addr is < 17 bits */ | ||
150 | |||
151 | #define SBSDIO_CIS_MANFID_TUPLE_LEN 6 /* manfid tuple length, include tuple, | ||
152 | * link bytes | ||
153 | */ | ||
154 | |||
155 | /* indirect cis access (in sprom) */ | ||
156 | #define SBSDIO_SPROM_CIS_OFFSET 0x8 /* 8 control bytes first, CIS starts from | ||
157 | * 8th byte | ||
158 | */ | ||
159 | |||
160 | #define SBSDIO_BYTEMODE_DATALEN_MAX 64 /* sdio byte mode: maximum length of one | ||
161 | * data comamnd | ||
162 | */ | ||
163 | |||
164 | #define SBSDIO_CORE_ADDR_MASK 0x1FFFF /* sdio core function one address mask */ | ||
165 | |||
166 | #endif /* _SBSDIO_H */ | ||