aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'drivers/net/wireless/bcmdhd/include/sbsdio.h')
-rw-r--r--drivers/net/wireless/bcmdhd/include/sbsdio.h166
1 files changed, 166 insertions, 0 deletions
diff --git a/drivers/net/wireless/bcmdhd/include/sbsdio.h b/drivers/net/wireless/bcmdhd/include/sbsdio.h
new file mode 100644
index 00000000000..7aaeb73f010
--- /dev/null
+++ b/drivers/net/wireless/bcmdhd/include/sbsdio.h
@@ -0,0 +1,166 @@
1/*
2 * SDIO device core hardware definitions.
3 * sdio is a portion of the pcmcia core in core rev 3 - rev 8
4 *
5 * SDIO core support 1bit, 4 bit SDIO mode as well as SPI mode.
6 *
7 * Copyright (C) 1999-2011, Broadcom Corporation
8 *
9 * Unless you and Broadcom execute a separate written software license
10 * agreement governing use of this software, this software is licensed to you
11 * under the terms of the GNU General Public License version 2 (the "GPL"),
12 * available at http://www.broadcom.com/licenses/GPLv2.php, with the
13 * following added to such license:
14 *
15 * As a special exception, the copyright holders of this software give you
16 * permission to link this software with independent modules, and to copy and
17 * distribute the resulting executable under terms of your choice, provided that
18 * you also meet, for each linked independent module, the terms and conditions of
19 * the license of that module. An independent module is a module which is not
20 * derived from this software. The special exception does not apply to any
21 * modifications of the software.
22 *
23 * Notwithstanding the above, under no circumstances may you combine this
24 * software in any way with any other Broadcom software provided under a license
25 * other than the GPL, without Broadcom's express prior written consent.
26 *
27 * $Id: sbsdio.h 277737 2011-08-16 17:54:59Z $
28 */
29
30#ifndef _SBSDIO_H
31#define _SBSDIO_H
32
33#define SBSDIO_NUM_FUNCTION 3 /* as of sdiod rev 0, supports 3 functions */
34
35/* function 1 miscellaneous registers */
36#define SBSDIO_SPROM_CS 0x10000 /* sprom command and status */
37#define SBSDIO_SPROM_INFO 0x10001 /* sprom info register */
38#define SBSDIO_SPROM_DATA_LOW 0x10002 /* sprom indirect access data byte 0 */
39#define SBSDIO_SPROM_DATA_HIGH 0x10003 /* sprom indirect access data byte 1 */
40#define SBSDIO_SPROM_ADDR_LOW 0x10004 /* sprom indirect access addr byte 0 */
41#define SBSDIO_SPROM_ADDR_HIGH 0x10005 /* sprom indirect access addr byte 0 */
42#define SBSDIO_CHIP_CTRL_DATA 0x10006 /* xtal_pu (gpio) output */
43#define SBSDIO_CHIP_CTRL_EN 0x10007 /* xtal_pu (gpio) enable */
44#define SBSDIO_WATERMARK 0x10008 /* rev < 7, watermark for sdio device */
45#define SBSDIO_DEVICE_CTL 0x10009 /* control busy signal generation */
46
47/* registers introduced in rev 8, some content (mask/bits) defs in sbsdpcmdev.h */
48#define SBSDIO_FUNC1_SBADDRLOW 0x1000A /* SB Address Window Low (b15) */
49#define SBSDIO_FUNC1_SBADDRMID 0x1000B /* SB Address Window Mid (b23:b16) */
50#define SBSDIO_FUNC1_SBADDRHIGH 0x1000C /* SB Address Window High (b31:b24) */
51#define SBSDIO_FUNC1_FRAMECTRL 0x1000D /* Frame Control (frame term/abort) */
52#define SBSDIO_FUNC1_CHIPCLKCSR 0x1000E /* ChipClockCSR (ALP/HT ctl/status) */
53#define SBSDIO_FUNC1_SDIOPULLUP 0x1000F /* SdioPullUp (on cmd, d0-d2) */
54#define SBSDIO_FUNC1_WFRAMEBCLO 0x10019 /* Write Frame Byte Count Low */
55#define SBSDIO_FUNC1_WFRAMEBCHI 0x1001A /* Write Frame Byte Count High */
56#define SBSDIO_FUNC1_RFRAMEBCLO 0x1001B /* Read Frame Byte Count Low */
57#define SBSDIO_FUNC1_RFRAMEBCHI 0x1001C /* Read Frame Byte Count High */
58
59#define SBSDIO_FUNC1_MISC_REG_START 0x10000 /* f1 misc register start */
60#define SBSDIO_FUNC1_MISC_REG_LIMIT 0x1001C /* f1 misc register end */
61
62/* SBSDIO_SPROM_CS */
63#define SBSDIO_SPROM_IDLE 0
64#define SBSDIO_SPROM_WRITE 1
65#define SBSDIO_SPROM_READ 2
66#define SBSDIO_SPROM_WEN 4
67#define SBSDIO_SPROM_WDS 7
68#define SBSDIO_SPROM_DONE 8
69
70/* SBSDIO_SPROM_INFO */
71#define SROM_SZ_MASK 0x03 /* SROM size, 1: 4k, 2: 16k */
72#define SROM_BLANK 0x04 /* depreciated in corerev 6 */
73#define SROM_OTP 0x80 /* OTP present */
74
75/* SBSDIO_CHIP_CTRL */
76#define SBSDIO_CHIP_CTRL_XTAL 0x01 /* or'd with onchip xtal_pu,
77 * 1: power on oscillator
78 * (for 4318 only)
79 */
80/* SBSDIO_WATERMARK */
81#define SBSDIO_WATERMARK_MASK 0x7f /* number of words - 1 for sd device
82 * to wait before sending data to host
83 */
84
85/* SBSDIO_DEVICE_CTL */
86#define SBSDIO_DEVCTL_SETBUSY 0x01 /* 1: device will assert busy signal when
87 * receiving CMD53
88 */
89#define SBSDIO_DEVCTL_SPI_INTR_SYNC 0x02 /* 1: assertion of sdio interrupt is
90 * synchronous to the sdio clock
91 */
92#define SBSDIO_DEVCTL_CA_INT_ONLY 0x04 /* 1: mask all interrupts to host
93 * except the chipActive (rev 8)
94 */
95#define SBSDIO_DEVCTL_PADS_ISO 0x08 /* 1: isolate internal sdio signals, put
96 * external pads in tri-state; requires
97 * sdio bus power cycle to clear (rev 9)
98 */
99#define SBSDIO_DEVCTL_SB_RST_CTL 0x30 /* Force SD->SB reset mapping (rev 11) */
100#define SBSDIO_DEVCTL_RST_CORECTL 0x00 /* Determined by CoreControl bit */
101#define SBSDIO_DEVCTL_RST_BPRESET 0x10 /* Force backplane reset */
102#define SBSDIO_DEVCTL_RST_NOBPRESET 0x20 /* Force no backplane reset */
103
104
105/* SBSDIO_FUNC1_CHIPCLKCSR */
106#define SBSDIO_FORCE_ALP 0x01 /* Force ALP request to backplane */
107#define SBSDIO_FORCE_HT 0x02 /* Force HT request to backplane */
108#define SBSDIO_FORCE_ILP 0x04 /* Force ILP request to backplane */
109#define SBSDIO_ALP_AVAIL_REQ 0x08 /* Make ALP ready (power up xtal) */
110#define SBSDIO_HT_AVAIL_REQ 0x10 /* Make HT ready (power up PLL) */
111#define SBSDIO_FORCE_HW_CLKREQ_OFF 0x20 /* Squelch clock requests from HW */
112#define SBSDIO_ALP_AVAIL 0x40 /* Status: ALP is ready */
113#define SBSDIO_HT_AVAIL 0x80 /* Status: HT is ready */
114/* In rev8, actual avail bits followed original docs */
115#define SBSDIO_Rev8_HT_AVAIL 0x40
116#define SBSDIO_Rev8_ALP_AVAIL 0x80
117
118#define SBSDIO_AVBITS (SBSDIO_HT_AVAIL | SBSDIO_ALP_AVAIL)
119#define SBSDIO_ALPAV(regval) ((regval) & SBSDIO_AVBITS)
120#define SBSDIO_HTAV(regval) (((regval) & SBSDIO_AVBITS) == SBSDIO_AVBITS)
121#define SBSDIO_ALPONLY(regval) (SBSDIO_ALPAV(regval) && !SBSDIO_HTAV(regval))
122#define SBSDIO_CLKAV(regval, alponly) (SBSDIO_ALPAV(regval) && \
123 (alponly ? 1 : SBSDIO_HTAV(regval)))
124
125/* SBSDIO_FUNC1_SDIOPULLUP */
126#define SBSDIO_PULLUP_D0 0x01 /* Enable D0/MISO pullup */
127#define SBSDIO_PULLUP_D1 0x02 /* Enable D1/INT# pullup */
128#define SBSDIO_PULLUP_D2 0x04 /* Enable D2 pullup */
129#define SBSDIO_PULLUP_CMD 0x08 /* Enable CMD/MOSI pullup */
130#define SBSDIO_PULLUP_ALL 0x0f /* All valid bits */
131
132/* function 1 OCP space */
133#define SBSDIO_SB_OFT_ADDR_MASK 0x07FFF /* sb offset addr is <= 15 bits, 32k */
134#define SBSDIO_SB_OFT_ADDR_LIMIT 0x08000
135#define SBSDIO_SB_ACCESS_2_4B_FLAG 0x08000 /* with b15, maps to 32-bit SB access */
136
137/* some duplication with sbsdpcmdev.h here */
138/* valid bits in SBSDIO_FUNC1_SBADDRxxx regs */
139#define SBSDIO_SBADDRLOW_MASK 0x80 /* Valid bits in SBADDRLOW */
140#define SBSDIO_SBADDRMID_MASK 0xff /* Valid bits in SBADDRMID */
141#define SBSDIO_SBADDRHIGH_MASK 0xffU /* Valid bits in SBADDRHIGH */
142#define SBSDIO_SBWINDOW_MASK 0xffff8000 /* Address bits from SBADDR regs */
143
144/* direct(mapped) cis space */
145#define SBSDIO_CIS_BASE_COMMON 0x1000 /* MAPPED common CIS address */
146#define SBSDIO_CIS_SIZE_LIMIT 0x200 /* maximum bytes in one CIS */
147#define SBSDIO_OTP_CIS_SIZE_LIMIT 0x078 /* maximum bytes OTP CIS */
148
149#define SBSDIO_CIS_OFT_ADDR_MASK 0x1FFFF /* cis offset addr is < 17 bits */
150
151#define SBSDIO_CIS_MANFID_TUPLE_LEN 6 /* manfid tuple length, include tuple,
152 * link bytes
153 */
154
155/* indirect cis access (in sprom) */
156#define SBSDIO_SPROM_CIS_OFFSET 0x8 /* 8 control bytes first, CIS starts from
157 * 8th byte
158 */
159
160#define SBSDIO_BYTEMODE_DATALEN_MAX 64 /* sdio byte mode: maximum length of one
161 * data comamnd
162 */
163
164#define SBSDIO_CORE_ADDR_MASK 0x1FFFF /* sdio core function one address mask */
165
166#endif /* _SBSDIO_H */