diff options
Diffstat (limited to 'drivers/net/wireless/iwlwifi/iwl-prph.h')
-rw-r--r-- | drivers/net/wireless/iwlwifi/iwl-prph.h | 27 |
1 files changed, 24 insertions, 3 deletions
diff --git a/drivers/net/wireless/iwlwifi/iwl-prph.h b/drivers/net/wireless/iwlwifi/iwl-prph.h index 75dc20bd965..3b1069290fa 100644 --- a/drivers/net/wireless/iwlwifi/iwl-prph.h +++ b/drivers/net/wireless/iwlwifi/iwl-prph.h | |||
@@ -223,12 +223,33 @@ | |||
223 | #define SCD_AIT (SCD_BASE + 0x0c) | 223 | #define SCD_AIT (SCD_BASE + 0x0c) |
224 | #define SCD_TXFACT (SCD_BASE + 0x10) | 224 | #define SCD_TXFACT (SCD_BASE + 0x10) |
225 | #define SCD_ACTIVE (SCD_BASE + 0x14) | 225 | #define SCD_ACTIVE (SCD_BASE + 0x14) |
226 | #define SCD_QUEUE_WRPTR(x) (SCD_BASE + 0x18 + (x) * 4) | ||
227 | #define SCD_QUEUE_RDPTR(x) (SCD_BASE + 0x68 + (x) * 4) | ||
228 | #define SCD_QUEUECHAIN_SEL (SCD_BASE + 0xe8) | 226 | #define SCD_QUEUECHAIN_SEL (SCD_BASE + 0xe8) |
229 | #define SCD_AGGR_SEL (SCD_BASE + 0x248) | 227 | #define SCD_AGGR_SEL (SCD_BASE + 0x248) |
230 | #define SCD_INTERRUPT_MASK (SCD_BASE + 0x108) | 228 | #define SCD_INTERRUPT_MASK (SCD_BASE + 0x108) |
231 | #define SCD_QUEUE_STATUS_BITS(x) (SCD_BASE + 0x10c + (x) * 4) | 229 | |
230 | static inline unsigned int SCD_QUEUE_WRPTR(unsigned int chnl) | ||
231 | { | ||
232 | if (chnl < 20) | ||
233 | return SCD_BASE + 0x18 + chnl * 4; | ||
234 | WARN_ON_ONCE(chnl >= 32); | ||
235 | return SCD_BASE + 0x284 + (chnl - 20) * 4; | ||
236 | } | ||
237 | |||
238 | static inline unsigned int SCD_QUEUE_RDPTR(unsigned int chnl) | ||
239 | { | ||
240 | if (chnl < 20) | ||
241 | return SCD_BASE + 0x68 + chnl * 4; | ||
242 | WARN_ON_ONCE(chnl >= 32); | ||
243 | return SCD_BASE + 0x2B4 + (chnl - 20) * 4; | ||
244 | } | ||
245 | |||
246 | static inline unsigned int SCD_QUEUE_STATUS_BITS(unsigned int chnl) | ||
247 | { | ||
248 | if (chnl < 20) | ||
249 | return SCD_BASE + 0x10c + chnl * 4; | ||
250 | WARN_ON_ONCE(chnl >= 32); | ||
251 | return SCD_BASE + 0x384 + (chnl - 20) * 4; | ||
252 | } | ||
232 | 253 | ||
233 | /*********************** END TX SCHEDULER *************************************/ | 254 | /*********************** END TX SCHEDULER *************************************/ |
234 | 255 | ||