diff options
Diffstat (limited to 'drivers/usb/core/Kconfig')
-rw-r--r-- | drivers/usb/core/Kconfig | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/drivers/usb/core/Kconfig b/drivers/usb/core/Kconfig index bcc24779ba0..18d02e32a3d 100644 --- a/drivers/usb/core/Kconfig +++ b/drivers/usb/core/Kconfig | |||
@@ -123,9 +123,9 @@ config USB_OTG | |||
123 | 123 | ||
124 | config USB_OTG_WHITELIST | 124 | config USB_OTG_WHITELIST |
125 | bool "Rely on OTG Targeted Peripherals List" | 125 | bool "Rely on OTG Targeted Peripherals List" |
126 | depends on USB_OTG || EMBEDDED | 126 | depends on USB_OTG || EXPERT |
127 | default y if USB_OTG | 127 | default y if USB_OTG |
128 | default n if EMBEDDED | 128 | default n if EXPERT |
129 | help | 129 | help |
130 | If you say Y here, the "otg_whitelist.h" file will be used as a | 130 | If you say Y here, the "otg_whitelist.h" file will be used as a |
131 | product whitelist, so USB peripherals not listed there will be | 131 | product whitelist, so USB peripherals not listed there will be |
@@ -141,7 +141,7 @@ config USB_OTG_WHITELIST | |||
141 | 141 | ||
142 | config USB_OTG_BLACKLIST_HUB | 142 | config USB_OTG_BLACKLIST_HUB |
143 | bool "Disable external hubs" | 143 | bool "Disable external hubs" |
144 | depends on USB_OTG || EMBEDDED | 144 | depends on USB_OTG || EXPERT |
145 | help | 145 | help |
146 | If you say Y here, then Linux will refuse to enumerate | 146 | If you say Y here, then Linux will refuse to enumerate |
147 | external hubs. OTG hosts are allowed to reduce hardware | 147 | external hubs. OTG hosts are allowed to reduce hardware |